AM62Ax MCU+ SDK  09.02.00
tisci_core.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2017-2024 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  *
32  */
54 #ifndef MESSAGES_CORE_H
55 #define MESSAGES_CORE_H
56 
57 #ifdef __cplusplus
58 extern "C"
59 {
60 #endif
61 
62 
63 
65 #define TISCI_MSG_FLAG_FW_CAP_GENERIC_CAP TISCI_BIT(0)
66 #define TISCI_MSG_FLAG_FW_CAP_LPM_DEEP_SLEEP TISCI_BIT(1)
67 #define TISCI_MSG_FLAG_FW_CAP_LPM_MCU_ONLY TISCI_BIT(2)
68 #define TISCI_MSG_FLAG_FW_CAP_LPM_STANDBY TISCI_BIT(3)
69 #define TISCI_MSG_FLAG_FW_CAP_LPM_PARTIAL_IO_ON TISCI_BIT(4)
70 
80  struct tisci_header hdr;
81 } __attribute__((__packed__));
82 
95  struct tisci_header hdr;
96  char str[32];
97  uint16_t version;
98  uint8_t abi_major;
99  uint8_t abi_minor;
100  uint8_t sub_version;
101  uint8_t patch_version;
102 } __attribute__((__packed__));
103 
111  struct tisci_header hdr;
112  uint32_t extboot_status;
113 } __attribute__((__packed__));
114 
124  struct tisci_header hdr;
125 } __attribute__((__packed__));
126 
140  struct tisci_header hdr;
145 } __attribute__((__packed__));
146 
156  struct tisci_header hdr;
157 } __attribute__((__packed__));
158 
168  struct tisci_header hdr;
169 } __attribute__((__packed__));
170 
183  struct tisci_header hdr;
188 } __attribute__((__packed__));
189 
199  struct tisci_header hdr;
200 } __attribute__((__packed__));
201 
216  struct tisci_header hdr;
221 } __attribute__((__packed__));
222 
232  struct tisci_header hdr;
233 } __attribute__((__packed__));
234 
249  struct tisci_header hdr;
254 } __attribute__((__packed__));
255 
265  struct tisci_header hdr;
266 } __attribute__((__packed__));
267 
268 
279  struct tisci_header hdr;
280 } __attribute__((__packed__));
281 
295  struct tisci_header hdr;
296  uint32_t msmc_start_low;
297  uint32_t msmc_start_high;
298  uint32_t msmc_end_low;
299  uint32_t msmc_end_high;
300 } __attribute__((__packed__));
301 
312  struct tisci_header hdr;
313 } __attribute__((__packed__));
314 
324  struct tisci_header hdr;
327 } __attribute__((__packed__));
328 
338  struct tisci_header hdr;
339 } __attribute__((__packed__));
340 
350  struct tisci_header hdr;
351  uint64_t fw_caps;
352 } __attribute__((__packed__));
353 
354 
355 #ifdef __cplusplus
356 }
357 #endif
358 
359 #endif /* MESSAGES_CORE_H */
360 
tisci_query_msmc_resp
TISCI_MSG_QUERY_MSMC request response providing currently available MSMC memory if present in the SoC...
Definition: tisci_core.h:294
tisci_msg_board_config_pm_resp
Empty response for TISCI_MSG_BOARD_CONFIG_PM.
Definition: tisci_core.h:264
tisci_msg_version_resp
TISCI_MSG_VERSION request to provide version info about currently running firmware.
Definition: tisci_core.h:94
tisci_get_trace_config_req
TISCI_MSG_GET_TRACE_CONFIG request to get the debug trace config from base board config.
Definition: tisci_core.h:311
tisci_msg_board_config_rm_req::tisci_boardcfg_rmp_high
uint32_t tisci_boardcfg_rmp_high
Definition: tisci_core.h:142
tisci_msg_version_resp::abi_major
uint8_t abi_major
Definition: tisci_core.h:98
tisci_query_fw_caps_resp::fw_caps
uint64_t fw_caps
Definition: tisci_core.h:351
tisci_query_msmc_resp::msmc_end_low
uint32_t msmc_end_low
Definition: tisci_core.h:298
tisci_msg_board_config_pm_req::tisci_boardcfg_pmp_low
uint32_t tisci_boardcfg_pmp_low
Definition: tisci_core.h:250
tisci_query_msmc_req
TISCI_MSG_QUERY_MSMC request to provide currently available MSMC memory if present in the SoC.
Definition: tisci_core.h:278
tisci_query_msmc_resp::msmc_start_low
uint32_t msmc_start_low
Definition: tisci_core.h:296
tisci_msg_board_config_req::tisci_boardcfgp_high
uint32_t tisci_boardcfgp_high
Definition: tisci_core.h:185
tisci_msg_board_config_resasg_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:168
tisci_msg_boot_notification_req::extboot_status
uint32_t extboot_status
Definition: tisci_core.h:112
tisci_query_msmc_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:295
tisci_msg_board_config_resasg_resp
Empty response for TISCI_MSG_BOARD_CONFIG_RESASG.
Definition: tisci_core.h:167
tisci_msg_version_resp::abi_minor
uint8_t abi_minor
Definition: tisci_core.h:99
tisci_query_msmc_req::hdr
struct tisci_header hdr
Definition: tisci_core.h:279
tisci_msg_version_resp::str
char str[32]
Definition: tisci_core.h:96
tisci_msg_version_resp::patch_version
uint8_t patch_version
Definition: tisci_core.h:101
tisci_msg_board_config_resp
Empty response for TISCI_MSG_BOARD_CONFIG.
Definition: tisci_core.h:198
tisci_msg_version_resp::version
uint16_t version
Definition: tisci_core.h:97
tisci_msg_board_config_rm_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:156
tisci_msg_board_config_security_req::tisci_boardcfg_security_size
uint16_t tisci_boardcfg_security_size
Definition: tisci_core.h:219
tisci_msg_board_config_req
TISCI_MSG_BOARD_CONFIG request to provide the location and size of the tisci_boardcfg structure.
Definition: tisci_core.h:182
tisci_msg_board_config_rm_req::hdr
struct tisci_header hdr
Definition: tisci_core.h:140
tisci_msg_board_config_security_resp
Empty response for TISCI_MSG_BOARD_CONFIG_SECURITY.
Definition: tisci_core.h:231
tisci_header
Header that prefixes all TISCI messages.
Definition: tisci_protocol.h:94
tisci_query_fw_caps_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:350
tisci_msg_board_config_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:199
tisci_msg_board_config_req::tisci_boardcfg_size
uint16_t tisci_boardcfg_size
Definition: tisci_core.h:186
tisci_msg_boot_notification_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:124
tisci_msg_board_config_security_req::tisci_boardcfg_securityp_high
uint32_t tisci_boardcfg_securityp_high
Definition: tisci_core.h:218
tisci_msg_version_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:95
tisci_msg_boot_notification_req
Notification message to indicate the DMSC is available.
Definition: tisci_core.h:110
tisci_get_trace_config_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:324
tisci_msg_board_config_pm_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:265
tisci_msg_board_config_rm_req::tisci_boardcfg_rmp_low
uint32_t tisci_boardcfg_rmp_low
Definition: tisci_core.h:141
tisci_msg_board_config_pm_req::tisci_boardcfg_pmp_high
uint32_t tisci_boardcfg_pmp_high
Definition: tisci_core.h:251
tisci_msg_board_config_pm_req::hdr
struct tisci_header hdr
Definition: tisci_core.h:249
devgrp_t
uint8_t devgrp_t
Defines the sysfw DEVGRP type. This is meant to be used in code or data structures that require disti...
Definition: sciclient.h:336
tisci_msg_board_config_rm_req::tisci_boardcfg_rm_devgrp
devgrp_t tisci_boardcfg_rm_devgrp
Definition: tisci_core.h:144
tisci_msg_board_config_pm_req::tisci_boardcfg_pm_devgrp
devgrp_t tisci_boardcfg_pm_devgrp
Definition: tisci_core.h:253
tisci_msg_board_config_security_resp::hdr
struct tisci_header hdr
Definition: tisci_core.h:232
tisci_msg_board_config_rm_req
TISCI_MSG_BOARD_CONFIG_RM request to provide the location and size of the tisci_boardcfg Resource Man...
Definition: tisci_core.h:139
tisci_msg_board_config_rm_resp
Empty response for TISCI_MSG_BOARD_CONFIG_RM.
Definition: tisci_core.h:155
tisci_msg_version_req
Notification message to indicate the DMSC is available.
Definition: tisci_core.h:79
tisci_query_fw_caps_resp
TISCI_MSG_QUERY_FW_CAPS request response providing currently available SOC/firmware capabilities.
Definition: tisci_core.h:349
tisci_msg_board_config_security_req::tisci_boardcfg_securityp_low
uint32_t tisci_boardcfg_securityp_low
Definition: tisci_core.h:217
tisci_msg_boot_notification_resp
Response to notification message about firmware availability.
Definition: tisci_core.h:123
tisci_msg_board_config_rm_req::tisci_boardcfg_rm_size
uint16_t tisci_boardcfg_rm_size
Definition: tisci_core.h:143
tisci_msg_board_config_security_req::hdr
struct tisci_header hdr
Definition: tisci_core.h:216
tisci_msg_board_config_req::hdr
struct tisci_header hdr
Definition: tisci_core.h:183
tisci_query_msmc_resp::msmc_end_high
uint32_t msmc_end_high
Definition: tisci_core.h:299
tisci_msg_board_config_req::tisci_boardcfgp_low
uint32_t tisci_boardcfgp_low
Definition: tisci_core.h:184
tisci_msg_board_config_pm_req::tisci_boardcfg_pm_size
uint16_t tisci_boardcfg_pm_size
Definition: tisci_core.h:252
tisci_msg_board_config_pm_req
TISCI_MSG_BOARD_CONFIG_PM request to provide the location and size of the tisci_boardcfg Power Manage...
Definition: tisci_core.h:248
tisci_msg_board_config_req::tisci_boardcfg_devgrp
devgrp_t tisci_boardcfg_devgrp
Definition: tisci_core.h:187
__attribute__
struct tisci_msg_version_req __attribute__((__packed__))
tisci_msg_version_req::hdr
struct tisci_header hdr
Definition: tisci_core.h:80
tisci_get_trace_config_req::hdr
struct tisci_header hdr
Definition: tisci_core.h:312
tisci_msg_board_config_security_req
TISCI_MSG_BOARD_CONFIG_SECURITY request to provide the location and size of the tisci_boardcfg securi...
Definition: tisci_core.h:215
tisci_msg_version_resp::sub_version
uint8_t sub_version
Definition: tisci_core.h:100
tisci_get_trace_config_resp::trace_dst_enables
uint16_t trace_dst_enables
Definition: tisci_core.h:325
tisci_msg_board_config_security_req::tisci_boardcfg_security_devgrp
devgrp_t tisci_boardcfg_security_devgrp
Definition: tisci_core.h:220
tisci_query_fw_caps_req
TISCI_MSG_QUERY_FW_CAPS request to provide the firmware/SOC capabilities.
Definition: tisci_core.h:337
tisci_msg_boot_notification_req::hdr
struct tisci_header hdr
Definition: tisci_core.h:111
tisci_get_trace_config_resp::trace_src_enables
uint16_t trace_src_enables
Definition: tisci_core.h:326
tisci_query_msmc_resp::msmc_start_high
uint32_t msmc_start_high
Definition: tisci_core.h:297
tisci_get_trace_config_resp
TISCI_MSG_GET_TRACE_CONFIG request response providing the debug config from base board config.
Definition: tisci_core.h:323
tisci_query_fw_caps_req::hdr
struct tisci_header hdr
Definition: tisci_core.h:338