Introduction
This datasheet provides the performance numbers of various device drivers in MCU PLUS SDK for AM62AX
Generic Setup details
| SOC Details | Values |
| Core | R5F |
| Core Operating Speed | 800 MHz |
| Cache Status | Enabled |
| Optimization Details | Values |
| Build Profile | Release |
| R5F Compiler flags | -mcpu=cortex-r5 -mfloat-abi=hard -mfpu=vfpv3-d16 -Wall -Werror -g -mthumb -Wno-gnu-variable-sized-type-not-at-end -Wno-unused-function |
| R5F Linker flags | -Wl,–diag_suppress=10063 -Wl,–ram_model -Wl,–reread_libs |
| Code Placement | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
| Data Placement | HSM RAM (For SBL Stage1), DDR (SBL Stage2 and others) |
Performance Numbers
SBL OSPI NAND performance (HS-FS)
- Software/Application used : sbl_ospi_nand_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : mcu-r5f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0 c75ss0
- Size of images loaded by stage1 : 192 KB
- Size of images loaded by stage2 : 1125 KB
- Boot Media Clock : 166.667 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 1S-8S-8S
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 38.335 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.196 |
| SBL Stage1: Board_driversOpen | 26.747 |
| SBL Stage1: Sciclient Get Version | 10.169 |
| SBL Stage1: App_waitForMcuPbist | 0.002 |
| SBL Stage1: App_loadImages | 3.400 |
| SBL Stage1: App_loadSelfcoreImage | 6.740 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 85.594 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 1.770 |
| SBL Stage2: Board_init | 0.000 |
| SBL Stage2: Drivers_open | 0.223 |
| SBL Stage2: Board_driversOpen | 26.670 |
| SBL Stage2: Sciclient Get Version | 10.216 |
| SBL Stage2: App_loadImages | 2.041 |
| SBL Stage2: App_loadSelfcoreImage | 6.911 |
| SBL Stage2: App_loadLinuxImages | 28.738 |
| SBL Stage2: App_loadDSPImage | 12.968 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 89.180 |
- Here the CPU load or section copy takes place from the OSPI memory to DDR, this would be slower that mem to mem copy.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- MCU PBIST is started before the DDR init/ It is done in HW in parallel while the DDR init is completed. Due to this MCU PBIST wait time is low.
- Out of the ~39 ms taken for System Init is mostly attributed to DDR initialization.
SBL OSPI NAND performance (HS)
- Software/Application used : sbl_ospi_nand_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : mcu-r5f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0 c75ss0
- Size of images loaded by stage1 : 192 KB
- Size of images loaded by stage2 : 1125 KB
- Boot Media Clock : 166.667 MHz
- Mode : PHY enabled, DMA enabled
- Protocol : 1S-8S-8S
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 37.332 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 0.197 |
| SBL Stage1: Board_driversOpen | 26.713 |
| SBL Stage1: Sciclient Get Version | 10.170 |
| SBL Stage1: App_waitForMcuPbist | 0.002 |
| SBL Stage1: App_loadImages | 3.482 |
| SBL Stage1: App_loadSelfcoreImage | 6.815 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 84.714 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 1.764 |
| SBL Stage2: Board_init | 0.001 |
| SBL Stage2: Drivers_open | 0.221 |
| SBL Stage2: Board_driversOpen | 26.662 |
| SBL Stage2: Sciclient Get Version | 10.221 |
| SBL Stage2: App_loadImages | 2.127 |
| SBL Stage2: App_loadSelfcoreImage | 6.994 |
| SBL Stage2: App_loadLinuxImages | 28.438 |
| SBL Stage2: App_loadDSPImage | 13.054 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 89.486 |
- Here the CPU load or section copy takes place from the OSPI memory to DDR, this would be slower that mem to mem copy.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- MCU PBIST is started before the DDR init/ It is done in HW in parallel while the DDR init is completed. Due to this MCU PBIST wait time is low.
- Out of the ~39 ms taken for System Init is mostly attributed to DDR initialization.
SBL EMMC performance (HS-FS)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : mcu-r5f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0 c75ss0
- Size of images loaded by stage1 : 162 KB
- Size of images loaded by stage2 : 1125 KB
- Boot Media Clock : 200.000 MHz
- Mode : HS200
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 38.230 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 19.570 |
| SBL Stage1: Board_driversOpen | 0.000 |
| SBL Stage1: Sciclient Get Version | 10.169 |
| SBL Stage1: App_loadImages | 6.900 |
| SBL Stage1: App_loadSelfcoreImage | 7.438 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 82.309 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 1.660 |
| SBL Stage2: Board_init | 0.000 |
| SBL Stage2: Drivers_open | 19.502 |
| SBL Stage2: Board_driversOpen | 0.000 |
| SBL Stage2: Sciclient Get Version | 10.266 |
| SBL Stage2: App_loadImages | 5.982 |
| SBL Stage2: App_loadSelfcoreImage | 7.918 |
| SBL Stage2: App_loadLinuxImages | 20.341 |
| SBL Stage2: App_loadDSPImage | 14.211 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 79.884 |
- The emmc driver initialization is done as part of Drivers_open.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- Out of the ~39 ms taken for System Init is mostly attributed to DDR initialization.
SBL EMMC performance (HS)
- Software/Application used : sbl_emmc_linux_multistage, ipc_rpmsg_echo_linux, linux and HSM App Images
- Cores booted by stage1 SBL : mcu-r5f0-0 r5f0-0
- Cores booted by stage2 SBL : hsm-m4f0-0 r5f0-0 a530-0 c75ss0
- Size of images loaded by stage1 : 162 KB
- Size of images loaded by stage2 : 1125 KB
- Boot Media Clock : 200.000 MHz
- Mode : HS200
| SBL Stage1 boot time breakdown | Time (ms) |
| SBL Stage1: System_init | 37.442 |
| SBL Stage1: Board_init | 0.000 |
| SBL Stage1: Drivers_open | 19.573 |
| SBL Stage1: Board_driversOpen | 0.000 |
| SBL Stage1: Sciclient Get Version | 10.169 |
| SBL Stage1: App_loadImages | 6.967 |
| SBL Stage1: App_loadSelfcoreImage | 7.528 |
| -------------------------------------— | -----------— |
| SBL Stage1: Total time taken | 81.681 |
| SBL Stage2 boot time breakdown | Time (ms) |
| SBL Stage2: System_init | 1.660 |
| SBL Stage2: Board_init | 0.000 |
| SBL Stage2: Drivers_open | 19.506 |
| SBL Stage2: Board_driversOpen | 0.000 |
| SBL Stage2: Sciclient Get Version | 10.224 |
| SBL Stage2: App_loadImages | 6.070 |
| SBL Stage2: App_loadSelfcoreImage | 8.013 |
| SBL Stage2: App_loadLinuxImages | 20.363 |
| SBL Stage2: App_loadDSPImage | 14.279 |
| -------------------------------------— | -----------— |
| SBL Stage2: Total time taken | 80.120 |
- The emmc driver initialization is done as part of Drivers_open.
- The time taken for Sciclient Get Version can be avoided if the version check is disabled
- Out of the ~39 ms taken for System Init is mostly attributed to DDR initialization.
IPC performance
IPC NOTIFY
- 10000 messages are sent and average one way message latency is measured
| Local Core | Remote Core | Average Message Latency (us) |
| r5f0-0 | mcu-r5f0-0 | 1.12 |
| r5f0-0 | a530-0 | 6.49 |
| r5f0-0 | c75ss0 | 14.85 |
IPC RPMSG
- 1000 messages are sent and average one way message latency is measured
| Local Core | Remote Core | Message Size | Average Message Latency (us) | Max Latency (us) | Message Count |
| r5f0-0 | a530-0 | 32 | 9.456 | 13 | 1000 |
| r5f0-0 | a530-0 | 64 | 12.516 | 16 | 1000 |
| r5f0-0 | a530-0 | 112 | 17.439 | 22 | 1000 |
| r5f0-0 | mcu-r5f0-0 | 32 | 14.423 | 18 | 1000 |
| r5f0-0 | mcu-r5f0-0 | 64 | 20.850 | 26 | 1000 |
| r5f0-0 | mcu-r5f0-0 | 112 | 30.741 | 40 | 1000 |
| r5f0-0 | c75ss0 | 32 | 76.704 | 103 | 1000 |
| r5f0-0 | c75ss0 | 64 | 89.778 | 105 | 1000 |
| r5f0-0 | c75ss0 | 112 | 93.840 | 120 | 1000 |
EMMC Performance
| Mode | Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| SDR50 | 1 | 40.01 | 45.05 |
| SDR50 | 4 | 41.57 | 45.56 |
| SDR50 | 6 | 37.30 | 45.58 |
| DDR50 | 1 | 68.60 | 81.88 |
| DDR50 | 4 | 71.01 | 83.63 |
| DDR50 | 6 | 71.23 | 83.73 |
| HS200 | 1 | 100.42 | 158.51 |
| HS200 | 4 | 73.90 | 169.42 |
| HS200 | 6 | 90.39 | 169.84 |
OSPI NAND Performance
- Flash protocol: FLASH_CFG_PROTO_1S_8S_8S
- PHY : enabled
- DMA : enabled
| Data size(MiB) | Write speed(MiBps) | Read speed(MiBps) |
| 1 | 2.33 | 49.69 |
| 5 | 2.33 | 49.70 |
| 10 | 2.33 | 49.69 |
| Non-DQS Tuning Algorithm | Tuning Time (ms) |
| Default Tuning Window | 1.15 ms |
| Fast Tuning Window | 0.66 ms |
GPIO latency
GPIO latency is measured by connecting 2 GPIOs externaly and configuring one GPIO as input and the other as output. Then 1 is written to GPIO output and measure the time between writing 1 to GPIO output to rececving the interrupt at GPIO input.
| Core | GPIO In | GPIO Out | Latency (us) |
| mcu-r5f | MCU_GPIO0_15 | MCU_GPIO0_16 | 2 |