This Master application demonstrates the data transfer in master mode with performance measurment.
To modify the example to use main domain SPI, refer Accessing main and wakeup domain peripherals from MCU domain
Parameter | Value |
---|---|
CPU + OS | mcu-r5fss0-0 freertos |
mcu-r5fss0-0 nortos | |
a53ss0-0 nortos | |
Toolchain | ti-arm-clang |
arm.gnu.aarch64-none | |
Boards | am62ax-sk |
Example folder | examples/drivers/mcspi/mcspi_performance_32bit |
Parameter | Value |
---|---|
CPU + OS | a53ss0-0 nortos |
mcu-r5fss0-0 freertos | |
mcu-r5fss0-0 nortos | |
Toolchain | arm.gnu.aarch64-none |
ti-arm-clang | |
Board | am62ax-sk |
Example folder | examples/drivers/mcspi/mcspi_performance_32bit |
Shown below is a sample output when the application is run,