![Logo](ti_logo.svg) |
AM62Ax MCU+ SDK
09.01.00
|
|
Go to the documentation of this file.
40 #ifndef SCICLIENT_SOC_PRIV_AM62AX_H_
41 #define SCICLIENT_SOC_PRIV_AM62AX_H_
44 #if defined (BUILD_HS)
45 #include <drivers/sciclient/sciclient_default_boardcfg/am62ax/sciclient_defaultBoardcfg_hexhs.h>
46 #include <drivers/sciclient/sciclient_default_boardcfg/am62ax/sciclient_defaultBoardcfg_rm_hexhs.h>
47 #include <drivers/sciclient/sciclient_default_boardcfg/am62ax/sciclient_defaultBoardcfg_pm_hexhs.h>
48 #include <drivers/sciclient/sciclient_default_boardcfg/am62ax/sciclient_defaultBoardcfg_security_hexhs.h>
50 #include <drivers/sciclient/sciclient_default_boardcfg/am62ax/sciclient_defaultBoardcfg_hex.h>
51 #include <drivers/sciclient/sciclient_default_boardcfg/am62ax/sciclient_defaultBoardcfg_rm_hex.h>
52 #include <drivers/sciclient/sciclient_default_boardcfg/am62ax/sciclient_defaultBoardcfg_pm_hex.h>
53 #include <drivers/sciclient/sciclient_default_boardcfg/am62ax/sciclient_defaultBoardcfg_security_hex.h>
56 #if defined (BUILD_MPU1_0)
57 #define SCICLIENT_CONTEXT_NONSEC (SCICLIENT_CONTEXT_A53_NONSEC_0)
58 #define SCICLIENT_CONTEXT_SEC (SCICLIENT_CONTEXT_A53_SEC_0)
60 #if defined (BUILD_MCU1_0)
61 #define SCICLIENT_CONTEXT_NONSEC (SCICLIENT_CONTEXT_R5_NONSEC_0)
62 #define SCICLIENT_CONTEXT_SEC (SCICLIENT_CONTEXT_R5_SEC_0)
64 #if defined (BUILD_M4F_0)
66 #define SCICLIENT_CONTEXT_NONSEC (SCICLIENT_CONTEXT_M4_NONSEC_0)
67 #define SCICLIENT_CONTEXT_SEC (SCICLIENT_CONTEXT_M4_NONSEC_0)
70 #define TISCI_HOST_ID_DEVICE_MANAGER (TISCI_HOST_ID_MAIN_0_R5_0)
78 #define SCICLIENT_ROM_R5_TX_NORMAL_THREAD (1U)
80 #define SCICLIENT_ROM_R5_RX_NORMAL_THREAD (0U)