| AM62A Software Build Sheet 08.06.00.00 (Feb 28th 2023) |
||||
| Category | Module | SubModule | Linux | RTOS |
| on A53 | on MCU R5 | |||
| System Interconnect | Bandwidth regulator | SDK9.0 | No | |
| CBASS auto-clock gating | SDK9.0 | No | ||
| Initialization | I2C Bootloader Operation | No | No | |
| SPI Bootloader Operation | No | No | ||
| QSPI Bootloader Operation | NOR | No | SDK9.0 | |
| NAND | No | No | ||
| OSPI Bootloader Operation | NOR | Yes | Yes | |
| NAND (1-bit mode) | Yes | Yes | ||
| NAND (8-bit mode) | Yes | Yes | ||
| GPMC Bootloader Operation | NOR | No | No | |
| NAND | Yes | No | ||
| Ethernet Bootloader Operation | Yes | No | ||
| USB Bootloader Operation | Host | No | No | |
| Device | Yes | No | ||
| MMCSD Bootloader Operation | SD Card (no UHS) | Yes | SDK9.0 | |
| eMMC | Yes | Yes | ||
| UART Bootloader Operation | Yes | Yes | ||
| Device Configuration | Power Supply Modules | POK | No | No |
| POR | No | No | ||
| PRG | No | No | ||
| PGD | No | No | ||
| VTM | Yes | Yes | ||
| Power Management | Deep Sleep Low Power Mode (limited peripherals enabled) | No | na | |
| Deep Sleep LPM Wakeup Events | RTC Timer | No | na | |
| GT Timers | No | na | ||
| UART | No | na | ||
| I2C | No | na | ||
| WKUP GPIO | No | na | ||
| I/O Daisy Chain | No | na | ||
| USB Connect/Disconnect | No | na | ||
| USB Remote Wakeup | No | na | ||
| MCU-Only Low Power Mode | No | na | ||
| Standby Low Power Mode | No | na | ||
| Partial I/O Low Power Mode | No | na | ||
| Boot-time OPP configurations | No | No | ||
| Runtime Power Management | No | na | ||
| DFS/CPUFreq | Yes | na | ||
| CPUIdle (A53 WFI + DDR in Self-Refresh) | Yes | na | ||
| Interprocessor Communication | Mailbox | Yes | Yes | |
| Spinlock | Yes | No | ||
| Memory Controllers | DDR Subsystem (DDRSS) | DDR4 | Yes | No |
| LPDDR4 | Yes | Yes | ||
| Inline ECC (1bit err) | Yes | No | ||
| Inline ECC (mbit err) | No | No | ||
| Region-based Address Translation | No | Yes | ||
| Time Sync | Time Sync Module (CPTS) | Yes | No | |
| Timer Manager | No | No | ||
| Time Sync and Compare Events | No | No | ||
| Data Movement Architecture (DMA) | Data Movement Subsystem (DMSS) | Yes | No | |
| Peripheral DMA (PDMA) | Yes | No | ||
| RingAcc | Yes | No | ||
| BCDMA | Yes | No | ||
| Packet Streaming Interface Link | Yes | No | ||
| General Connectivity Peripherals | Multichannel Audio Serial Port (McASP) | Input | Yes | na |
| (MAIN domain) | Output | Yes | na | |
| HDMI Output | Yes | na | ||
| General-Purpose Interface (GPIO) | Yes | Yes | ||
| Inter-Integrated Circuit (I2C) | Controller | Yes | Yes | |
| Target | No | na | ||
| Multichannel Serial Peripheral Interface (McSPI) | Controller | Yes | Yes | |
| Peripheral | No | na | ||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | Yes | Yes | |
| RS-485 | Yes | na | ||
| IrDA | No | na | ||
| General Connectivity Peripherals | General-Purpose Interface (GPIO) | Yes | Yes | |
| (MCU domain) | Inter-Integrated Circuit (I2C) | Controller | Yes | Yes |
| Target | No | No | ||
| Multichannel Serial Peripheral Interface (McSPI) | Controller | Yes | Yes | |
| Peripheral | No | No | ||
| Universal Asynchronous Receiver/Transmitter (UART) | UART | Yes | Yes | |
| RS-485 | Yes | No | ||
| IrDA | No | No | ||
| General Connectivity Peripherals | Inter-Integrated Circuit (I2C) | Controller | Yes | Yes |
| (WKUP domain) | Target | No | na | |
| Universal Asynchronous Receiver/Transmitter (UART) | UART | Yes | na | |
| RS-485 | Yes | na | ||
| IrDA | No | na | ||
| High-speed Serial Interfaces | Gigabit Ethernet Switch (CPSW3G) | Switch | Yes | No |
| EndPoint | Yes | No | ||
| TSN | Yes | No | ||
| TSN - VLAN | No | No | ||
| Universal Serial Bus Subsystem (USBSS) | Host 3.1 | na | na | |
| Device 3.1 | na | na | ||
| Host 2.0 | Yes | na | ||
| Device 2.0 | Yes | na | ||
| Memory Interfaces | Flash Subsystem (FSS) | No | na | |
| Quad Serial Peripheral Interface (QSPI) | NOR | No | na | |
| NAND | na | na | ||
| Octal Serial Peripheral Interface (OSPI) | NOR | Yes | na | |
| NAND | Yes | na | ||
| Expanded Serial Peripheral Interface (xSPI) | Yes | na | ||
| General-Purpose Memory Controller (GPMC) | FPGA | na | na | |
| NAND | Yes | na | ||
| NOR | No | na | ||
| etc. | No | na | ||
| Error Location Module (ELM) | Yes | na | ||
| Multimedia Card Secure Digital (MMCSD) Interface | SD Card (no UHS) | Yes | na | |
| eMMC | Yes | na | ||
| Industrial & Control Interfaces | Controller Area Network (MCAN) - MAIN domain | CAN | Yes | na |
| CAN FD | Yes | na | ||
| Controller Area Network (MCAN) - MCU domain | CAN | No | Yes | |
| CAN FD | No | Yes | ||
| Enhanced Capture (ECAP) Module | Capture | Yes | No | |
| PWM | Yes | No | ||
| Enhanced Pulse Width Modulation (EPWM) Module | Yes | No | ||
| Enhanced Quadrature Encoder Pulse (EQEP) Module | No | No | ||
| Camera Subsystem | Camera Streaming Interface Receiver (CSI_RX_IF) | Yes | na | |
| MIPI D-PHY Receiver (DPHY_RX) | Yes | na | ||
| Multiple Camera | Yes | na | ||
| OV2312 RGB + IR sensor | Yes | na | ||
| iMX219 sensor | Yes | na | ||
| Timer Modules | Global Timebase Cunter (GTC) | Yes | No | |
| Windowed Watchdog Timer (WWDT) - MAIN domain | Yes | No | ||
| Windowed Watchdog Timer (WWDT) - MCU domain | na | No | ||
| Windowed Watchdog Timer (WWDT) - WKUP domain | na | No | ||
| Real-Time Clock (RTC) | Yes | No | ||
| Timers - MAIN domain | Timer | Yes | na | |
| Capture | No | na | ||
| Compare | No | na | ||
| PWM | No | na | ||
| Timers - MCU domain | Timer | No | Yes | |
| Capture | No | No | ||
| Compare | No | No | ||
| PWM | No | No | ||
| Timers - WKUP domain | Timer | Yes | na | |
| Capture | No | na | ||
| Compare | No | na | ||
| PWM | No | na | ||
| Internal Diagnostics Modules | Dual Clock Comparator (DCC) | No | Yes | |
| Error Signaling Module (ESM) | No | Yes | ||
| Memory Cyclic Redundancy Check (MCRC) Controller | Yes | Yes | ||
| ECC Aggregator | Yes | No | ||
| DISPLAY Subsystem | Open LVDS Display Interface Transmitter (OLDITX) | na | na | |
| DISPLAY Parallel Interface (DPI) | Yes | na | ||
| Dual Display | na | na | ||
| Video Processing Unit | Yes | na | ||
| On-Die Temperature sensor | Yes | na | ||
| On-Chip Debug | na | na | ||
| Crypto Accelerator (SA3UL) | Advanced Encryption Standard (AES) | AES-CBC | Yes | na |
| AES-ECB | Yes | na | ||
| SHA/MD5 Crypto Hardware-Accelerated Module (SHA/MD5) | SHA-256 | Yes | na | |
| SHA-512 | Yes | na | ||
| True Random Number Generator (TRNG) | Yes | na | ||
| ISP (Image Signal Processing) | Hardware accelerated ISP for RGB and IR | Yes | na | |
| Deep Learning | Hardware accelerated deep learning | Yes | na | |
| COLOR LEGEND | ||||
| Yes | ||||
| No | ||||
| N/A | ||||
| *Q**(date) | ||||
| invalidData | ||||
| updatedValue | ||||