This is a bootloader example, which shows an example of booting Linux on A53 core and RTOS/NORTOS applications on DM R5 and M4 cores.
Parameter | Value |
---|---|
CPU + OS | r5fss0-0 nortos |
Toolchain | ti-arm-clang |
Board | am62ax-sk |
Example folder | examples/drivers/boot/sbl_ospi_nand_linux_multistage |
config.mak
${SDK_INSTALL_PATH}/tools/boot/sbl_prebuilt/am62ax-sk/default_sbl_ospi_nand_linux_hs_fs.cfg
default_sbl_ospi_nand_linux_hs_fs.cfg
shown above.C:/ti/mcu_plus_sdk
and this example and IPC application is built using makefiles, and Linux Appimage is already created, in Windows, cd C:/ti/mcu_plus_sdk/tools/boot python uart_uniflash.py -p COM13 --cfg=C:/ti/mcu_plus_sdk/tools/boot/sbl_prebuilt/am62ax-sk/default_sbl_ospi_nand_linux_hs_fs.cfg
~/ti/mcu_plus_sdk
cd ~/ti/mcu_plus_sdk/tools/boot python uart_uniflash.py -p /dev/ttyUSB0 --cfg=~/ti/mcu_plus_sdk/tools/boot/sbl_prebuilt/am62ax-sk/default_sbl_ospi_nand_linux_hs_fs.cfg
After flashing and booting the EVM, you will see below output on the UART console (Complete log is not shown)
DMSC Firmware Version 8.4.3--w2022.02-am62a (Jolly Je DMSC Firmware revision 0x8 DMSC ABI revision 3.1 [BOOTLOADER_PROFILE] Boot Media : SPI FLASH [BOOTLOADER_PROFILE] Boot Media Clock : 200.000 MHz [BOOTLOADER_PROFILE] Boot Image Size : 133 KB [BOOTLOADER_PROFILE] Cores present : mcu-r5f0-0 r5f0-0 [BOOTLOADER PROFILE] System_init : 57521us [BOOTLOADER PROFILE] Drivers_open : 95us [BOOTLOADER PROFILE] Board_driversOpen : 74us [BOOTLOADER PROFILE] Sciclient Get Version : 10128us [BOOTLOADER PROFILE] App_loadImages : 26341us [BOOTLOADER_PROFILE] SBL Total Time Taken : 157215us Image loading done, switching to application ... Starting MCU-r5f and 2nd stage bootloader DMSC Firmware Version 8.4.3--w2022.02-am62a (Jolly Je DMSC Firmware revision 0x8 DMSC ABI revision 3.1 [BOOTLOADER_PROFILE] Boot Media : SPI FLASH [BOOTLOADER_PROFILE] Boot Media Clock : 200.000 MHz [BOOTLOADER_PROFILE] Boot Image Size : 917 KB [BOOTLOADER_PROFILE] Cores present : hsm-m4f0-0 r5f0-0 a530-0 [BOOTLOADER PROFILE] System_init : 1547us [BOOTLOADER PROFILE] Drivers_open : 98us [BOOTLOADER PROFILE] Board_driversOpen : 74us [BOOTLOADER PROFILE] Sciclient Get Version : 10150us [BOOTLOADER PROFILE] App_loadImages : 412us [BOOTLOADER PROFILE] App_loadSelfcoreImage : 81651us [BOOTLOADER_PROFILE] SBL Total Time Taken : 597283us Image loading done, switching to application ... Starting linux and RTOS/Baremetal applications NOTICE: BL31: v2.6(release):08.03.00.003-dirty NOTICE: BL31: Built : 19:07:38, Aug 10 2022 U-Boot SPL 2021.01-gacf0fe0dc6 (Aug 10 2022 - 19:11:27 +0000) SYSFW ABI: 3.1 (firmware rev 0x0008 '8.4.3--w2022.02-am62a (Jolly Je') am62a_init: board_init_f done am62a_init: spl_boot_device: devstat = 0x3 bootmedia = 0x7 bootindex = 0 Trying to boot from SPINAND . . . . . . _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am62axx-evm ttyS2 Arago 2020.09 am62axx-evm ttyS2 am62axx-evm login: