AM275 FreeRTOS SDK  12.00.00
Ethernet Performance

Introduction

This section provides the performance numbers of Ethernet drivers using CPSW peripheral in MCU+ SDK

Setup Details

SOC Details Values
Core R5F0 Core 0
Core Operating Speed 800 MHz
Memory Type MSRAM
Cache status Enabled
EVM Type AM275-EVM
PHY Card used DP83867 Add-on Card

Layer 2 Performance

Latency defination

Configuration Details

Configuration Value
Processing Core R5F0 Core 0
Core Frequency 800 MHz
Ethernet Interface Type RGMII at 1 Gbps
Packet buffer memory MSRAM (uncached)
Scatter-gather TX Yes
Scatter-gather RX Yes
UDMA interrupt pacing NO
RTOS FreeRTOS
RTOS application Modified Enet CPSW Loopback Example
example
Host PC tool version nload
Rx packet length 200 B
Tx packet length 200 B


Layer 2 Latency

Parameter CPU<->CPSW
Latency Value (ns)
PHY (DP83867IR) Latency
(from datasheet) in ns
Total Latency
(ns)
RX Latency 12100 288 12388
TX Latency 6700 384 7084

TCP/IP Performance

Configuration Details

Configuration Value
Processing Core R5F0 Core 0
Core Frequency 800 MHz
Ethernet Interface Type RGMII at 1 Gbps
Packet buffer memory MSRAM (cached)
Hardware checksum offload Enabled on both Tx and Rx Side
Scatter-gather TX Yes
Scatter-gather RX Yes
UDMA interrupt pacing Yes (realized with timer based polling at 1ms interval)
RTOS FreeRTOS
RTOS application Enet Lwip CPSW Example in examples
TCP/IP stack LwIP version STABLE-2_2_1_RELEASE
Host PC tool version iperf v2.0.5
Number of Rx packet buffers 32
Number of Tx packet buffers 16


TCP Throughput

Test Bandwidth
(Mbps)
CPU Load
(%)
TCP RX93.128.5
TCP TX92.828.5
TCP BidirectionalRX=49.7
TX=51.2
29.75

Host PC commands:

  • TCP Rx and Tx (Sequential):
    $iperf -c <evm_ip> -r
  • TCP Rx and Tx (Bidirectional):
    $iperf -c <evm_ip> -d

UDP Throughput

Test Datagram Length = 64B Datagram Length = 256B Datagram Length = 512B Datagram Length = 1470B
Bandwidth (Mbps)CPU Load (%)Packet Loss (%) Bandwidth (Mbps)CPU Load (%)Packet Loss (%) Bandwidth (Mbps)CPU Load (%)Packet Loss (%) Bandwidth (Mbps)CPU Load (%)Packet Loss (%)
UDP RX 5310.31 5100.0 25220.0 50190.0
104819.0 15240.0 50420.39 60260.0
154846 25390.39 55450.32 95340.12
UDP RX (Max) 7420.34 28430.34 60530.38 150520.31
UDP TX (Max) 24.41000 76.11000.024 1521000.012 37510014

Host PC commands:

  • Test with datagram length of 64B:
    $iperf -c <evm_ip> -u -l64 -b <bw> -r
    where <bw> is 5M, 10M, 15M, etc
  • Test with datagram length of 256B:
    $iperf -c <evm_ip> -u -l 256 -b <bw> -r
    where <bw> is 25M, 50M, 100M, etc
  • Test with datagram length of 512B:
    $iperf -c <evm_ip> -u -l 512 -b <bw> -r
    where <bw> is 25M, 50M, 100M, etc
  • Test with datagram length of 1470B (max):
    $iperf -c <evm_ip> -u -b <bw> -r
    where <bw> is 25M, 50M, 100M, etc

IEEE 802.1AS (gPTP) Performance Numbers

Configuration Details

Configuration Value
Processing Core Main R5F0 Core 0
Core Frequency 800 MHz
Ethernet Interface Type RGMII at 1 Gbps
Packet buffer memory MSRAM (cached)
UDMA interrupt pacing No (Disabled for gptp flow)
RTOS FreeRTOS
gptp Configuration Refer to Ethernet TSN gPTP Examples on quick sync configuration


Performance

Test Measured value 802.1AS Parameters
802.1AS Time to Initial Sync 700ms - sync interval = 15.625ms
- pdelay req = 15.625ms
- BMCA fixed configuration
802.1AS Sync Accuracy 70ns - sync interval = 125ms
- pdelay req = 1s

See Also

Ethernet And Networking Enet Lwip CPSW Example