AM273x MCU+ SDK  09.02.00
HSM Services Example

Introduction

This example demonstrates the use of HSM services.

Three services are available.

  1. UID is a unique identifier for each device. It can be extracted using get uid service.
  2. HSM get version service serves the client with TIFS-MCU version information.
  3. HSM set firewall service is used to configure MPU firewall regions.

Supported Combinations

Parameter Value
CPU + OS r5fss0_0 nortos
Toolchain ti-arm-clang
Boards am273x-evm
Example folder /examples/hsm_client/hsm_services/

Steps to Run the Example

Sample output

On successful boot, following message will be seen on terminal.

[HSM_CLIENT] New Client Registered with Client Id = 0
Starting QSPI Bootloader ...
[BOOTLOADER_PROFILE] Boot Media : NOR SPI FLASH
[BOOTLOADER_PROFILE] Boot Media Clock : 80.000 MHz
[BOOTLOADER_PROFILE] Boot Image Size : 0 KB
[BOOTLOADER_PROFILE] Cores present :
r5f0-0
[BOOTLOADER PROFILE] System_init : 72us
[BOOTLOADER PROFILE] Drivers_open : 16us
[BOOTLOADER PROFILE] LoadHsmRtFw : 12977us
[BOOTLOADER PROFILE] Board_driversOpen : 2531us
[BOOTLOADER PROFILE] CPU load : 43us
[BOOTLOADER_PROFILE] SBL Total Time Taken : 15641us
Image loading done, switching to application ...
[HSM_CLIENT] New Client Registered with Client Id = 2
[HSM CLIENT] Sending UID Request to HSM Server..
[HSM CLIENT] Device UID Successfully retrived from the HSM Server.
[HSM CLIENT_PROFILE] Time taken by GetUID Request : 82us
[HSM CLIENT] Device UID is : AA510E0F5C88A00A8E5918A13C3091D9D102851928513961B6AF3E5BA323FA1DB72EC0FA26B13677DD6211CA04E8FCB12646599773416047C0DE49502E747683[HSM CLIENT] TIFS-MCU 64bit version string = 0
x001550300090100
[HSM CLIENT] TIFS-MCU Information
[Soc Type] = AM273x
[Device Type] = HS-FS
[HSM Type] = HSM_V1
[Bin Type] = STANDARD
[TIFS-MCU Version] = 9.1.0
RNG output word -- 0x6F88FFD6
RNG output word -- 0x9A7DF418
RNG output word -- 0x592BE4B6
RNG output word -- 0x2D3F1E32
[HSM CLIENT_PROFILE] Time taken by get RNG request : 476us
Firewall request #1 status = 11111111 11111111
Firewall Id = 4
Firewall region number = 7
Start Address = 0x2f7e800
End Address = 0x2f7ebff
Aid Config = 0x4
Supervisor Read = 1
Supervisor Write = 1
Supervisor Execute = 1
User Read = 1
User Write = 1
User Execute = 1
Non Secure Access = 1
Emulation = 1
Firewall request #2 status = 11111111 11111111
Firewall Id = 4
Firewall region number = 6
Start Address = 0x2f7f800
End Address = 0x2f7fbff
Aid Config = 0x4
Supervisor Read = 0
Supervisor Write = 0
Supervisor Execute = 0
User Read = 0
User Write = 0
User Execute = 0
Non Secure Access = 0
Emulation = 0
HSM_V1
#define HSM_V1
HSM Version flag.
Definition: hsmclient_utils.h:77