This section provides the performance numbers of Ethernet drivers using CPSW peripheral in MCU+ SDK
SOC Details | Values |
---|---|
Core | R5F |
Core Operating Speed | 400 MHz |
Memory Type | MSS L2 RAM |
Cache status | Enabled |
Configuration | Value |
---|---|
Processing Core | Main R5F0 Core 0 |
Core Frequency | 400 MHz |
Ethernet Interface Type | RGMII at 100 Mbps |
Packet buffer memory | MSS L2 RAM (cached) |
Hardware checksum offload | Disabled on Tx side Disabled on Rx Side |
Scatter-gather TX | Yes |
Scatter-gather RX | Yes |
CPDMA interrupt pacing | Yes |
RTOS | FreeRTOS |
RTOS application | Enet Lwip CPSW Example example |
TCP/IP stack | LwIP 2.1.2 |
Host PC tool version | iperf v2.0.10 |
Number of Rx packet buffers | 32 |
Number of Tx packet buffers | 16 |
Test | Bandwidth (Mbps) | CPU Load (%) |
TCP RX | 95 | 74.7 |
TCP TX | 95 | 79.5 |
TCP Bidirectional | RX=63 TX=63 | 100 |
Host PC commands:
iperf -c <evm_ip> -r
iperf -c <evm_ip> -d
Test | Datagram Length = 256B | Datagram Length = 512B | Datagram Length = 1470B | ||||||
Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | Bandwidth (Mbps) | CPU Load (%) | Packet Loss (%) | |
UDP RX | 25 | 99 | 0.0 | 25 | 56 | 0.0 | 25 | 25 | 0.0 |
50 | 100 | 64 | 50 | 100 | 3.4 | 50 | 46 | 0.0 | |
96 | 100 | 80 | 96 | 100 | 100 | 96 | 81 | 0.0 | |
UDP RX (Max) | Not Tested | - | - | Not Tested | - | - | 96 | 81 | 0.0 |
UDP TX (Max) | Not Tested | - | - | Not Tested | - | - | 95.7 | 55 | 0.0 |
Host PC commands:
iperf -c <evm_ip> -u -l64 -b<bw> -r
iperf -c <evm_ip> -u -l256 -b<bw> -r
iperf -c <evm_ip> -u -l512 -b<bw> -r
iperf -c <evm_ip> -u -b<bw> -r