![Logo](ti_logo.svg) |
AM273x MCU+ SDK
08.05.00
|
|
Go to the documentation of this file.
33 #ifndef HSM_CLIENT_MSG_H_
34 #define HSM_CLIENT_MSG_H_
53 #define HSM_MSG_GET_VERSION (0x0002)
55 #define HSM_MSG_BOOT_NOTIFY (0x000A)
57 #define HSM_MSG_GET_UID (0x9021)
59 #define HSM_MSG_OPEN_DBG_FIREWALLS (0x900C)
68 #define HSM_FLAG_AOP (0x11)
77 #define HSM_FLAG_NAOP (0x22)
85 #define HSM_FLAG_ACK (0xAA)
91 #define HSM_FLAG_NACK (0x55)
94 #define HSM_CLIENT_ID (0x01)
101 #define HSM_UID_SIZE (64U)
108 #define HSM_DBG_CERT_SIZE (4096U)
126 typedef enum HSM_ClientIds_
@ HSM_CLIENT_ID_2
Definition: hsmclient_msg.h:130
HSM_ClientIds_t
Definition: hsmclient_msg.h:127
uint16_t crcMsg
Definition: hsmclient_msg.h:123
union HsmVer_t_ __attribute__((packed)) HsmVer_t
type for reading HSMRt version.
uint16_t serType
Definition: hsmclient_msg.h:120
HSM client / server message format struct.
Definition: hsmclient_msg.h:116
@ HSM_CLIENT_ID_1
Definition: hsmclient_msg.h:129
@ HSM_CLIENT_ID_4
Definition: hsmclient_msg.h:132
uint8_t flags
Definition: hsmclient_msg.h:119
uint16_t crcArgs
Definition: hsmclient_msg.h:122
uint8_t destClientId
Definition: hsmclient_msg.h:117
uint8_t srcClientId
Definition: hsmclient_msg.h:118
@ HSM_BOOT_NOTIFY_CLIENT_ID
Definition: hsmclient_msg.h:128
@ HSM_CLIENT_ID_3
Definition: hsmclient_msg.h:131
void * args
Definition: hsmclient_msg.h:121