This example configures a GPADC configuration for single channel and triggers the single channel conversion. Upon successful converted adc conversion data is displayed. Conversion happens based on the parameters provided through syscfg
Parameter | Value |
---|---|
CPU + OS | r5fss0-0 nortos |
Toolchain | ti-arm-clang |
Boards | am273x-evm |
Example folder | examples/drivers/gpadc/gpadc_single_channel_read/ |
Shown below is a sample output when the application is run,