AM263x MCU+ SDK  26.00.00
hsmclient_utils.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2022-2023 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON AN2
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
33 #ifndef HSM_CLIENT_UTILS_H_
34 #define HSM_CLIENT_UTILS_H_
35 
36 #ifdef __cplusplus
37 extern "C" {
38 #endif
39 
49 /* ========================================================================== */
50 /* Include Files */
51 /* ========================================================================== */
52 
53 #include <string.h>
54 #include <stdlib.h>
55 
56 /* ========================================================================== */
57 /* Macros & Typedefs */
58 /* ========================================================================== */
59 
61 #define SOC_TYPE_AM263X 0x1
62 
63 #define SOC_TYPE_AM263P 0x2
64 
65 #define SOC_TYPE_AM273X 0x3
66 
67 #define SOC_TYPE_AWR294X 0x4
68 
69 #define SOC_TYPE_F29H85x 0x5
70 
71 #define SOC_TYPE_AM261x 0x6
72 
73 #define NUM_SOC_TYPE 0x7
74 
76 #define DEVICE_TYPE_HS_FS 0x00
77 
78 #define DEVICE_TYPE_HS_SE 0xFF
79 
81 #define HSM_V1 0x1
82 
84 #define BIN_TYPE_STANDARD 0x55
85 
86 #define BIN_TYPE_CUSTOM 0xAA
87 
88 #define BIN_TYPE_OTPKW 0x33
89 
91 #define DEVICE_CONFIG_TYPE_SAFETY (0U)
92 
93 #define DEVICE_CONFIG_TYPE_SECURITY (1U)
94 
95 #define DEVICE_CONFIG_TYPE_DEBUG (2U)
96 
97 #define DEVICE_CONFIG_TYPE_ALL (0xFFU)
98 
99 /* Value interpretation macros */
101 #define FW_UPDATE_COMPLETE (0x5A5A5A5AU)
102 
103 #define SECCFG_VALIDATION_SUCCESS (0x5A5A5A5AU)
104 
105 #define DEBUG_STATUS_DISABLED (0x5A5A5A5AU)
106 
107 #define DEBUG_STATUS_ENABLED (0xA5A5A5A5U)
108 
109 /* dedFotaInfo value definitions */
111 #define BOTH_BANK_INVALID (0x0000FFFFU)
112 
113 #define BOTH_BANKS_VALID (0x0000B0B1U)
114 
115 #define ONLY_BANK0_VALID (0x0000B0FFU)
116 
117 #define ONLY_BANK1_VALID (0x0000FFB1U)
118 
119 #define BANK0_ACTIVE_VAL (0xC9U)
120 
121 #define BANK1_ACTIVE_VAL (0x36U)
122 
123 typedef union HsmVer_t_ HsmVer_t;
124 
125 /* ========================================================================== */
126 /* Function Declaration */
127 /* ========================================================================== */
128 
138 int32_t HsmClient_parseVersion(HsmVer_t *tifsMcuVer, char* parsedVer);
139 
151 int32_t HsmClient_parseDeviceConfig(uint32_t configType, uint32_t *configData,
152  uint32_t configSize, char* parsedConfig);
153 
156 #ifdef __cplusplus
157 }
158 #endif
159 
160 #endif /* HSM_CLIENT_UTILS_H_ */
HsmVer_t_
type for reading HSMRt version.
Definition: hsmclient.h:143
HsmClient_parseVersion
int32_t HsmClient_parseVersion(HsmVer_t *tifsMcuVer, char *parsedVer)
Parses Version string.
Definition: hsmclient_utils.c:208
HsmClient_parseDeviceConfig
int32_t HsmClient_parseDeviceConfig(uint32_t configType, uint32_t *configData, uint32_t configSize, char *parsedConfig)
Parses Device Configuration data into a human-readable string.
Definition: hsmclient_utils.c:238