Peripheral | Supported CPUs | SysConfig Support | DMA Supported | Key features tested | Key features not tested / NOT supported |
ADC | R5F | YES | Yes. Example: adc_soc_continuous_dma | Single software triggered conversion, Multiple ADC trigger using PWM, Result read using DMA, EPWM trip through PPB limit, PPB features, Burst mode, Single and Differential mode, Interrupt with Offset from Aquisition Window, EPWM/ECAP/RTI triggered conversions | - |
Bootloader | R5F | YES | Yes. DMA enabled for SBL QSPI | Boot modes: QSPI, UART. All R5F's | - |
CMPSS | R5F | YES | NA | Asynchronous PWM trip, Digital Filter, Calibration, | - |
CPSW | R5F | YES | No | MAC loopback, PHY loopback, LWIP: Getting IP, Ping, Iperf, Layer 2 MAC, Layer 2 PTP Timestamping and Ethernet CPSW Switch support, TSN stack | RMII, MII mode |
DAC | R5F | YES | Yes. Example: dac_sine_dma | Constant voltage, Square wave generation, Sine wave generation with and without DMA, Ramp wave generation, Random Voltage generation | - |
ECAP | R5F | YES | yes. Example : ecap_edma | ECAP APWM mode, PWM capture, DMA trigger in both APWM and Capture Modes | - |
EDMA | R5F | YES | NA | DMA transfer using interrupt and polling mode, QDMA Transfer, Channel Chaining, PaRAM Linking, Error Handling | - |
EPWM | R5F | YES | Yes. Example: epwm_dma | PWM outputs A and B in up-down count mode, Trip zone, Update PWM using EDMA, Valley switching, High resolution time period adjustment, type5 feature | - |
EQEP | R5F | YES | NA | Speed and Position measurement. Frequency Measurement, Speed and Direction Measurement, cw-ccw modes | - |
FSI | R5F | YES | Yes. Example: fsi_loopback_dma | RX, TX, polling, interrupt mode, Dma, single lane loopback. | - FSI Spi Mode |
GPIO | R5F | YES | NA | Output, Input and Interrupt functionality | - |
I2C | R5F | YES | No | Controller mode, basic read/write | - |
IPC Notify | R5F | YES | NA | Mailbox functionality, IPC between RTOS/NORTOS CPUs | M4F core |
IPC Rpmsg | R5F | YES | NA | RPMessage protocol based IPC | M4F core |
LIN | R5F | YES | YES | RX, TX, polling, interrupt, DMA mode. | - |
MCAN | R5F | YES | No | RX, TX, interrupt and polling mode, Corrupt Message Transmission Prevention, Error Passive state, Bus Off State, Bus Monitoring Mode | - |
MCSPI | R5F | YES | Yes. Example: mcspi_loopback_dma | Controller/Peripheral mode, basic read/write, polling, interrupt and DMA mode | - |
MDIO | R5F | YES | NA | Register read/write, link status and link interrupt enable API | - |
MPU Firewall | R5F | YES | NA | Only compiled (Works only on HS-SE device) | - |
MMCSD | R5F | YES | NA | MMCSD 4bit, Raw read/write | file IO, eMMC |
PINMUX | R5F | YES | NA | Tested with multiple peripheral pinmuxes | - |
PMU | R5F | NO | NA | Tested various PMU events | Counter overflow detection is not enabled |
PRUICSS | R5F | YES | NA | Tested with Ethercat FW HAL | - |
QSPI | R5F | YES | Yes. Example: qspi_flash_dma_transfer | Read direct, Write indirect, Read/Write commands, DMA for read | - |
RTI | R5F | YES | No | Counter read, timebase selction, comparator setup for Interrupt, DMA requests | Capture feature, fast enabling/disabling of events not tested |
SDFM | R5F | YES | Yes. Example: sdfm_filter_sync_dmaread | Filter data read from CPU, Filter data read with PWM sync | - |
SOC | R5F | YES | NA | Lock/unlock MMRs, clock enable, set Hz, Xbar configuration, SW Warm Reset, Address Translation | - |
SPINLOCK | R5F | NA | NA | Lock, unlock HW spinlocks | - |
UART | R5F | YES | Yes. Example: uart_echo_dma | Basic read/write at baud rate 115200, polling, interrupt mode | HW flow control not tested, DMA mode not supported |
WATCHDOG | R5F | YES | NA | Reset mode, Interrupt mode | - |
Module | Supported CPUs | SysConfig Support | OS Support | Key features tested | Key features not tested |
Time-Sensitive Networking(gPTP-IEEE 802.1AS) | R5F | NO | FreeRTOS | gPTP IEEE 802.1 AS-2020 compliant gPTP stack, End Nodes and Bridge mode support, YANG data model configuration, IEEE 1722 compliant AVTP Stack | Multi-Clock Domain |
LwIP | R5F | YES | FreeRTOS | TCP/UDP IP networking stack with and without checksum offload enabled, TCP/UDP IP networking stack with server and client functionality, basic Socket APIs, netconn APIs and raw APIs, DHCP, ping, TCP iperf, scatter-gather, DSCP priority mapping | Other LwIP features |
Ethernet driver (ENET) | R5F | YES | FreeRTOS | Ethernet as port using CPSW, MAC loopback and PHY loopback, Layer 2 MAC, Packet Timestamping, CPSW Switch, CPSW EST, interrupt pacing, Policer and Classifier, MDIO Manual Mode, Credit Based Shaper (IEEE 802.1Qav), Strapped PHY (Early Ethernet) | RMII, MII mode |
ICSS-EMAC | R5F | YES | FreeRTOS | Switch and MAC features, Storm Prevention (MAC), Host Statistics, Multicast Filtering | Promiscuous Mode |
Mbed-TLS | R5F | NO | FreeRTOS | Tested software cryptography after porting, used mbedTLS with LwIP to implement HTTPS server | Hardware offloaded cryptography |
Ether-ring Implementation | R5F | NO | FreeRTOS | Duplicate Rejection, Ring termination and Packet Duplication, Latency measurement for different real-time traffic profiles, Performance KPIs | N/A |
Module | Supported CPUs | SysConfig Support | OS support | Key features tested | Key features not tested / NOT supported |
MCRC | R5F | NA | NORTOS | Full CPU, Auto CPU Mode and Semi CPU Auto Mode | - |
DCC | R5F | NA | NORTOS | Single Shot and Continuous modes | - |
PBIST | R5F | NA | NORTOS | Memories supported by MSS PBIST controller. | - |
ESM | R5F | NA | NORTOS | Tested in combination with RTI, DCC | - |
RTI | R5F | NA | NORTOS | WINDOWSIZE_100_PERCENT, WINDOWSIZE_50_PERCENT ,Latency/Propagation timing error(early)(50% window),Latency/Propagation timing error(late)(50% window) | - |
ECC | R5F | NA | NORTOS | ECC of MSS_L2, R5F TCM, MCAN, VIM, ICSSM, TPTC | - |
ECC Bus Safety | R5F | NA | NORTOS | AHB, AXI, TPTC | - |
CCM | R5F | NA | NORTOS | CCM Self Test Mode,Error Forcing Mode and Self Test Error Forcing Mode. | - |
R5F STC(LBIST), Static Register Read | R5F | NA | NORTOS | STC of R5F, R5F CPU Static Register Read | - |
Integrated Example | R5F | NA | FreeRTOS | Integrated example with all the SDL modules integrated in to one example. | ECC Bu Safety and STC. |
ID | Head Line | Module | Applicable Releases | Applicable Devices | Resolution/Comments |
PROC_SDL-8519 | In ECC for R5F data cache only, double bit test is not supported. | SDL | 10.00.00 onwards | AM263x, AM263Px | Fixed the example. |
PROC_SDL-8864 | D-tag and D-data ECC examples fail in release profile. | SDL | 10.00.00 onwards | AM263x, AM263Px | Fixed the example. |
MCUSDK-13341 | ECAP: Emulation mode does not work. | ECAP | 9.02.00 onwards | AM263x, AM263Px, AM261x | Add halt control API for ECAP in soc.c file and emulation mode in syscfg to be emulation free. |
MCUSDK-14051 | EQEP: CW CCW example doesn't use polling or interrupt | EQEP | 10.01.00 onwards | AM263x, AM263Px, AM261x | Modified example to use unit timer interrupt. |
MCUSDK-12354 | ADC: Syscfg code generation failed for soc-reference | ADC | 9.01.00 onwards | AM263x, AM263Px, AM261x | Update reference monitor number and buffer number |
MCUSDK-14332 | SDFM soc ctrl syscfg: code generates outside callable functions | SDFM | 10.00.01 onwards | AM263x, AM263Px, AM261x | Updated code generation of soc ctrl sdfm module in syscfg. |
MCUSDK-12238 | OUTPUTXBAR input sources from CMPSS needs to be renamed | ADC | 9.00.01 onwards | AM263Px | OUTPUTXBAR input sources from CMPSS are renamed as CMPSSA/Bx_CTRIPOUTH/L. |
MCUSDK-13874 | Syscfg load json function for flash configuration imports does not work | OSPI | 10.00.00 onwards | AM263x, AM263Px | Fix in SysCfg Meta file. |
MCUSDK-13109 | RTI Interrupt req is Pulse type and not Level type | RTI | 10.00.00 onwards | AM263x, AM263Px, AM261x | Updated interrupt type to Pulse |
MCUSDK-13523 | McSPI FIFO not enabled in DMA mode | McSPI | 10.00.00 onwards | AM263x | Added FIFO support in McSPI driver for Read and Write |
MCUSDK-14516 | UART ISR Blocking for long time | UART | 10.00.00 onwards | AM263x, AM263Px, AM261x | Removed unwanted timeout loop in UART ISR |
MCUSDK-13473 | UART uniflash script fails with large images ( > 1MB) | SBL | 10.00.00 onwards | AM263x, AM263Px, AM261x | Reference before assignment error in python script |
MCUSDK-12986 | FreeRTOS: Barrier instructions missing in Interrupt Disable/Enable API's | FreeRTOS | 09.01.00 onwards | AM263x, AM263Px, AM261x | FIQ should be used when Priority masking is required. No update in SDK. |
ID | Head Line | Module | Reported in release | Workaround |
MCUSDK-13865 | HRPWM Deadband sfo example has 1ns jitter | EPWM | 10.00.00 onwards | - |
MCUSDK-13201 | HRPWM waveform not generating (in updwon count) when prescaler is non-zero and HRPE is enabled | EPWM | 10.00.01 onwards | None |
MCUSDK-13834 | EQEP: EQEP frequency measurement example is not working as expected | EQEP | 10.00.01 onwards | None |
MCUSDK-13164 | AM263x: EPWM deadband example failure | EPWM | 09.02.00 | remove sync between the epwms and use the global tbclksync to synchronize the EPWMs |
MCUSDK-7319 | CONTROLSS-SDFM: Two Back-to-Back Writes to SDCPARMx Register Bit Fields CEVT1SEL, CEVT2SEL, and HZEN Within Three SD-Modulator Clock Cycles can Corrupt SDFM State Machine, Resulting in Spurious Comparator Events | SDFM | 08.04.00 onwards | Avoid back-to-back writes within three SD-modulator clock cycles or have the SDCPARMx register bit fields configured in one register write. |
MCUSDK-9082 | MbedTLS - RSA exploit by kernel-privileged cache side-channel attackers | Mbed-TLS | 08.06.00 onwards | - |
MCUSDK-13011 | Multicore Empty project not working properly | FreeRTOS | 09.01.00 onwards | - |
PINDSW-7715 | Dual EMAC instance not working with both ports together for icss_emac_lwip example | ICSS-EMAC | 09.02.00 onwards | None |
PINDSW-7746 | icss_emac_lwip example having low iperf values in TCP and UDP | ICSS-EMAC | 09.02.00 onwards | None |
PINDSW-8118 | Enabling DHCP mode in icss_emac_lwip example causes assert | ICSS-EMAC | 09.02.00 onwards | None |
MCUSDK-12756 | MbedTLS - Timing side channel attack in RSA private operation exposing plaintext. | Mbed-TLS | 08.06.00 onwards | None |
MCUSDK-13164 | AM263x: epwm deadband example validation failure | EPWM | 09.01.00 onwards | The Waveform of the EPWM is correct and is as expected. |
MCUSDK-13202 | Frame drops are seen in PRU GPIO based SENT decoder example while sending frames in burst format | PRU-IO | 09.00.00 onwards | None |
PROC_SDL-8392 | In ECC bus safety example, ECC error is not properly cleared at the source. | SDL | 08.06.00 onwards | None |
PROC_SDL-8857 | SDL integrated example does not support ECC Bus Safety. | SDL | 10.01.00 onwards | Use standalone example. |
PROC_SDL-9148 | ECC D-Data fail during release | SDL | 10.02.00 onwards | None |
MCUSDK-13466 | UART Transfer fails in 10MHz Auto Baud mode | UART | 10.00.00 onwards | Use different mode for 10MHz clock |
MCUSDK-13193 | SBL SD transfer time increased w.r.t SDK 9.2 | SBL | 10.00.00 onwards | None. |
MCUSDK-13652 | Readelf throws warning while parsing RS note | SBL, QSPI | Readelf command throws error when trying to read the RS note segment from an mcelf file. | - |
MCUSDK-14110 | Error building examples in CCS in mac | Infra | Example build fails in CCS only in MAC Machines | Building projects in CCS in MAC machines |
MCUSDK-14509 | AM263x/Am263px/AM261x: 10% Packet drop with UDP iperf in 100M bandwidth in 1Gbps FullDuplex linkspeed | Networking | 10.00.00 onwards | - |
ID | Head Line | Module | SDK Status |
i2311 | USART: Spurious DMA Interrupts | UART | Implemented |
i2313 | GPMC: Sub-32-bit read issue with NAND and FPGA/FIFO | GPMC | Not supported in SDK |
i2324 | No synchronizer present between GCM and GCD status signals | Common | Implemented |
i2345 | CPSW: Ethernet Packet corruption occurs if CPDMA fetches a packet which spans across memory banks | CPSW | Implemented |
i2350 | McSPI data transfer using EDMA in 'ABSYNC' mode stops after 32 bits transfer | McSPI | Implemented |
i2354 | SDFM: Two Back-to-Back Writes to SDCPARMx Register Bit Fields CEVT1SEL, CEVT2SEL, and HZEN Within Three SD-Modulator Clock Cycles can Corrupt SDFM State Machine, Resulting in Spurious Comparator Events | SDFM | Open |
i2375 | SDFM: SDFM module event flags (SDIFLG.FLTx_FLG_CEVTx) do not get set again if the comparator event is still active and digital filter path (using SDCOMPxCTL.CEVTxDIGFILTSEL) is being selected | SDFM | Open |
i2355 | ADC: DMA Read of Stale Result | ADC | Implemented |
i2356 | ADC: Interrupts may Stop if INTxCONT (Continue-to-Interrupt Mode) is not Set | ADC | Implemented |
i2375 | SDFM module event flags (SDIFLG.FLTx_FLG_CEVTx) do not get set again if the comparator event is still active and digital filter path (using SDCOMPxCTL.CEVTxDIGFILTSEL) is being selected | SDFM | Open |
i2392 | Race condition in capture registers resulting in events miss | Common | Open |
i2394 | Race condition in interrupt and error aggregator capture registers resulting in events miss | Common | Updated error aggregator registers in EDMA. |
i2401 | CPSW: Host Timestamps Cause CPSW Port to Lock up | CPSW | Open |
i2402 | CPSW: Ethernet to Host Checksum Offload does not work | CPSW | Open |
i2404 | Race condition in mailbox registers resulting in events miss | IPC | Implemented |
i2405 | CONTROLSS: Race condition OUTPUT_XBAR and PWM_XBAR resulting in event miss | XBAR | Open |