AM263x MCU+ SDK  10.01.00
SDL R5F ECC IDATA

Introduction

The example shows how to setup and use the ECC Safety Diagnostic operation on i-data cache momory of R5F core. Shows the generation of SEC error on R5F ECC Aggregator for IDATA cache moemories.

Use Cases

Use Case Description
UC-1 Single bit error injection.

Supported Combinations

Parameter Value
CPU + OS r5fss0-0 nortos
r5fss1-0 nortos
Toolchain ti-arm-clang
Board am263x-cc
Example folder examples/sdl/ecc/sdl_ecc_r5_i-data/

Steps to Run the Example

See Also

ECC : Error Correcting Code

Sample Output

Shown below is a sample output when the application is run,

ECC Example Application
ECC UC-1 Test
ECC_Test_init: Exception init complete
ESM_Test_init: Init MSS ESM complete
ECC_Test_init: R5FSS0 CORE0 ECC initialization is completed
R5FSS0 CORE0 I_DATA Single bit error inject: starting
R5FSS0 CORE0 I_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_ID = 4.
R5FSS0 CORE0 I_DATA Single bit error inject: starting
R5FSS0 CORE0 I_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_ID = 5.
R5FSS0 CORE0 I_DATA Single bit error inject: starting
R5FSS0 CORE0 I_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_ID = 6.
R5FSS0 CORE0 I_DATA Single bit error inject: starting
R5FSS0 CORE0 I_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_ID = 7.
All tests have passed.