The example shows how to setup and use the ECC Safety Diagnostic operation on d-data cache momory of R5F core. Shows the generation of SEC error on R5F ECC Aggregator for DDATA cache moemories.
ECC Example Application
ECC UC-1 Test
ECC_Test_init: Exception init complete
ESM_Test_init: Init MSS ESM complete
ECC_Test_init: R5FSS0 CORE0 ECC initialization is completed
R5FSS0 CORE0 D_DATA Single bit error inject: starting
R5FSS0 CORE0 D_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_Id = 13
R5FSS0 CORE0 D_DATA Single bit error inject: starting
R5FSS0 CORE0 D_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_Id = 14
R5FSS0 CORE0 D_DATA Single bit error inject: starting
R5FSS0 CORE0 D_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_Id = 15
R5FSS0 CORE0 D_DATA Single bit error inject: starting
R5FSS0 CORE0 D_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_Id = 16
R5FSS0 CORE0 D_DATA Single bit error inject: starting
R5FSS0 CORE0 D_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_Id = 17
R5FSS0 CORE0 D_DATA Single bit error inject: starting
R5FSS0 CORE0 D_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_Id = 18
R5FSS0 CORE0 D_DATA Single bit error inject: starting
R5FSS0 CORE0 D_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_Id = 19
R5FSS0 CORE0 D_DATA Single bit error inject: starting
R5FSS0 CORE0 D_DATA Single bit error inject at pErrMem = 0x00000000 and the value of pErrMem is 0xE59FF018 :test complete
Waiting for ESM Interrupt
UC-1: Injected 1-bit error and got ESM Interrupt for ram_Id = 20
All tests have passed.