AM263x MCU+ SDK  09.01.00
MPU Firewall Service DEMO

Introduction

This example demonstrates the use of HSM Firewall services.

2 services are available.

  1. Set Firewall Service is used to set firewall configuration.
  2. Set Firewall Interrupt service is responsible for the 4 operations mentioned below:
    • 2.1. Interrupt enable for protection and address violation
    • 2.2. Clearing Interrupt enable.
    • 2.3. Clearing Interrupt status.
    • 2.4. Clearing the current fault so that another can be captured.

Supported Combinations

Parameter Value
CPU + OS r5fss0_0 nortos
r5fss0_1 nortos
Toolchain ti-arm-clang
Boards am263x-cc
Example folder /examples/hsm_client/mpu_firewall_services_demo/

Steps to Run the Example

Sample Output

On successful boot, following message will be seen on terminal. Please note that the R5F application has not been side-loaded yet.

[HSM_CLIENT] New Client Registered with Client Id = 0
Starting QSPI Bootloader ...
[BOOTLOADER_PROFILE] Boot Media : NOR SPI FLASH
[BOOTLOADER_PROFILE] Boot Media Clock : 80.000 MHz
[BOOTLOADER_PROFILE] Boot Image Size : 28 KB
[BOOTLOADER_PROFILE] Cores present :
r5f0-1
r5f0-0
[BOOTLOADER PROFILE] System_init : 286us
[BOOTLOADER PROFILE] Drivers_open : 75us
[BOOTLOADER PROFILE] LoadHsmRtFw : 14503us
[BOOTLOADER PROFILE] Board_driversOpen : 2975us
[BOOTLOADER PROFILE] CPU load : 2292us
[BOOTLOADER_PROFILE] SBL Total Time Taken : 20134us
Image loading done, switching to application ...
[HSM_CLIENT] New Client Registered with Client Id = 2
Enabling the interrupt for both address violation and protection violation for MPU_R5SS0_CORE1_AHB
Firewall request #1 status = 11111111 11111111
Permissions for peripheral region(0x5230 0000 - 0x5230 03FF) are revoked for R5FSS0_1
[HSM_CLIENT] New Client Registered with Client Id = 2
Interrupt registeration successful, notifying remote core to read CSL_UART0_U_BASE register
Success