![Logo](ti_logo.svg) |
AM263x MCU+ SDK
08.05.00
|
|
Go to the documentation of this file.
34 #ifndef SDL_SOC_RTI_H_
35 #define SDL_SOC_RTI_H_
37 #include <sdl/include/am263x/sdlr_soc_baseaddress.h>
59 #define SDL_RTI_MAX_INSTANCE (0x04)
60 #define INSTANCE_INVALID (0x0U)
88 SDL_WDT2_U_BASE,SDL_WDT3_U_BASE,
@ SDL_INSTANCE_WDT0
Definition: sdl_soc_rti.h:74
@ SDL_INSTANCE_WDT3
Definition: sdl_soc_rti.h:77
@ SDL_INSTANCE_INVALID
Definition: sdl_soc_rti.h:78
@ SDL_INSTANCE_WDT1
Definition: sdl_soc_rti.h:75
int32_t SDL_RTI_getBaseaddr(SDL_RTI_InstanceType instance, uint32_t *baseAddr)
#define SDL_RTI_MAX_INSTANCE
Definition: sdl_soc_rti.h:59
@ SDL_INSTANCE_WDT2
Definition: sdl_soc_rti.h:76
static uint32_t SDL_RTI_baseAddress[SDL_RTI_MAX_INSTANCE+1U]
Definition: sdl_soc_rti.h:87
SDL_RTI_InstanceType
Definition: sdl_soc_rti.h:72