Introduction
A SDFM example that reads filter data from CPU In this example, SDFM filter data is read by DMA by SDFM FIFO DATA READTY INT trigger. SDFM configuration is shown below:
- SDFM used in this example - SDFM0
- Input control mode selected - MODE0
- Data filter settings
- Filter 1 is enabled
- Sinc3 filter selected
- OSR = 256
- Synchronized by using MFE (Main Filter enable bit)
- Filter output represented in 16 bit format
- In order to convert 26 bit Data filter into 16 bit format user needs to right shift by 10 bits for Sinc3 filter with OSR = 256
- FIFO is enabled for 16 levels.
- Interrupt module settings for SDFM filter
- Filter 1 will generate interrupt when a new filter FIFO Threshold is crossed.
Example Block diagram
External Connections
- Connect Sigma-Delta streams to SDFM0_CLK0, SDFM0_D0
Watch Variables
- filter1Result - Output of filter 1
AM263X-CC or AM263PX-CC or AM261x-SOM
When using with TMDSHSECDOCK (HSEC180 controlCARD Baseboard Docking Station)
- Connect Sigma-Delta streams to HSEC Pin 91, HSEC Pin 72
If required, use PWM waveforms as data and clock
- Connect HSEC Pin 51 to HSEC Pin 91
- Connect HSEC Pin 49 to HSEC Pin 72
AM263X-LP or AM263PX-LP
This example is not supported on AM263X-LP
Supported Combinations
Parameter | Value |
CPU + OS | r5fss0-0 nortos |
Toolchain | ti-arm-clang |
Board | am263px-cc |
Example folder | examples/drivers/sdfm/sdfm_filter_sync_dmaread/ |
Steps to Run the Example
- When using CCS projects to build, import the CCS project for the required combination and build it using the CCS project menu (see Using SDK with CCS Projects).
- When using makefiles to build, note the required combination and build using make command (see Using SDK with Makefiles)
- Establish connections as mentioned in External Connections section
- Launch a CCS debug session and run the executable, see CCS Launch, Load and Run
- View the UART console logs for results
See Also
SDFM
Sample Output
Shown below is a sample output when the application is run,
SDFM filter sync CPU read Test Started ...
gSdfmFifo1Base : 50268032
Some of the copied FIFO data...
Transfer number : 0 | Data : -2731 -13654 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -1638
Transfer number : 12 | Data : -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16
Transfer number : 24 | Data : -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16
Transfer number : 36 | Data : -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16
Transfer number : 48 | Data : -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16
Transfer number : 60 | Data : -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16384 -16
All tests have passed!!