![Logo](ti_logo.svg) |
AM263Px MCU+ SDK
09.01.00
|
|
Go to the documentation of this file.
56 #include <drivers/hw_include/cslr.h>
71 #define FSI_MAX_LEN_NWORDS_DATA ((uint16_t)0xFU)
76 #define FSI_MAX_VALUE_USERDATA ((uint16_t)0xFFU)
81 #define FSI_MAX_VALUE_BUF_PTR_OFF ((uint16_t)0xFU)
86 #define FSI_CTRL_REG_KEY ((uint16_t)0xA5U)
98 #define FSI_DATA_WIDTH_1_LANE ((uint32_t)0x0U)
100 #define FSI_DATA_WIDTH_2_LANE ((uint32_t)0x1U)
104 #define FSI_PINGTIMEOUT_ON_HWSWINIT_PING_FRAME ((uint32_t)0x1U)
119 #define FSI_32BIT_ECC_COMPUTE ((uint32_t)0x0U)
121 #define FSI_16BIT_ECC_COMPUTE ((uint32_t)0x1U)
138 #define FSI_INT1 ((uint32_t)0x0U)
140 #define FSI_INT2 ((uint32_t)0x1U)
165 #define FSI_FRAME_TYPE_PING ((uint32_t)0x0U)
167 #define FSI_FRAME_TYPE_ERROR ((uint32_t)0xFU)
169 #define FSI_FRAME_TYPE_1WORD_DATA ((uint32_t)0x4U)
171 #define FSI_FRAME_TYPE_2WORD_DATA ((uint32_t)0x5U)
173 #define FSI_FRAME_TYPE_4WORD_DATA ((uint32_t)0x6U)
175 #define FSI_FRAME_TYPE_6WORD_DATA ((uint32_t)0x7U)
177 #define FSI_FRAME_TYPE_NWORD_DATA ((uint32_t)0x3U)
196 #define FSI_PINGTIMEOUT_ON_HWINIT_PING_FRAME ((uint32_t)0x0U)
uint32_t FSI_InterruptNum
Interrupt lines supported in FSI.
Definition: fsi/v0/fsi.h:136
uint32_t FSI_PingTimeoutMode
FSI ping timeout mode.
Definition: fsi/v0/fsi.h:190
uint32_t FSI_FrameType
FSI frame type.
Definition: fsi/v0/fsi.h:163
uint32_t FSI_ECCComputeWidth
ECC Computation width - 16 bit or 32 bit.
Definition: fsi/v0/fsi.h:117
uint32_t FSI_DataWidth
Data lines used for transmit/receive operation.
Definition: fsi/v0/fsi.h:97