Introduction
This section contains AI/Machine Learning example applications demonstrating edge AI capabilities on AM26x devices using TI's feature extraction library and TVM-compiled neural network models.
These examples cover various use cases including:
- Classification: Detecting and categorizing signals into discrete classes
- Regression: Predicting continuous values from sensor data
- Forecasting: Predicting future values based on historical time series
- Anomaly Detection: Identifying abnormal patterns in sensor data
- Data Capture: Collecting sensor data for model training with Edge AI Studio
Classification Examples
- Generic Timeseries Classification
- Motor Fault Detection
- Arc Fault Detection
- Blower Imbalance Detection
Regression Examples
- Generic Timeseries Regression
- Torque Measurement
- Washing Machine Load Weighing
Forecasting Examples
- Generic Timeseries Forecasting
- HVAC Indoor Temperature Forecasting
- PMSM Rotor Temperature Forecasting
Anomaly Detection Examples
- Generic Timeseries Anomaly Detection
- Fan Blade Anomaly Detection
Data Capture and Live Preview Examples
- Temperature Sensor Data Capture
- DAP Default