AM243x MCU+ SDK  12.01.00
Time-Sensitive Networking (TSN)

Overview

TI's TSN stack provides a comprehensive IEEE 802.1 Time-Sensitive Networking implementation for Sitara MCU+ SoC families. The stack is co-developed with Excelfore Corporation and runs on FreeRTOS, integrated with the Enet LLD over the CPSW peripheral.

The TSN Stack provides hardware configuration abstractions for some features 802.1 TSN features like 802.1av, 802.3br, 802.1Qbv etc. The stack is organized into four open-source core libraries plus optional evaluation libraries for AVB (AVTP):

Library Role Source Path
tsn_unibase Platform-independent utility functions (logging, memory, lists) source/networking/tsn/tsn-stack/tsn_unibase/
tsn_combase Communication primitives (sockets, threads, timers, IPC) source/networking/tsn/tsn-stack/tsn_combase/
tsn_gptp IEEE 802.1AS-2020 gPTP protocol state machines and clock servo source/networking/tsn/tsn-stack/tsn_gptp/
tsn_uniconf Universal YANG configuration daemon with SimpleDB source/networking/tsn/tsn-stack/tsn_uniconf/
yangemb YANG database licensing library (required for all TSN applications) source/networking/tsn/tsn-stack/license_lib/

Features and IEEE Standard Coverage

Feature/Standard Supported

The following TSN Features of CPSW are supported to be configurable by the TSN Stack.

Feature IEEE Standard Notes
Credit-Based Shaper (CBS / FQTSS) 802.1Qav Hardware per-class CBS shaper in CPSW; reserves per-stream bandwidth using idle slope; YANG model configuration available
Interspersing Express Traffic (IET) IEEE 802.3br CPSW frame preemption separating express and preemptable traffic queues (802.3br / 802.1Qbu); YANG model configuration available
Enhancements for Scheduled Traffic (EST) 802.1Qbv Time-aware gate control list (GCL) via CPSW TAS hardware; per-traffic-class gate scheduling with nanosecond precision; YANG model configuration available
Time Synchronization (gPTP) 802.1AS-2020 Full end-to-end IEEE 802.1AS-2020 stack; grandmaster, slave, and Bridge/Relay Instances; tested against Intel and TI endpoints; YANG data model configuration available

Supported Features - gPTP

  • IEEE 802.1AS-2020 grandmaster (Time Transmitter), slave (Time Receiver), and bridge/Relay Instance (Boundary clock mode)
  • Peer-to-peer (P2P) path delay measurement via PDelay_Req / PDelay_Resp / PDelay_Resp_Follow_Up exchange
  • Best Master Clock Algorithm (BMCA) with full priority vector comparison
  • Announce, Sync, Follow_Up, and Signaling message exchange
  • gPTP Capable advertisement and negotiation via organization-specific signaling TLVs
  • Multiple clock domain support (CMLDS) — up to 2 simultaneous domains (GPTP_MAX_DOMAINS)
  • Hardware timestamping integration for Sync and PDelay messages
  • IIR clock servo with configurable phase and frequency filter coefficients (PHASE_OFFSET_IIR_ALPHA, FREQ_OFFSET_IIR_ALPHA)
  • Quick sync mode: reduced time-to-lock via shortened compute interval, increased frequency update rate, and hardware phase adjustment
  • AVNU compliance mode (configurable)
  • Static port state configuration (bypass BMCA for fixed topologies)

Not Supported Features - gPTP

  • End-to-end (E2E) delay mechanism — P2P only
  • No Transparent Clock support
  • More than 2 simultaneous gPTP clock domains (GPTP_MAX_DOMAINS ceiling = 2)
  • UDP/IPv4 transport — Ethernet L2 only

Architecture

Software Block Diagram

TSN Stack Software Block Diagram

Resource Utilization

The table below depicts the typical resource utilization of TSN Features in a typical TSN included application.

Resource Count Usage
TX channel 1 gPTP (1)
RX flow 1 gPTP (1)
Tasks 2 uniconf_task (1), gptp2d_task (1)
Note
Default configuration: each use case uses one dedicated CPSW Tx DMA channel and one dedicated Rx Flow per port. Debug builds use 16 KB stack per task (TSN_TSK_STACK_SIZE = 16 KB).

Examples and Feature Coverage

Example Feature Demonstrated Standards Exercised
gPTP Time Receiver gPTP slave mode, clock lock to grandmaster 802.1AS-2020
gPTP Time Transmitter gPTP grandmaster mode 802.1AS-2020
gPTP Bridge gPTP Relay Instance (Boundary clock / bridge) 802.1AS-2020
TSN EST Scheduled Traffic gate control list (GCL) 802.1Qbv

Interoperability Tests

gPTP Interoperability

The following third-party devices/Stacks have been used for interoperability verification of the IEEE 802.1AS-2020 gPTP implementation:

Peer Hardware Peer Software Roles Tested
Intel I210 NIC Linux ptp4l (linuxptp) Grandmaster, slave, Bridge/Relay
Intel I350 NIC Linux ptp4l (linuxptp) Grandmaster, slave, Bridge/Relay
TI EVM TI gPTP stack (TSN SDK) Peer-to-peer slave / master; daisy-chain with multiple nodes
TI EVM with DP83TG721 PHY TI gPTP stack (TSN SDK) Grandmaster, slave

Memory Footprint

All measurements are on Sitara R5F, release build. Columns: Code = .text, Read Only = .rodata / .const, Read Write = .bss + .data (RAM).

Configuration 1: gPTP Only

Note
Measured using gptp_cpsw_app (AM275x R5F, release, -flto disabled), It is expected to reduce further by 10-20% by enabling --flto flag.
Library Code (KB) Read Only (KB) Read Write (KB) Total (KB)
tsn_unibase 4 1 7 12
tsn_combase 14 4 18 36
tsn_uniconf 34 12 67 113
tsn_gptp 61 12 25 97
yangemb 3 1 0 3
Total 117 29 116 262

Performance Metrics

gPTP performance

gPTP Parameter Value Notes
Initial time to sync ~500 ms Measured from link up with Quick sync enabled. See gPTP Time-to-Sync Optimization for tuning details.
Sync accuracy < 100 ns Tested with Intel I210, I229, and I350 NICs and TI EVM-to-EVM setups.

For memory optimization, time-to-sync tuning, troubleshooting, and known limitations see:

  • TSN Developer Guidelines — TSN Developer Guidelines (memory footprint, sync optimization, troubleshooting, limitations)

See Also