AM243x MCU+ SDK  12.01.00
CacheP.h
Go to the documentation of this file.
1 /*
2  * Copyright (C) 2018-2023 Texas Instruments Incorporated
3  *
4  * Redistribution and use in source and binary forms, with or without
5  * modification, are permitted provided that the following conditions
6  * are met:
7  *
8  * Redistributions of source code must retain the above copyright
9  * notice, this list of conditions and the following disclaimer.
10  *
11  * Redistributions in binary form must reproduce the above copyright
12  * notice, this list of conditions and the following disclaimer in the
13  * documentation and/or other materials provided with the
14  * distribution.
15  *
16  * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
21  * "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
22  * LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
23  * A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
24  * OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
25  * SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
26  * LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
27  * DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
28  * THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
29  * (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
30  * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
32 
33 #ifndef CACHEP_H
34 #define CACHEP_H
35 
36 #ifdef __cplusplus
37 extern "C" {
38 #endif
39 
40 #include <stdint.h>
41 #include <kernel/dpl/SystemP.h>
42 #if defined(_TMS320C6X)
43 #include <kernel/dpl/CacheP_c6x.h>
44 #endif
45 
60 #if defined (SOC_AM263X) || defined (SOC_AM263PX) || defined (SOC_AM261X)
61 #define CacheP_CACHELINE_ALIGNMENT (32U)
62 #else
63 #define CacheP_CACHELINE_ALIGNMENT (128U)
64 #endif
65 
74  #define CacheP_TYPE_L1P (0x0001u)
75  #define CacheP_TYPE_L1D (0x0002u)
76  #define CacheP_TYPE_L2P (0x0004u)
77  #define CacheP_TYPE_L2D (0x0008u)
78  #define CacheP_TYPE_L1 ((CacheP_TYPE_L1P)|(CacheP_TYPE_L1D))
79  #define CacheP_TYPE_L2 ((CacheP_TYPE_L2P)|(CacheP_TYPE_L2D))
80  #define CacheP_TYPE_ALLP ((CacheP_TYPE_L1P)|(CacheP_TYPE_L2P))
81  #define CacheP_TYPE_ALLD ((CacheP_TYPE_L1D)|(CacheP_TYPE_L2D))
82  #define CacheP_TYPE_ALL (((CacheP_TYPE_L1P)|(CacheP_TYPE_L1D))|((CacheP_TYPE_L2P)|(CacheP_TYPE_L2D)))
89 typedef struct CacheP_Config_ {
90 
91  uint32_t enable;
92  uint32_t enableForceWrThru;
95 
97 extern const CacheP_Config gCacheConfig;
98 
108 void CacheP_enable(uint32_t type);
109 
119 void CacheP_disable(uint32_t type);
120 
126 uint32_t CacheP_getEnabled(void);
127 
137 void CacheP_wbAll(uint32_t type);
138 
148 void CacheP_wbInvAll(uint32_t type);
149 
161 void CacheP_wb(void *addr, uint32_t size, uint32_t type);
162 
174 void CacheP_inv(void *addr, uint32_t size, uint32_t type);
175 
187 void CacheP_wbInv(void *addr, uint32_t size, uint32_t type);
188 
193 void CacheP_init(void);
194 
197 #ifdef __cplusplus
198 }
199 #endif
200 
201 #endif /* CACHEP_H */
202 
CacheP_enable
void CacheP_enable(uint32_t type)
Cache enable.
CacheP_disable
void CacheP_disable(uint32_t type)
Cache disable.
size
uint16_t size
Definition: tisci_boardcfg.h:1
gCacheConfig
const CacheP_Config gCacheConfig
Externally defined Cache configuration.
CacheP_Config::enableForceWrThru
uint32_t enableForceWrThru
Definition: CacheP.h:92
SystemP.h
CacheP_Config
Cache config structure, this used by SysConfig and not to be used by end-users directly.
Definition: CacheP.h:89
CacheP_wbAll
void CacheP_wbAll(uint32_t type)
Cache writeback for full cache.
CacheP_wbInvAll
void CacheP_wbInvAll(uint32_t type)
Cache writeback and invalidate for full cache.
CacheP_init
void CacheP_init(void)
Initialize Cache sub-system, called by SysConfig, not to be called by end users.
type
uint16_t type
Definition: tisci_rm_core.h:1
addr
uint64_t addr
Definition: csl_udmap_tr.h:3
CacheP_wbInv
void CacheP_wbInv(void *addr, uint32_t size, uint32_t type)
Cache writeback and invalidate for a specified region.
CacheP_inv
void CacheP_inv(void *addr, uint32_t size, uint32_t type)
Cache invalidate for a specified region.
CacheP_Config::enable
uint32_t enable
Definition: CacheP.h:91
CacheP_getEnabled
uint32_t CacheP_getEnabled(void)
Get cache enabled bits.
CacheP_wb
void CacheP_wb(void *addr, uint32_t size, uint32_t type)
Cache writeback for a specified region.