AM243x MCU+ SDK  12.01.00
Buildsheet

Introduction

Build Sheet of supported features and modules for this SDK release. The following table lists the supported features and modules for the corresponding category, along with the support status for RTOS on all the cores.

The support status is indicated by the following codes:

Cod Note
Yes The feature or module is supported
No The feature or module is not supported
SDKx.y The feature or module will be supported in a future version of the SDK
NA The feature or module is not applicable in the hardware

Software Buildsheet

Category Module SubModule RTOS on R5F RTOS on M4F
Memory Map MAIN Domain Memory Map Yes Yes
MCU Domain Memory Map Yes Yes
Processors View Memory Map NA NA
Region-based Address Translation Yes Yes
System Interconnect NA NA
Initialization I2C Bootloader Operation NA NA
SPI Bootloader Operation NA NA
QSPI Bootloader Operation Yes NA
OSPI Bootloader Operation Yes NA
PCIe Bootloader Operation NA NA
GPMC Bootloader Operation NOR No NA
NAND No NA
Ethernet Bootloader Operation No NA
USB Bootloader Operation Host No NA
Device No NA
MMCSD Bootloader Operation SD Card (4 bit) Yes NA
SD Card (8 bit) No NA
eMMC Yes NA
UART Bootloader Operation Yes NA
Device Configuration Power Yes Yes
Reset Yes Yes
Clocking Yes Yes
Processors and Accelerators Dual-R5F MCU Subsystem Yes NA
Dual-A53 MPU Subsystem NA NA
Cortex-M4F Subsystem NA Yes
Programmable Real-Time Unit and Industrial Communication Subsystem - Gigabit General PRU Use Yes No
EtherCAT Device Yes No
Profinet RT Device Yes No
Profinet IRT Device Yes No
EtherNet/IP adapter Yes No
Ethernet Endpoint (EMAC) Yes No
Ethernet Switch No No
Ethernet HSR No No
IO Link Primary Yes No
HDSL, EnDat 2.2 Yes No
Interprocessor Communication Mailbox Yes Yes
Spinlock Yes Yes
Memory Controllers DDR Subsystem (DDRSS) DDR4 Yes NA
LPDDR4 No NA
Inline ECC Yes NA
Region-based Address Translation (RAT) Module Yes Yes
Interrupts MCU Domain Interrupt Maps Yes Yes
MAIN Domain Interrupt Maps Yes NA
Time Sync Time Sync Module (CPTS) Yes No
Timer Manager No No
Time Sync and Compare Events No No
Data Movement Architecture (DMA) Data Movement Subsystem (DMSS) Yes NA
Peripheral DMA (PDMA) Yes NA
RingAcc Yes NA
Secure Proxy Yes NA
Interrup Aggregator Yes NA
Packet Streaming Interface Link Yes NA
General Connectivity Peripherals Analog-to-Digital Converter (ADC) Yes No
General-Purpose Interface (GPIO) Yes Yes
Inter-Integrated Circuit (I2C) Interface Controller Yes Yes
Target Yes Yes
Multichannel Serial Peripheral Interface (MCSPI) Controller Yes Yes
Peripheral Yes Yes
Universal Asynchronous Receiver/Transmitter (UART) UART Yes Yes
RS-485 No No
IrDA No No
High-speed Serial Interfaces Gigabit Ethernet Switch (CPSW0) Switch Yes NA
EndPoint Yes NA
Peripheral Component Interconnect Express (PCIe) Subsystem Root Complex Yes NA
EndPoint Yes NA
Universal Serial Bus Subsystem (USBSS) Host 3.0 No NA
Device 3.0 No NA
Host 2.0 No NA
Device 2.0 Yes NA
Serializer/Deserializer (SerDes) Yes NA
Memory Interfaces Flash Subsystem (FSS) No NA
Octal Serial Peripheral Interface (OSPI) Yes NA
General-Purpose Memory Controller (GPMC) FPGA No NA
NAND No NA
NOR No NA
etc. No NA
Error Location Module (ELM) No NA
Multimedia Card Secure Digital (MMCSD) Interface 4-bit Yes NA
8-bit Yes NA
Industrial and Control Interfaces Enhanced Capture (ECAP) Module Capture Yes NA
PWM No NA
Enhanced Pulse Width Modulation (EPWM) Module Yes NA
Enhanced Quadrature Encoder Pulse (EQEP) Module Yes NA
Controller Area Network (MCAN) CAN Yes NA
CAN FD Yes NA
FSI Receiver Yes NA
Transmitter Yes NA
Timer Modules Global Timebase Counter (GTC) Yes Yes
Windowed Watchdog Timer (WWDT) Yes No
Timers Timer Yes Yes
Capture No No
Compare No No
PWM No No
Internal Diagnostics Modules Dual Clock Comparator (DCC) Yes Yes
Error Signaling Module (ESM) Yes Yes
RTI(WWDG) Yes Yes
Voltage and Thermal Management(VTM) Yes Yes
Interconnect Isolation Gasket(STOG) Yes Yes
Interconnect Isolation Gasket(MTOG) No Yes
Power OK(POK) Yes Yes
PBIST(Built In Self Test) Yes Yes
LBIST(Built In Self Test) No Yes
Memory Cyclic Redundancy Check (MCRC) Controller Yes Yes
ECC Aggregator Yes Yes
 On-Chip Debug Yes Yes