AM243x MCU+ SDK  09.02.00
cdn_print.h
Go to the documentation of this file.
1 /******************************************************************************
2  * Copyright (C) 2011-2018 Cadence Design Systems, Inc.
3  * All rights reserved worldwide
4  *
5  * The material contained herein is the proprietary and confidential
6  * information of Cadence or its licensors, and is supplied subject to, and may
7  * be used only by Cadence's customer in accordance with a previously executed
8  * license and maintenance agreement between Cadence and that customer.
9  *
10  ******************************************************************************
11  * cdn_print.h
12  * Print debug logs
13  *
14  * This is the example implementation of DbgPrint used in debug build
15  ******************************************************************************
16  */
17 
26 #ifdef __cplusplus
27 extern "C"
28 {
29 #endif
30 
31 #include "stdarg.h"
32 #include "stdio.h"
33 #include "stdlib.h"
34 #include "stddef.h"
35 #include "stdint.h"
37 
45 #define USBSSP_DBG_CUSBD 0x00000010U
46 
48 #define USBSSP_DBG_CUSBD_ISR 0x00000001U
49 
51 #define DBG_DMA_BASIC_MSG 0x00000100U
52 
54 #define DBG_DMA_VERBOSE_MSG 0x00000200U
55 
57 #define DBG_DMA_ERR_MSG 0x00000400U
58 
60 #define DBG_DMA_CHANNEL_USEGE_MSG 0x00001000U
61 
67 inline void DbgPrint(uint32_t module_id, uint32_t log_lvl, const char *str, ...);
68 
73 void CUSBD_DbgMsgInit(void);
74 
84 void DbgMsgSetLvl(uint32_t log_lvl);
85 
92 void DbgMsgEnableModule(uint32_t module_id);
93 
99 void DbgMsgDisableModule(uint32_t module_id);
100 
101 
102 #ifdef DEBUG
103 
104 #define DEFAULT_CDN_DBG_MODULE ( USBSSP_DBG_CUSBD | DBG_DMA_BASIC_MSG )
105 #define DEFAULT_CDN_LOG_LVL (DBG_FYI)
106 
107 
108 #else
109 
110 #define DEFAULT_CDN_DBG_MODULE (0)
111 #define DEFAULT_CDN_LOG_LVL (0)
112 
113 #endif
114 
117 #ifdef __cplusplus
118 }
119 #endif
120 
121 
CUSBD_DbgMsgInit
void CUSBD_DbgMsgInit(void)
Initialize CUSBD Debug module with default parameters.
str
char str[32]
Definition: tisci_core.h:1
DbgMsgEnableModule
void DbgMsgEnableModule(uint32_t module_id)
enable logs for given module
DbgMsgDisableModule
void DbgMsgDisableModule(uint32_t module_id)
disable logs for given module
cdn_log.h
DbgPrint
void DbgPrint(uint32_t module_id, uint32_t log_lvl, const char *str,...)
Printf function hook for cadence usb device driver.
DbgMsgSetLvl
void DbgMsgSetLvl(uint32_t log_lvl)
Sets debug verbosity level.