This software component is designed for Texas Instruments SITARA AM243X based platforms with PRU-ICSS IP to enable customers to integrate EtherNet/IP™ Adapter functionality into their system. It implements a CIP™ (Common Industrial Protocol, see THE CIP NETWORKS LIBRARY – Volume 1) and EtherNet/IP (EtherNet/IP Adaptation of CIP, see THE CIP NETWORKS LIBRARY – Volume 2) stack based on the PRU-ICSS firmware by Texas Instruments. The supported CIP and EtherNet/IP functionality is listed in the Datasheet below. The EtherNet/IP stack is executed on a dedicated R5F core running FreeRTOS.
Address Conflict Detection
Actual Packet Interval
American Standard Code for Information Interchange
Connection Identifier
Common Industrial Protocol
Data Link Layer
Device Level Ring
Expected Packet Rate
Link Layer Discovery Protocol
Media Access Control Identifier
Protocol Data Unit
Requested Packet Interval
Programmable Logic Controller
Service Data Unit
Transmission Control Protocol
Unconnected Message Manager