This documentation also includes the conformity test report for the AM243x Launchpad.
This package includes a conformity self declaration, the full conformity report and the log files from the test run.
IO-Link Interface and System Specification Version 1.1.2 July 2013 is the base for the development of the IO-Link Master and Device stacks.
IO-Link Test Specification Version 1.1.2 July 2014 is the base for the tests of the IO-Link Master and Device stacks.