![Logo](ti_logo.svg) |
AM243x MCU+ SDK
08.05.00
|
|
Go to the documentation of this file.
52 #define IEC62439_CONST_REM_NODE_TYPE_DANP (0)
53 #define IEC62439_CONST_REM_NODE_TYPE_REDBOXP (1)
54 #define IEC62439_CONST_REM_NODE_TYPE_VDANP (2)
55 #define IEC62439_CONST_REM_NODE_TYPE_DANH (3)
56 #define IEC62439_CONST_REM_NODE_TYPE_REDBOXH (4)
57 #define IEC62439_CONST_REM_NODE_TYPE_VDANH (5)
58 #define IEC62439_CONST_REM_NODE_TYPE_SAN (6)
60 #define IEC62439_CONST_DUPLICATE_ACCEPT (1)
61 #define IEC62439_CONST_DUPLICATE_DISCARD (2)
63 #define IEC62439_CONST_TRANSPARENT_RECEPTION_REMOVE_RCT (1)
64 #define IEC62439_CONST_TRANSPARENT_RECEPTION_PASS_RCT (2)