This example demonstrates Cyclic Redundancy Check (CRC) in full CPU mode for Channel number 1. CRC signature is calculated on a frame that is stored in memory and compared against pre-calculated CRC signature value.
Parameter | Value |
---|---|
CPU + OS | r5fss0-0 nortos |
m4fss0-0 nortos | |
Toolchain | ti-arm-clang |
Boards | am243x-evm, am243x-lp |
Example folder | examples/drivers/crc/crc_full_cpu/ |
Shown below is a sample output when the application is run,