Multi-Media Card Secure Digital (MMCSD) peripheral is a driver which provides an interface with storage devices which follows MMC/SD/SDIO protocol. The driver supports single bit, four bit and eight bit data lines to communicate with the connected media. The MMCSD controller provides accessibility to external MMC/SD/SDIO devices using a programmed IO method or DMA data transfer method. There are two MMCSD modules inside the SOC - MMCSD0 and MMCSD1.
Features Supported
- Integrated DMA Controller supporting SD Advanced DMA - SDMA, ADMA2 and ADMA3
- 64-bit data, address width System Bus Interface
- MMCSD0 supports eMMC 5.1, and also backward compatible withe earlier eMMC standards
- MMCSD1 supports SD card HC 4.10 and SD Physical Layer v3.01, SDIO v3.00
SysConfig Features
- Note
- It is strongly recommend to use SysConfig where it is available instead of using direct SW API calls. This will help simplify the SW application and also catch common mistakes early in the development cycle.
Features not Supported
- MMCSD0 does not support SD card, SDIO and voltages 3.3V, 3.0V, 1.2V and HS400 DDR
- MMCSD1 does not support MMC card, UHS-II SD card and SDR104
Example Usage
Include the below file to access the APIs
Instance Open Example
Instance Close Example
API
APIs for MMCSD