IO-Link Master  1.09.00
IO-Link Specifications

IO-Link Specification v1.1.2

IO-Link Interface and System Specification Version 1.1.2 July 2013 is the base for the development of the IO-Link Master and Device stacks.

IO-Link Test Specification v1.1.2

IO-Link Test Specification Version 1.1.2 July 2013 is the base for the tests of the IO-Link Master and Device stacks.