IO-Link Master  1.09.00
Datasheet
Feature Description Implementation
IO-Link Types IO-Link Master Yes
IO-Link Standards IO-Link Specification IEC 61131-9 V1.1.2 (V1.0 backwards compatible) Yes
IO-Link Standards IO-Link Specification IEC 61131-9 V1.1.3 Planned
IO-Link Standards IODD V1.1 Yes
Communication Classess Com1, Com 2, Com 3 (4.8, 38.4, 230.4 Kbit/s) Yes
Telegram Types 0, 1, 2.1, 2.2, 2.3, 2.4, 2.5 Yes
Max. IO-Link Channels 8 Yes
IO-Link Stack Hardware interface (BSP, HW control) Yes
IO-Link Stack Message handler Yes
IO-Link Stack Application layer (on-request data objects, process data objects) Yes
IO-Link Stack System management Yes
IO-Link Stack Data storage (master) Yes
IO-Link Stack Standard master interface via API Yes
IO-Link Stack Standard master interface via UART Yes
Device Configuration IO-Link Master Configuration Tool Yes
Inter Processor Communication support Fieldbus Transport Layer Client Integration R5 & TI-RTOS (Application Interface/ Frontend) Planned
Inter Processor Communication support Fieldbus Transport Layer Client Integration R5 & FreeRTOS (Application Interface/ Frontend) Planned
Inter Processor Communication support Fieldbus Transport Layer Client Integration A53 & Linux (Application Interface/ Frontend) Planned

Memory Footprint

IO-Link Master Example Project ROM memory usage 180.36 kB
RAM memory usage 225.89 kB