Feature | Description | Implementation |
EtherNet/IP Device Class | Adapter | Yes |
Scanner | No |
Device Profile | Generic Device | Yes |
Device Configuration | EDS File | Yes
|
Connection Types | Exclusive Owner | Yes |
Input Only | Yes |
Listen Only | Yes |
Connection Trigger Types | Cyclic | Yes |
Application Triggered | No |
Change of State | Yes |
Maximum Connections | Class 1 | 8 |
Class 3 | 32 |
Explicit Messaging | Connected | Yes |
Unconnected | Yes |
Standard Objects | Identity Object (0x01) | Yes |
Message Router Object (0x02) | Yes |
Assembly Object (0x04) | Yes |
Connection Manager Object (0x06) | Yes |
Time Sync Object (0x43) | Yes |
Device Level Ring Object (0x47) | Yes |
QoS Object (0x48) | Yes |
TCP/IP Interface Object (0xF5) | Yes |
Ethernet Link Object (0xF6) | Yes |
Supported Elementary Data Types | BOOL | Yes |
SINT | Yes |
INT | Yes |
DINT | Yes |
LINT | Yes |
USINT | Yes |
UINT | Yes |
UDINT | Yes |
ULINT | Yes |
REAL | Yes |
LREAL | Yes |
STRING | Planned |
BYTE | Yes |
WORD | Yes |
DWORD | Yes |
LWORD | Yes |
STRING2 | Planned |
SHORT_STRING | Yes |
EPATH | Yes |
Supported Constructed Data Types | Formal Array | Yes |
IP Addressing Modes | DHCP | Yes |
BOOTP | Planned |
Static | Yes |
VLAN tagging | IEEE802.1Q, 3 bit PCP (8 levels) | Yes |
Switch queues | 4 |
Statistics | Media counters supported per interface (dual port switch) | Yes |
Interface counters supported per interface | Yes |
CIP Sync (PTP/IEEE1588) | Supports Drives Profile : E2E clock | Yes |
PTP over UDP | Yes |
Transparent Clock supported | Yes |
Ordinary Clock supported | Yes |
Single and Two Step Clock supported | Yes |
Supported Network Features | Link Layer Discovery Protocol (LLDP) | Planned |
Device Level Ring (DLR) | Yes |
Address Conflict Detection (ACD) | Yes |
Quality of Service (QoS) | Yes |
CIP Reset Services | Identity Object Reset Services of Typ 0, 1, and 2 |
Device Level Ring (DLR) | Beacon based | Yes |
Self configuring | Yes |
Min. beacon interval | 200 µs |
Min. beacon timeout | 400 µs |
Baud Rate | 100 Mbit/s | Yes |
10 Mbit/s | Yes |
Duplex Mode | Half | Planned |
Full | Yes |
Auto Negotiation | Yes |
Conformance | | ODVA CT18.1 |