Demo slave app implementation
Functions | |
uint8_t | EC_SLV_APP_getValueFromMaster (void *pApplicationCtxt_p, uint16_t index_p, uint8_t subindex_p, uint32_t size_p, uint16_t MBXMEM *pData_p, uint8_t completeAccess_p) |
Read Process data (CoE) callback. More... | |
uint8_t | EC_SLV_APP_setValueToMaster (void *pApplicationCtxt_p, uint16_t index_p, uint8_t subindex_p, uint32_t size_p, uint16_t MBXMEM *pData_p, uint8_t completeAccess_p) |
Write Process data (CoE) callback. More... | |
EC_API_EError_t | EC_SLV_APP_populateRxPDO (EC_SLV_APP_Sapplication_t *pApplicationInstance_p) |
Configure RX PDO entries. More... | |
EC_API_EError_t | EC_SLV_APP_populateTxPDO (EC_SLV_APP_Sapplication_t *pApplicationInstannce_p) |
Configure TX PDO entries. More... | |
void | EC_SLV_APP_initBoardFunctions (EC_SLV_APP_Sapplication_t *pAppInstance_p) |
Initialize board related functions. More... | |
void | EC_SLV_APP_registerStacklessBoardFunctions (EC_SLV_APP_Sapplication_t *pAppInstance_p) |
Register board related functions, which do not use stack handle. More... | |
bool | EC_SLV_APP_EoE_settingIndHandler (void *pContext_p, uint16_t *pMac_p, uint16_t *pIp_p, uint16_t *pSubNet_p, uint16_t *pDefaultGateway_p, uint16_t *pDnsIp_p) |
EoE Settings Indication callback. More... | |
bool | EC_SLV_APP_EoE_receiveHandler (void *pContext_p, uint16_t *pData_p, uint16_t length_p) |
User defined EoE receive function. Called when an EoE frame is received. More... | |
void | EC_SLV_APP_applicationInit (EC_SLV_APP_Sapplication_t *pAppInstance_p) |
Initialize application. More... | |
void | EC_SLV_APP_applicationDeInit (EC_SLV_APP_Sapplication_t *pAppInstance_p) |
Deinitialize application. More... | |
void | EC_SLV_APP_loopTask (void *pArg_p) |
Application Loop Task. More... | |
void | EC_SLV_APP_mainTask (void *pArg_p) |
Main routine. More... | |