![Logo](ti_logo.svg) |
AM243x MCU+ SDK
08.02.00
|
|
Go to the documentation of this file.
54 #ifndef RM_TISCI_PSIL_H
55 #define RM_TISCI_PSIL_H
uint16_t thread
Definition: tisci_rm_psil.h:207
uint32_t valid_params
Definition: tisci_rm_psil.h:263
struct tisci_header hdr
Definition: tisci_rm_psil.h:277
uint32_t nav_id
Definition: tisci_rm_psil.h:103
uint32_t src_thread
Definition: tisci_rm_psil.h:160
struct tisci_header hdr
Definition: tisci_rm_psil.h:204
uint16_t taddr
Definition: tisci_rm_psil.h:266
uint16_t nav_id
Definition: tisci_rm_psil.h:206
Reads the specified thread real-time configuration register from a specified PSI-L thread using the P...
Definition: tisci_rm_psil.h:203
uint32_t src_thread
Definition: tisci_rm_psil.h:104
Response to unpairing a PSI-L source thread from a destination thread.
Definition: tisci_rm_psil.h:170
uint16_t taddr
Definition: tisci_rm_psil.h:208
struct tisci_header hdr
Definition: tisci_rm_psil.h:115
uint32_t dst_thread
Definition: tisci_rm_psil.h:105
uint32_t valid_params
Definition: tisci_rm_psil.h:205
uint32_t data
Definition: tisci_rm_psil.h:222
uint32_t nav_id
Definition: tisci_rm_psil.h:159
struct tisci_header hdr
Definition: tisci_rm_psil.h:158
Unpairs a PSI-L source thread from a destination thread.
Definition: tisci_rm_psil.h:157
uint32_t data
Definition: tisci_rm_psil.h:267
struct tisci_header hdr
Definition: tisci_rm_psil.h:221
Response to pairing a PSI-L source thread to a destination thread.
Definition: tisci_rm_psil.h:114
struct tisci_header hdr
Definition: tisci_rm_psil.h:102
This file contains:
Definition: tisci_rm_psil.h:101
struct tisci_msg_rm_psil_pair_req __attribute__((__packed__))
uint16_t nav_id
Definition: tisci_rm_psil.h:264
Response to reading a PSI-L thread real-time register.
Definition: tisci_rm_psil.h:220
uint16_t thread
Definition: tisci_rm_psil.h:265
Response to writing a PSI-L thread real-time register.
Definition: tisci_rm_psil.h:276
struct tisci_header hdr
Definition: tisci_rm_psil.h:171
Write to the specified thread real-time configuration register in a specified PSI-L thread using the ...
Definition: tisci_rm_psil.h:261
struct tisci_header hdr
Definition: tisci_rm_psil.h:262
uint32_t dst_thread
Definition: tisci_rm_psil.h:161