|
AM243x MCU+ SDK
08.02.00
|
|
Go to the documentation of this file.
53 #ifndef TISCI_PM_TISCI_CORE_H
54 #define TISCI_PM_TISCI_CORE_H
struct tisci_header hdr
Definition: tisci_pm_core.h:153
struct tisci_header hdr
Definition: tisci_pm_core.h:78
Empty response for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:104
Response for TISCI_MSG_WAKE_REASON.
Definition: tisci_pm_core.h:77
struct tisci_header hdr
Definition: tisci_pm_core.h:176
Request for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:162
Empty response for TISCI_MSG_SYS_RESET.
Definition: tisci_pm_core.h:175
struct tisci_header hdr
Definition: tisci_pm_core.h:105
Empty response for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:152
Empty request for TISCI_MSG_GOODBYE.
Definition: tisci_pm_core.h:140
struct tisci_header hdr
Definition: tisci_pm_core.h:66
struct tisci_msg_wake_reason_req __attribute__((__packed__))
uint8_t domgrp_t
Defines the sysfw DOMGRP type. This is meant to be used in code or data structures that require disti...
Definition: sciclient.h:243
Empty request for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:116
struct tisci_header hdr
Definition: tisci_pm_core.h:93
Empty response for TISCI_MSG_ENABLE_WDT.
Definition: tisci_pm_core.h:128
struct tisci_header hdr
Definition: tisci_pm_core.h:163
Empty request for TISCI_MSG_WAKE_RESET.
Definition: tisci_pm_core.h:92
domgrp_t domain
Definition: tisci_pm_core.h:164
struct tisci_header hdr
Definition: tisci_pm_core.h:117
char mode[32]
Definition: tisci_pm_core.h:79
This file contains:
Definition: tisci_pm_core.h:65
uint32_t time_ms
Definition: tisci_pm_core.h:81
struct tisci_header hdr
Definition: tisci_pm_core.h:129
struct tisci_header hdr
Definition: tisci_pm_core.h:141
char reason[32]
Definition: tisci_pm_core.h:80