EtherCAT Slave  1.04.06
Error Codes

Overview

Enumeration of API Error Codes

Typedefs

typedef enum EC_API_EError EC_API_EError_t
 

Enumerations

enum  EC_API_EError {
  EC_API_eERR_NONE = 0, EC_API_eERR_CRITICAL = EC_ERROR_CLASS(0x0001), EC_API_eERR_EMPTY = EC_ERROR_CLASS(0x0002), EC_API_eERR_FULL = EC_ERROR_CLASS(0x0003),
  EC_API_eERR_MEM = EC_ERROR_CLASS(0x0004), EC_API_eERR_BUSY = EC_ERROR_CLASS(0x0005), EC_API_eERR_ABORT = EC_ERROR_CLASS(0x0006), EC_API_eERR_INVALID = EC_ERROR_CLASS(0x0007),
  EC_API_eERR_STOPPED = EC_ERROR_CLASS(0x0008), EC_API_eERR_NOTFOUND = EC_ERROR_CLASS(0x0009), EC_API_eERR_TIMEOUT = EC_ERROR_CLASS(0x000A), EC_API_eERR_SKIP = EC_ERROR_CLASS(0x000B),
  EC_API_eERR_WAIT = EC_ERROR_CLASS(0x000C), EC_API_eERR_NULLPTR = EC_ERROR_CLASS(0x000D), EC_API_eERR_ALLOC_FAILED = EC_ERROR_CLASS(0x000E), EC_API_eERR_OUT_OF_BOUND = EC_ERROR_CLASS(0x000F),
  EC_API_eERR_STR_OVERFLOW = EC_ERROR_CLASS(0x0010), EC_API_eERR_PDO_OVERFLOW = EC_ERROR_CLASS(0x0011), EC_API_eERR_NOT_INITIALIZED = EC_ERROR_CLASS(0x0012), EC_API_eERR_MALLOC = EC_ERROR_CLASS(0x0013),
  EC_API_eERR_UNALIGNED = EC_ERROR_CLASS(0x0014), EC_API_eERR_TX_PROC_IMG_OVERFLOW = EC_ERROR_CLASS(0x0015), EC_API_eERR_RX_PROC_IMG_OVERFLOW = EC_ERROR_CLASS(0x0016), EC_API_eERR_COE_OBJ_DESC_OVERFLOW = EC_ERROR_CLASS(0x0017),
  EC_API_eERR_MAP_AREA_OVERFLOW = EC_ERROR_CLASS(0x0018), EC_API_eERR_PDO_ENTRY_OVERFLOW = EC_ERROR_CLASS(0x0019), EC_API_eERR_VARIABLE_OVERFLOW = EC_ERROR_CLASS(0x001A), EC_API_eERR_EMERGENCY_QUEUE_FULL = EC_ERROR_CLASS(0x001B),
  EC_API_eERR_ERR_NO_CYCLIC_BUFFER = EC_ERROR_CLASS(0x001C), EC_API_eERR_READ_ONLY = EC_ERROR_CLASS(0x001D), EC_API_eERR_OBJECT_DICT_CREATE = EC_ERROR_CLASS(0x001E), EC_API_eERR_VENDOR_ID_NOT_SET = EC_ERROR_CLASS(0x001F),
  EC_API_eERR_PRODUCT_CODE_NOT_SET = EC_ERROR_CLASS(0x0020), EC_API_eERR_PRODUCT_NAME_NOT_SET = EC_ERROR_CLASS(0x0021), EC_API_eERR_HW_VERSION_NOT_SET = EC_ERROR_CLASS(0x0022), EC_API_eERR_SW_VERSION_NOT_SET = EC_ERROR_CLASS(0x0023),
  EC_API_eERR_COE_OBJ_OVERFLOW = EC_ERROR_CLASS(0x0024), EC_API_eERR_MAP_ADDR_INV = EC_ERROR_CLASS(0x0025), EC_API_eERR_MISSING_PROC_DATA = EC_ERROR_CLASS(0x0026), EC_API_eERR_NO_INPUT_PROC_IMAGE = EC_ERROR_CLASS(0x0027),
  EC_API_eERR_NO_OUTPUT_PROC_IMAGE = EC_ERROR_CLASS(0x0028), EC_API_eERR_FW_ERR_OPEN_FAILED = EC_ERROR_CLASS(0x0029), EC_API_eERR_FW_ERR_MEM_OVERFLOW = EC_ERROR_CLASS(0x002A), EC_API_eERR_NO_INPUT_PROC_MEMORY = EC_ERROR_CLASS(0x002B),
  EC_API_eERR_NO_OUTPUT_PROC_MEMORY = EC_ERROR_CLASS(0x002C), EC_API_eERR_INVALID_SYNCMAN_IDX = EC_ERROR_CLASS(0x002D), EC_API_eERR_NOT_SUPPORTED = EC_ERROR_CLASS(0x002E), EC_API_eERR_XML_OPEN_FAILED = EC_ERROR_CLASS(0x002F),
  EC_API_eERR_XML_HEX_PARSE_FAILED = EC_ERROR_CLASS(0x0030), EC_API_eERR_XML_PARSE_INV_STATE = EC_ERROR_CLASS(0x0031), EC_API_eERR_XML_PARSE_INV_VALUE = EC_ERROR_CLASS(0x0032), EC_API_eERR_XML_CREATE_PDO = EC_ERROR_CLASS(0x0033),
  EC_API_eERR_XML_PARSE_PDO_IDX_VAL = EC_ERROR_CLASS(0x0034), EC_API_eERR_XML_CREATE_PDO_ENTRY = EC_ERROR_CLASS(0x0035), EC_API_eERR_COE_OBJ_INDEX_EXISTS = EC_ERROR_CLASS(0x0036), EC_API_eERR_PDO_MAPINDEX_EXISTS = EC_ERROR_CLASS(0x0037),
  EC_API_eERR_EVALUATION_MODE = EC_ERROR_CLASS(0x0038), EC_API_eERR_GROUP_TYPE_NOT_SET = EC_ERROR_CLASS(0x0039), EC_API_eERR_DEPRECATED = EC_ERROR_CLASS(0x0039)
}