![Logo](ti_logo.svg) |
AM243x MCU+ SDK
08.01.00
|
|
Go to the documentation of this file.
61 #define TISCI_MSG_VALUE_RM_RING_ADDR_LO_VALID (1u << 0u)
65 #define TISCI_MSG_VALUE_RM_RING_ADDR_HI_VALID (1u << 1u)
69 #define TISCI_MSG_VALUE_RM_RING_COUNT_VALID (1u << 2u)
73 #define TISCI_MSG_VALUE_RM_RING_MODE_VALID (1u << 3u)
77 #define TISCI_MSG_VALUE_RM_RING_SIZE_VALID (1u << 4u)
81 #define TISCI_MSG_VALUE_RM_RING_ORDER_ID_VALID (1u << 5u)
85 #define TISCI_MSG_VALUE_RM_RING_VIRTID_VALID (1u << 6u)
90 #define TISCI_MSG_VALUE_RM_RING_ASEL_VALID (1U << 7U)
95 #define TISCI_MSG_VALUE_RM_RING_MODE_RING (0x0u)
99 #define TISCI_MSG_VALUE_RM_RING_MODE_MESSAGE (0x1u)
103 #define TISCI_MSG_VALUE_RM_RING_MODE_CREDENTIALS (0x2u)
107 #define TISCI_MSG_VALUE_RM_RING_MODE_QM (0x3u)
112 #define TISCI_MSG_VALUE_RM_RING_SIZE_4B (0x0u)
116 #define TISCI_MSG_VALUE_RM_RING_SIZE_8B (0x1u)
120 #define TISCI_MSG_VALUE_RM_RING_SIZE_16B (0x2u)
124 #define TISCI_MSG_VALUE_RM_RING_SIZE_32B (0x3u)
128 #define TISCI_MSG_VALUE_RM_RING_SIZE_64B (0x4u)
132 #define TISCI_MSG_VALUE_RM_RING_SIZE_128B (0x5u)
136 #define TISCI_MSG_VALUE_RM_RING_SIZE_256B (0x6u)
141 #define TISCI_MSG_VALUE_RM_MON_SOURCE_VALID (1u << 0U)
145 #define TISCI_MSG_VALUE_RM_MON_MODE_VALID (1u << 1U)
149 #define TISCI_MSG_VALUE_RM_MON_QUEUE_VALID (1u << 2U)
153 #define TISCI_MSG_VALUE_RM_MON_DATA0_VAL_VALID (1u << 3U)
157 #define TISCI_MSG_VALUE_RM_MON_DATA1_VAL_VALID (1u << 4U)
162 #define TISCI_MSG_VALUE_RM_MON_SRC_ELEM_CNT (0U)
166 #define TISCI_MSG_VALUE_RM_MON_SRC_HEAD_PKT_SIZE (1U)
170 #define TISCI_MSG_VALUE_RM_MON_SRC_ACCUM_Q_SIZE (2U)
175 #define TISCI_MSG_VALUE_RM_MON_MODE_DISABLED (0U)
179 #define TISCI_MSG_VALUE_RM_MON_MODE_PUSH_POP (1U)
183 #define TISCI_MSG_VALUE_RM_MON_MODE_THRESHOLD (2U)
187 #define TISCI_MSG_VALUE_RM_MON_MODE_WATERMARK (3U)
191 #define TISCI_MSG_VALUE_RM_MON_MODE_STARVATION (4U)
uint16_t index
Definition: tisci_rm_ra.h:401
uint32_t addr_lo
Definition: tisci_rm_ra.h:304
Response to configuring a ring monitor.
Definition: tisci_rm_ra.h:415
uint32_t count
Definition: tisci_rm_ra.h:306
struct tisci_header hdr
Definition: tisci_rm_ra.h:398
struct tisci_msg_rm_ring_cfg_req __attribute__((__packed__))
Configures a Navigator Subsystem ring monitor. Configures the real-time registers of a Navigator Subs...
Definition: tisci_rm_ra.h:397
uint16_t queue
Definition: tisci_rm_ra.h:404
uint32_t valid_params
Definition: tisci_rm_ra.h:301
struct tisci_header hdr
Definition: tisci_rm_ra.h:416
uint8_t mode
Definition: tisci_rm_ra.h:307
uint16_t index
Definition: tisci_rm_ra.h:303
uint32_t data1_val
Definition: tisci_rm_ra.h:406
uint32_t data0_val
Definition: tisci_rm_ra.h:405
uint8_t asel
Definition: tisci_rm_ra.h:311
uint32_t addr_hi
Definition: tisci_rm_ra.h:305
struct tisci_header hdr
Definition: tisci_rm_ra.h:321
uint8_t size
Definition: tisci_rm_ra.h:308
uint8_t source
Definition: tisci_rm_ra.h:402
uint8_t mode
Definition: tisci_rm_ra.h:403
uint32_t valid_params
Definition: tisci_rm_ra.h:399
uint8_t order_id
Definition: tisci_rm_ra.h:309
uint16_t nav_id
Definition: tisci_rm_ra.h:400
uint16_t virtid
Definition: tisci_rm_ra.h:310
struct tisci_header hdr
Definition: tisci_rm_ra.h:300
Response to configuring a ring.
Definition: tisci_rm_ra.h:320
uint16_t nav_id
Definition: tisci_rm_ra.h:302
Configures a Navigator Subsystem ring.
Definition: tisci_rm_ra.h:299