Common Open Source Downloads

This page has links to source for open source applications used across a wide variety of TI products. They are bundled here
to save space and make their management easier. You should have been directed here by the manifest delivered with your
product. Most products contain the open source with them if being delivered or as a separate link from that products
download location.


Package Downloads
Title Description
Accord-Framework-v3.8.0.zip Accord Framework
certifi-2020.12.5.tar.gz certifi v2020.12.5 - PyPI package
chardet-4.0.0.tar.gz chardet v4.0.0 - PyPI package
eslint-plugin-deprecation v1.2.1 ESLint rule that reports usage of deprecated code.
ICSharp Library v0.84 SharpZipLib (#ziplib, formerly NZipLib) is a compression library that supports Zip files using both stored and deflate compression methods, PKZIP 2.0 style and AES encryption, tar with GNU long filename extensions, GZip, zlib and raw deflate, as well as BZip2. Zip64 is supported while Deflate64 is not yet supported.
FFmpeg.zip FFmpeg
gcc-arm-none-eabi-7-2017-q4-major-src.tar.bz2 GCC ARM 7-2017q4
java-simple-serial-connector-2.8.0.zip Java Simple Serial Connector 2.8.0
JsChardet v2.3.0 Port of python's chardet (https://github.com/chardet/chardet)
libftdi_1.2.7z Library to talk to FTDI chips
libiconv-1.9.1.tar.gz GNU libiconv (iconv.dll) Library
libiconv-1.16.tar.gz GNU libiconv (iconv.dll) Library
Libpthreads pthreads-w32-2-9-1 Pthreads library
LibUSB-1.0.19
libusb is a C library that provides generic access to USB devices.
LibUSB-1.0.21 libusb is a C library that provides generic access to USB devices.
LibUSB-1.0.27 libusb is a C library that provides generic access to USB devices.
LibUSB-2.1 libusb is a C library that provides generic access to USB devices.
LibUsbDotNet-v2_2_29.zip Windows USB Library
libxml11.zip LabXML v1.1
libxml12.zip LabXML v1.2
Gmake v4.1.0 GNU Make.
matplotlib-1.5.3.zip MATPLOTLIB v1.5.3
xpcom.7z Mozilla XPCOM (modified) , v1.9
newlib-1.19.0.tar.gz Newlib 1.19.0
ngspice_linux_src_v38.zip, ngspice_macos_src_v38.zip ngspice v38
nw.js-nw-v0.33.4.tar.gz Node Webkit version 0.33.4
nw.js-nw-v0.60.0.tar.gz Node Webkit version 0.60.0
NW 0.11.6 SRC.zip Node Webkit version 0.11.6
node-lame-src.zip Node Lame - NodeJS native bindings to libmp3lame & libmpg123 - version 1.1.1
nsis-3.03-src.tar.bz2 Nullsoft Scriptable Install System - v3.03
numpy-1.14.3.zip NumPy v1.14.3
OpenJDK 16.2 OpenJDK 16.2
OpenJDK v17.0.2 OpenJDK v17.0.2 from https://adoptium.net/
pathspec-0.8.1.tar.gz pathspec v0.8.1 - PyPI package
PySide-1.2.1.zip PySide v1.2.1
PySide-1.2.2.tar.gz PySide v1.2.2 (includes Shiboken)
PySide6-6.6.2-cp38-abi3-win_amd64.whl PySide6 v6.6.2
pyside-setup-opensource-src-5.15.2.zip PySide2 v5.15.2 (includes Shiboken2)
PyUSB-1.6.zip PyUSB v1.6
pyzmq-22.1.0.tar.gz pyzmq v22.1.0 - PyPI package
rptlab-reportlab-e1546608f841.zip ReportLab - e1546608f841
Sidewalk Tools TI Sidewalk for CC13xx and CC26xx
Srecord v1.63 The SRecord package is a collection of powerful tools for manipulating EPROM load files. It reads and writes numerous EPROM file formats, and can perform many different manipulations.
7-zip v22.01 7-zip v22.01
7-zip v16.04 7-zip v16.04
7-zip v9.20 7-zip v9.20
QT Packages
NOTE: Texas Instruments highly recommends you follow Qts guidance for obtaining the source and rebuilding Qt. It can be found here.
qt-everywhere-opensource-src-4.8.5.tar.xz QT Source Package v4.8.5
qt-everywhere-opensource-src-5.9.2.tar.xz QT Source Package v5.9.2
qt-everywhere-opensource-src-5.7.0.tar.gz QT Source Package v5.7.0
qt-unified-windows-x86-3.0.5-online.exe QT Desktop & Mobile Open Source Package v3.0.5
qt-unified-windows-x86-3.0.2-online.exe QT Desktop & Mobile Open Source Package v3.0.2
Qt Versions 5.3 to 5.15.2
Qt Base GIT Clone done on 18 Oct 2020
WinPThreads Pthreads-win32 (a.k.a. pthreads4w) is an Open Source Software implementation of the Threads component of the POSIX 1003.1c 1995 Standard (or later) for Microsoft's Windows environment. Some functions from POSIX 1003.1b are also supported, including semaphores.