![]() |
0.01.00
|
This is the complete list of members for ot::TimerScheduler, including all inherited members.
| Add(Timer &aTimer, const AlarmApi &aAlarmApi) | ot::TimerScheduler | protected |
| GetInstance(void) const | ot::InstanceLocator | inline |
| GetIp6(void) const | ot::InstanceLocator | |
| GetNetif(void) const | ot::InstanceLocator | |
| InstanceLocator(otInstance &aInstance) | ot::InstanceLocator | inlineprotected |
| IsStrictlyBefore(uint32_t aTimeA, uint32_t aTimeB) | ot::TimerScheduler | protectedstatic |
| mHead (defined in ot::TimerScheduler) | ot::TimerScheduler | protected |
| ProcessTimers(const AlarmApi &aAlarmApi) | ot::TimerScheduler | protected |
| Remove(Timer &aTimer, const AlarmApi &aAlarmApi) | ot::TimerScheduler | protected |
| SetAlarm(const AlarmApi &aAlarmApi) | ot::TimerScheduler | protected |
| Timer (defined in ot::TimerScheduler) | ot::TimerScheduler | friend |
| TimerScheduler(otInstance &aInstance) | ot::TimerScheduler | inlineprotected |