![]() |
0.01.00
|
This is the complete list of members for ot::AddressResolver, including all inherited members.
| AddressResolver(otInstance &aInstance) | ot::AddressResolver | explicit |
| Clear(void) | ot::AddressResolver | |
| GetEntry(uint8_t aIndex, otEidCacheEntry &aEntry) const | ot::AddressResolver | |
| GetInstance(void) const | ot::InstanceLocator | inline |
| GetIp6(void) const | ot::InstanceLocator | |
| GetNetif(void) const | ot::InstanceLocator | |
| InstanceLocator(otInstance &aInstance) | ot::InstanceLocator | inlineprotected |
| Remove(uint8_t aRouterId) | ot::AddressResolver | |
| Resolve(const Ip6::Address &aEid, Mac::ShortAddress &aRloc16) | ot::AddressResolver | |
| UpdateCacheEntry(const Ip6::Address &aEid, Mac::ShortAddress aRloc16) | ot::AddressResolver |