55 #define GAP_DEVICE_INIT_DONE_EVENT 0x00 56 #define GAP_DEVICE_DISCOVERY_EVENT 0x01 57 #define GAP_ADV_DATA_UPDATE_DONE_EVENT 0x02 58 #define GAP_MAKE_DISCOVERABLE_DONE_EVENT 0x03 59 #define GAP_END_DISCOVERABLE_DONE_EVENT 0x04 60 #define GAP_LINK_ESTABLISHED_EVENT 0x05 61 #define GAP_LINK_TERMINATED_EVENT 0x06 62 #define GAP_LINK_PARAM_UPDATE_EVENT 0x07 63 #define GAP_RANDOM_ADDR_CHANGED_EVENT 0x08 64 #define GAP_SIGNATURE_UPDATED_EVENT 0x09 65 #define GAP_AUTHENTICATION_COMPLETE_EVENT 0x0A 66 #define GAP_PASSKEY_NEEDED_EVENT 0x0B 67 #define GAP_SLAVE_REQUESTED_SECURITY_EVENT 0x0C 68 #define GAP_DEVICE_INFO_EVENT 0x0D 69 #define GAP_BOND_COMPLETE_EVENT 0x0E 70 #define GAP_PAIRING_REQ_EVENT 0x0F 71 #define GAP_AUTHENTICATION_FAILURE_EVT 0x10 72 #define GAP_UPDATE_LINK_PARAM_REQ_EVENT 0x11 79 #define GAP_CONNHANDLE_INIT 0xFFFE 80 #define GAP_CONNHANDLE_ALL 0xFFFF 87 #define GAP_PROFILE_BROADCASTER 0x01 88 #define GAP_PROFILE_OBSERVER 0x02 89 #define GAP_PROFILE_PERIPHERAL 0x04 90 #define GAP_PROFILE_CENTRAL 0x08 108 #define TGAP_GEN_DISC_ADV_MIN 0 117 #define TGAP_LIM_ADV_TIMEOUT 1 126 #define TGAP_GEN_DISC_SCAN 2 135 #define TGAP_LIM_DISC_SCAN 3 144 #define TGAP_CONN_EST_ADV_TIMEOUT 4 154 #define TGAP_CONN_PARAM_TIMEOUT 5 163 #define TGAP_LIM_DISC_ADV_INT_MIN 6 172 #define TGAP_LIM_DISC_ADV_INT_MAX 7 181 #define TGAP_GEN_DISC_ADV_INT_MIN 8 190 #define TGAP_GEN_DISC_ADV_INT_MAX 9 199 #define TGAP_CONN_ADV_INT_MIN 10 208 #define TGAP_CONN_ADV_INT_MAX 11 217 #define TGAP_CONN_SCAN_INT 12 226 #define TGAP_CONN_SCAN_WIND 13 235 #define TGAP_CONN_HIGH_SCAN_INT 14 244 #define TGAP_CONN_HIGH_SCAN_WIND 15 253 #define TGAP_GEN_DISC_SCAN_INT 16 262 #define TGAP_GEN_DISC_SCAN_WIND 17 271 #define TGAP_LIM_DISC_SCAN_INT 18 280 #define TGAP_LIM_DISC_SCAN_WIND 19 288 #define TGAP_CONN_EST_ADV 20 298 #define TGAP_CONN_EST_INT_MIN 21 307 #define TGAP_CONN_EST_INT_MAX 22 316 #define TGAP_CONN_EST_SCAN_INT 23 325 #define TGAP_CONN_EST_SCAN_WIND 24 334 #define TGAP_CONN_EST_SUPERV_TIMEOUT 25 343 #define TGAP_CONN_EST_LATENCY 26 352 #define TGAP_CONN_EST_MIN_CE_LEN 27 361 #define TGAP_CONN_EST_MAX_CE_LEN 28 370 #define TGAP_PRIVATE_ADDR_INT 29 379 #define TGAP_CONN_PAUSE_CENTRAL 30 388 #define TGAP_CONN_PAUSE_PERIPHERAL 31 397 #define TGAP_SM_TIMEOUT 32 406 #define TGAP_SM_MIN_KEY_LEN 33 415 #define TGAP_SM_MAX_KEY_LEN 34 424 #define TGAP_FILTER_ADV_REPORTS 35 433 #define TGAP_SCAN_RSP_RSSI_MIN 36 442 #define TGAP_REJECT_CONN_PARAMS 37 445 #if !defined ( TESTMODES ) 446 #define TGAP_AUTH_TASK_ID 38 447 #define TGAP_VERIFY_CAR 39 448 #define TGAP_PARAMID_MAX 40 450 #define TGAP_GGS_PARAMS 102 452 #define TGAP_GAP_TESTCODE 38 453 #define TGAP_SM_TESTCODE 39 454 #define TGAP_AUTH_TASK_ID 40 455 #define TGAP_VERIFY_CAR 41 456 #define TGAP_PARAMID_MAX 42 458 #define TGAP_GATT_TESTCODE 100 459 #define TGAP_ATT_TESTCODE 101 460 #define TGAP_GGS_PARAMS 102 461 #define TGAP_L2CAP_TESTCODE 103 470 #define DEVDISC_MODE_NONDISCOVERABLE 0x00 471 #define DEVDISC_MODE_GENERAL 0x01 472 #define DEVDISC_MODE_LIMITED 0x02 473 #define DEVDISC_MODE_ALL 0x03 479 #define ADDRTYPE_PUBLIC 0x00 480 #define ADDRTYPE_RANDOM 0x01 481 #define ADDRTYPE_PUBLIC_ID 0x02 482 #define ADDRTYPE_RANDOM_ID 0x03 488 #define SET_ADDRTYPE_ID 0x02 489 #define MASK_ADDRTYPE_ID 0x01 495 #define RANDOM_ADDR_SUBTYPE_STATIC 0x00 496 #define RANDOM_ADDR_SUBTYPE_RPA 0x01 497 #define RANDOM_ADDR_SUBTYPE_NRPA 0x02 503 #define RANDOM_ADDR_HDR_MASK 0xC0 504 #define STATIC_ADDR_HDR 0xC0 505 #define PRIVATE_NON_RESOLVE_ADDR_HDR 0x80 506 #define PRIVATE_RESOLVE_ADDR_HDR 0x40 512 #define ADDRMODE_PUBLIC 0x00 513 #define ADDRMODE_STATIC 0x01 514 #define ADDRMODE_PRIVATE_NONRESOLVE 0x02 515 #define ADDRMODE_PRIVATE_RESOLVE 0x03 522 #define GAP_ADTYPE_ADV_IND 0x00 523 #define GAP_ADTYPE_ADV_HDC_DIRECT_IND 0x01 524 #define GAP_ADTYPE_ADV_SCAN_IND 0x02 525 #define GAP_ADTYPE_ADV_NONCONN_IND 0x03 526 #define GAP_ADTYPE_ADV_LDC_DIRECT_IND 0x04 533 #define GAP_ADRPT_ADV_IND 0x00 534 #define GAP_ADRPT_ADV_DIRECT_IND 0x01 535 #define GAP_ADRPT_ADV_SCAN_IND 0x02 536 #define GAP_ADRPT_ADV_NONCONN_IND 0x03 537 #define GAP_ADRPT_SCAN_RSP 0x04 543 #define GAP_FILTER_POLICY_ALL 0x00 544 #define GAP_FILTER_POLICY_WHITE_SCAN 0x01 545 #define GAP_FILTER_POLICY_WHITE_CON 0x02 546 #define GAP_FILTER_POLICY_WHITE 0x03 552 #define GAP_DISC_FILTER_POLICY_ALL 0x00 553 #define GAP_DISC_FILTER_POLICY_WHITE 0x01 554 #define GAP_DISC_FILTER_POLICY_ALL_DIRECT 0x02 555 #define GAP_DISC_FILTER_POLICY_WHITE_DIRECT 0x03 558 #define ADV_CHANMAP_SIZE 5 560 #define GAP_PASSCODE_MAX 999999 568 #define GAP_INIT_SIGN_COUNTER 0xFFFFFFFF 573 #define GAP_ADVCHAN_37 0x01 574 #define GAP_ADVCHAN_38 0x02 575 #define GAP_ADVCHAN_39 0x04 576 #define GAP_ADVCHAN_ALL (GAP_ADVCHAN_37 | GAP_ADVCHAN_38 | GAP_ADVCHAN_39) 582 #define WL_NOTUSED 0x00 590 #define GAP_ADTYPE_FLAGS 0x01 591 #define GAP_ADTYPE_16BIT_MORE 0x02 592 #define GAP_ADTYPE_16BIT_COMPLETE 0x03 593 #define GAP_ADTYPE_32BIT_MORE 0x04 594 #define GAP_ADTYPE_32BIT_COMPLETE 0x05 595 #define GAP_ADTYPE_128BIT_MORE 0x06 596 #define GAP_ADTYPE_128BIT_COMPLETE 0x07 597 #define GAP_ADTYPE_LOCAL_NAME_SHORT 0x08 598 #define GAP_ADTYPE_LOCAL_NAME_COMPLETE 0x09 599 #define GAP_ADTYPE_POWER_LEVEL 0x0A 600 #define GAP_ADTYPE_OOB_CLASS_OF_DEVICE 0x0D 601 #define GAP_ADTYPE_OOB_SIMPLE_PAIRING_HASHC 0x0E 602 #define GAP_ADTYPE_OOB_SIMPLE_PAIRING_RANDR 0x0F 603 #define GAP_ADTYPE_SM_TK 0x10 604 #define GAP_ADTYPE_SM_OOB_FLAG 0x11 605 #define GAP_ADTYPE_SLAVE_CONN_INTERVAL_RANGE 0x12 606 #define GAP_ADTYPE_SIGNED_DATA 0x13 607 #define GAP_ADTYPE_SERVICES_LIST_16BIT 0x14 608 #define GAP_ADTYPE_SERVICES_LIST_128BIT 0x15 609 #define GAP_ADTYPE_SERVICE_DATA 0x16 610 #define GAP_ADTYPE_PUBLIC_TARGET_ADDR 0x17 611 #define GAP_ADTYPE_RANDOM_TARGET_ADDR 0x18 612 #define GAP_ADTYPE_APPEARANCE 0x19 613 #define GAP_ADTYPE_ADV_INTERVAL 0x1A 614 #define GAP_ADTYPE_LE_BD_ADDR 0x1B 615 #define GAP_ADTYPE_LE_ROLE 0x1C 616 #define GAP_ADTYPE_SIMPLE_PAIRING_HASHC_256 0x1D 617 #define GAP_ADTYPE_SIMPLE_PAIRING_RANDR_256 0x1E 618 #define GAP_ADTYPE_SERVICE_DATA_32BIT 0x20 619 #define GAP_ADTYPE_SERVICE_DATA_128BIT 0x21 620 #define GAP_ADTYPE_3D_INFO_DATA 0x3D 621 #define GAP_ADTYPE_MANUFACTURER_SPECIFIC 0xFF 622 #define GAP_ADTYPE_FLAGS_LIMITED 0x01 623 #define GAP_ADTYPE_FLAGS_GENERAL 0x02 624 #define GAP_ADTYPE_FLAGS_BREDR_NOT_SUPPORTED 0x04 630 #define GAP_STATE_IDLE 0x00 631 #define GAP_STATE_ADV 0x01 632 #define GAP_STATE_SCAN 0x02 633 #define GAP_STATE_INIT 0x04 639 #define GAP_APPEARE_UNKNOWN 0x0000 640 #define GAP_APPEARE_GENERIC_PHONE 0x0040 641 #define GAP_APPEARE_GENERIC_COMPUTER 0x0080 642 #define GAP_APPEARE_GENERIC_WATCH 0x00C0 643 #define GAP_APPEARE_WATCH_SPORTS 0x00C1 644 #define GAP_APPEARE_GENERIC_CLOCK 0x0100 645 #define GAP_APPEARE_GENERIC_DISPLAY 0x0140 646 #define GAP_APPEARE_GENERIC_RC 0x0180 647 #define GAP_APPEARE_GENERIC_EYE_GALSSES 0x01C0 648 #define GAP_APPEARE_GENERIC_TAG 0x0200 649 #define GAP_APPEARE_GENERIC_KEYRING 0x0240 650 #define GAP_APPEARE_GENERIC_MEDIA_PLAYER 0x0280 651 #define GAP_APPEARE_GENERIC_BARCODE_SCANNER 0x02C0 652 #define GAP_APPEARE_GENERIC_THERMOMETER 0x0300 653 #define GAP_APPEARE_GENERIC_THERMO_EAR 0x0301 654 #define GAP_APPEARE_GENERIC_HR_SENSOR 0x0340 655 #define GAP_APPEARE_GENERIC_HRS_BELT 0x0341 656 #define GAP_APPEARE_GENERIC_BLOOD_PRESSURE 0x0380 657 #define GAP_APPEARE_GENERIC_BP_ARM 0x0381 658 #define GAP_APPEARE_GENERIC_BP_WRIST 0x0382 659 #define GAP_APPEARE_GENERIC_HID 0x03C0 660 #define GAP_APPEARE_HID_KEYBOARD 0x03C1 661 #define GAP_APPEARE_HID_MOUSE 0x03C2 662 #define GAP_APPEARE_HID_JOYSTIC 0x03C3 663 #define GAP_APPEARE_HID_GAMEPAD 0x03C4 664 #define GAP_APPEARE_HID_DIGITIZER_TYABLET 0x03C5 665 #define GAP_APPEARE_HID_DIGITAL_CARDREADER 0x03C6 666 #define GAP_APPEARE_HID_DIGITAL_PEN 0x03C7 667 #define GAP_APPEARE_HID_BARCODE_SCANNER 0x03C8 675 #define GAP_PRIVACY_MODE_NETWORK 0 676 #define GAP_PRIVACY_MODE_DEVICE 1 1210 uint8 maxScanResponses,
1213 uint32 *pSignCounter );
1347 #if defined (BLE_V42_FEATURES) && (BLE_V42_FEATURES & PRIVACY_1_2_CFG) 1360 extern bStatus_t GAP_SetPrivacyMode( uint8 addrType, uint8 *pAddr, uint8 mode );
1361 #endif // BLE_V42_FEATURES & PRIVACY_1_2_CFG 1430 uint8 dataLen, uint8 *pAdvertData );
1446 #if !defined (BLE_V42_FEATURES) || !(BLE_V42_FEATURES & PRIVACY_1_2_CFG) 1458 #endif // ! BLE_V42_FEATURES | ! PRIVACY_1_2_CFG 1699 uint8 startEncryption );
1717 extern bStatus_t GAP_ParamsInit( uint8 taskID, uint8 profileRole );
1726 extern void GAP_PrivacyInit( uint8 *pIRK );
1735 extern uint8 *GAP_GetIRK(
void );
1749 extern void GAP_SecParamsInit( uint8 *pSRK, uint32 *pSignCounter );
1758 extern bStatus_t GAP_PeriDevMgrInit(
void );
1766 extern void GAP_PeriConnRegister(
void );
1779 extern bStatus_t GAP_CentDevMgrInit( uint8 maxScanResponses );
1787 extern void GAP_CentConnRegister(
void );
1801 extern void GAP_Init( uint8 task_id );
1813 extern uint16 GAP_ProcessEvent( uint8 task_id, uint16 events );
bStatus_t GAP_ResolvePrivateAddr(uint8 *pIRK, uint8 *pAddr)
Resolves a private address against an IRK.
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:889
uint8 authState
TRUE if the pairing was authenticated (MITM)
Definition: gap.h:1035
uint8 opcode
GAP_MAKE_DISCOVERABLE_DONE_EVENT
Definition: gap.h:866
uint8 opcode
GAP_END_DISCOVERABLE_DONE_EVENT
Definition: gap.h:878
bStatus_t GAP_SetAdvToken(gapAdvDataToken_t *pToken)
Set Advertising Token.
uint8 opcode
GAP_SIGNATURE_UPDATED_EVENT
Definition: gap.h:773
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:772
uint8 eventType
Advertise Event Type: GAP Advertising Event Types.
Definition: gap.h:845
uint8 opcode
GAP_LINK_ESTABLISHED_EVENT
Definition: gap.h:961
This API allows the software components in the Z-Stack to be written independently of the specifics o...
uint16 connectionHandle
connection Handle
Definition: gap.h:1086
uint8 devAddrType
Device address type: Address Types.
Definition: gap.h:962
uint8 attrLen
Number of bytes in the attribute data.
Definition: gap.h:1137
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:712
uint8 authReq
Authentication Requirements: Bit 2: MITM, Bits 0-1: bonding (0 - no bonding, 1 - bonding) ...
Definition: gap.h:1073
This file contains the interface to the SM.
uint16 connectionHandle
Connection handle of the update.
Definition: gap.h:913
bStatus_t GAP_DeviceDiscoveryRequest(gapDevDiscReq_t *pParams)
Start a device discovery scan.
GAP_LINK_TERMINATED_EVENT message format.
Definition: gap.h:995
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:944
smSecurityInfo_t * pSecurityInfo
BOUND - security information from this device.
Definition: gap.h:1036
bStatus_t GAP_TerminateAuth(uint16 connectionHandle, uint8 reason)
Terminate Authnetication.
Authentication Parameters.
Definition: gap.h:1050
bStatus_t GAP_PasskeyUpdate(uint8 *pPasskey, uint16 connectionHandle)
Update the passkey in string format.
GAP_MAKE_DISCOVERABLE_DONE_EVENT message format.
Definition: gap.h:863
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1069
uint8 mode
Discovery Mode: GAP Device Discovery Modes.
Definition: gap.h:808
bStatus_t GAP_EstablishLinkReq(gapEstLinkReq_t *pParams)
Establish a link to a slave device.
uint8 adType
ADTYPE value: Address Types.
Definition: gap.h:1136
smSigningInfo_t * pSigningInfo
Signing information.
Definition: gap.h:1037
uint8 addrType
Device's address type for devAddr.
Definition: gap.h:774
uint16 connectionHandle
Connection Handle.
Definition: gap.h:1071
uint8 whiteList
Determines use of the white list: GAP White List Options.
Definition: gap.h:905
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:753
uint16 latency
Definition: gap.h:734
uint8 opcode
GAP_UPDATE_LINK_PARAM_REQ_EVENT
Definition: gap.h:945
uint8 dataLen
Length (in bytes) of the data field (evtData)
Definition: gap.h:794
uint8 status
status from link layer, defined in ll.h
Definition: gap.h:982
uint16 connTimeout
Connection Timeout.
Definition: gap.h:927
uint16 gapParamIDs_t
GAP Parameters IDs.
Definition: gap.h:691
uint8 adType
TRUE if advertising data, FALSE if SCAN_RSP.
Definition: gap.h:891
GAP_PASSKEY_NEEDED_EVENT message format.
Definition: gap.h:1013
uint16 intervalMin
Minimum Connection Interval.
Definition: gap.h:914
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:696
GAP_LINK_ESTABLISHED_EVENT message format.
Definition: gap.h:958
Connection parameters for the peripheral device.
Definition: gap.h:727
GAP_DEVICE_INIT_DONE_EVENT message format.
Definition: gap.h:751
uint8 taskID
Requesting App's Task ID, used to return results.
Definition: gap.h:807
GAP_SLAVE_REQUESTED_SECURITY_EVENT message format.
Definition: gap.h:1067
uint16 connLatency
Requested connection latency.
Definition: gap.h:985
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:865
bStatus_t GAP_TerminateLinkReq(uint8 taskID, uint16 connectionHandle, uint8 reason)
Terminate a link connection.
GAP event header format.
Definition: gap.h:694
uint16 connectionHandle
Connection Handle from controller used to ref the device.
Definition: gap.h:964
uint8 addrTypePeer
Address type of the advertiser: Address Types.
Definition: gap.h:906
GAP_BOND_COMPLETE_EVENT message format.
Definition: gap.h:1082
uint8 eventType
Indicates advertising event type used by the advertiser: GAP Advertising Report Event Types...
Definition: gap.h:816
uint16 connInterval
Connection Interval.
Definition: gap.h:966
uint8 highDutyCycle
TRUE to high duty cycle scan, FALSE if not.
Definition: gap.h:904
uint8 opcode
GAP_LINK_PARAM_UPDATE_EVENT
Definition: gap.h:981
bStatus_t GAP_Bond(uint16 connectionHandle, uint8 authenticated, uint8 secureConnections, smSecurityInfo_t *pParams, uint8 startEncryption)
Set up the connection's bound paramaters.
Establish Link Request parameters.
Definition: gap.h:901
uint16 connTimeout
Connection Timeout.
Definition: gap.h:917
uint16 connectionHandle
Connection Handle from controller,.
Definition: gap.h:1052
GAP_PAIRING_REQ_EVENT message format.
Definition: gap.h:1117
uint8 addrType
Address Type: Address Types.
Definition: gap.h:817
uint16 connLatency
Connection Latency.
Definition: gap.h:926
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1084
uint8 uiInputs
Pairing User Interface Inputs - Ask user to input passcode.
Definition: gap.h:1019
uint8 numDevs
Number of devices found during scan.
Definition: gap.h:836
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1015
bStatus_t GAP_UpdateLinkParamReq(gapUpdateLinkParamReq_t *pParams)
Update the link parameters to a Master or Slave device.
uint8 opcode
GAP type of command. GAP Event IDs.
Definition: gap.h:697
uint16 connectionHandle
connection Handle
Definition: gap.h:999
keyDist_t keyDist
Pairing Request Key Distribution field.
Definition: gap.h:1098
uint8(* pfnSuppEnhPrivCB_t)(uint8 *deviceAddr)
Enhanced Privacy Check Callback Function.
Definition: gap.h:1149
GAP_LINK_PARAM_UPDATE_EVENT message format.
Definition: gap.h:978
uint16 connInterval
Requested connection interval.
Definition: gap.h:984
uint8 maxEncKeySize
Pairing Request Maximum Encryption Key Size field.
Definition: gap.h:1097
bStatus_t GAP_Signable(uint16 connectionHandle, uint8 authenticated, smSigningInfo_t *pParams)
Set up the connection to accept signed data.
uint16 connLatency
Connection Latency.
Definition: gap.h:916
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:788
GAP_SIGNATURE_UPDATED_EVENT message format.
Definition: gap.h:770
uint8 numDataPkts
HC_Total_Num_LE_Data_Packets.
Definition: gap.h:757
uint8 opcode
GAP_PAIRING_REQ_EVENT
Definition: gap.h:1120
uint8 opcode
GAP_SLAVE_REQUESTED_SECURITY_EVENT
Definition: gap.h:1070
uint8 opcode
GAP_DEVICE_INFO_EVENT
Definition: gap.h:789
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:960
uint8 initiatorAddrType
Initiator's address type: Address Types.
Definition: gap.h:846
uint8 opcode
GAP_ADV_DATA_UPDATE_DONE_EVENT
Definition: gap.h:890
uint16 intervalMax
Definition: gap.h:732
Type of device discovery (Scan) to perform.
Definition: gap.h:814
uint16 GAP_GetParamValue(gapParamIDs_t paramID)
Get a GAP Parameter value.
uint8 opcode
GAP_DEVICE_INIT_DONE_EVENT
Definition: gap.h:754
uint8 connRole
Connection formed as Master or Slave.
Definition: gap.h:965
bStatus_t GAP_MakeDiscoverable(uint8 taskID, gapAdvertisingParams_t *pParams)
Setup or change advertising. Also starts advertising.
bStatus_t GAP_DeviceDiscoveryCancel(uint8 taskID)
Cancel an existing device discovery request.
smIdentityInfo_t * pIdentityInfo
BOUND - identity information.
Definition: gap.h:1039
void GAP_UpdateResolvingList(uint8 *pIRK)
Update the resolving list.
uint8 opcode
GAP_LINK_TERMINATED_EVENT
Definition: gap.h:998
uint16 connLatency
Connection Latency.
Definition: gap.h:967
void GAP_RegisterBondMgrCBs(gapBondMgrCBs_t *pCBs)
Register bond manager call backs.
GAP_DEVICE_INFO_EVENT message format.
Definition: gap.h:786
uint8 uiOutputs
Pairing User Interface Outputs - Display passcode.
Definition: gap.h:1020
uint16 intervalMax
Maximum Connection Interval.
Definition: gap.h:925
bStatus_t GAP_ConfigDeviceAddr(uint8 addrMode, uint8 *pStaticAddr)
Configure Device Address.
uint16 connectionHandle
Connection Handle from controller used to ref the device.
Definition: gap.h:1034
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:877
uint8 opcode
GAP_DEVICE_DISCOVERY_EVENT
Definition: gap.h:835
GAP_ADV_DATA_UPDATE_DONE_EVENT message format.
Definition: gap.h:887
uint16 connectionHandle
connection Handle
Definition: gap.h:1121
GAP_UPDATE_LINK_PARAM_REQ_EVENT message format.
Definition: gap.h:942
uint32 signCounter
new Signed Counter
Definition: gap.h:776
smLinkSecurityReq_t secReqs
Pairing Control info.
Definition: gap.h:1053
uint8 addrType
address type: Address Types
Definition: gap.h:791
uint16 timeout
Definition: gap.h:736
uint16 connectionHandle
Connection handle of the update.
Definition: gap.h:923
bStatus_t GAP_UpdateAdvTokens(void)
Update Advertising Token.
gapAdvDataToken_t * GAP_GetAdvToken(uint8 adType)
Get Advertising Token.
uint16 intervalMin
Definition: gap.h:730
uint8 oobDataFlag
Pairing Request OOB Data Flag field.
Definition: gap.h:1095
int8 rssi
Advertisement or SCAN_RSP RSSI.
Definition: gap.h:793
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:834
Type of device discovery (Scan) to perform.
Definition: gap.h:805
uint8 opcode
GAP_AUTHENTICATION_COMPLETE_EVENT
Definition: gap.h:1033
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1032
Type definitions and macros for BLE stack.
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1119
uint8 reason
termination reason from LL, defined in ll.h
Definition: gap.h:1000
smSecurityInfo_t * pDevSecInfo
BOUND - security information from connected device.
Definition: gap.h:1038
uint8 taskID
Requesting App/Profile's Task ID.
Definition: gap.h:903
void(* pfnGapIdleCB_t)()
GAP Idle Callback Function.
Definition: gap.h:1154
uint8 channelMap
Channel Map: Bit mask GAP Advertisement Channel Map.
Definition: gap.h:848
uint8 addrMode
Address mode: GAP Addressing Modes.
Definition: gap.h:714
uint16 connTimeout
Connection Timeout.
Definition: gap.h:968
uint8 filterPolicy
Filer Policy: GAP Advertiser Filter Scan Parameters. Ignored when directed advertising is used...
Definition: gap.h:849
uint16 connectionHandle
Connection handle of the update.
Definition: gap.h:983
GAP_END_DISCOVERABLE_DONE_EVENT message format.
Definition: gap.h:875
uint8 opcode
GAP_PASSKEY_NEEDED_EVENT
Definition: gap.h:1016
bStatus_t GAP_PasscodeUpdate(uint32 passcode, uint16 connectionHandle)
Update the passkey in a numeric value (not string).
void GAP_RegisterForMsgs(uint8 taskID)
Register for GAP Messages.
OSAL Event Header.
Definition: osal.h:92
bStatus_t GAP_UpdateLinkParamReqReply(gapUpdateLinkParamReqReply_t *pParams)
Reply to a Connection Parameter Update Request sent from a remote device.
pfnSuppEnhPrivCB_t supportEnhPrivCB
Supports Enhanced Privacy callback.
Definition: gap.h:1167
gapUpdateLinkParamReq_t req
Remote device's requested parameters.
Definition: gap.h:946
uint8 opcode
GAP_RANDOM_ADDR_CHANGED_EVENT
Definition: gap.h:713
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:997
#define B_ADDR_LEN
Default Public and Random Address Length.
Definition: bcomdef.h:112
uint8 eventType
Advertisement Type: GAP Advertising Report Event Types.
Definition: gap.h:790
uint8 ioCap
Pairing Request ioCap field.
Definition: gap.h:1094
GAP_AUTHENTICATION_COMPLETE_EVENT message format.
Definition: gap.h:1030
Callback Registration Structure.
Definition: gap.h:1165
uint8 GAP_isPairing(void)
Check if GAP is currently pairing.
uint8 opcode
GAP_BOND_COMPLETE_EVENT
Definition: gap.h:1085
uint8 * pAttrData
pointer to Attribute data
Definition: gap.h:1138
pfnGapIdleCB_t gapIdleCB
GAP Idle callback.
Definition: gap.h:1168
Update Link Parameters Request parameters.
Definition: gap.h:911
uint8 clockAccuracy
Clock Accuracy.
Definition: gap.h:969
Status_t bStatus_t
BLE Generic Status return.
Definition: bcomdef.h:225
GAP_DEVICE_DISCOVERY_EVENT message format.
Definition: gap.h:832
GAP_RANDOM_ADDR_CHANGED_EVENT message format.
Definition: gap.h:710
uint8 accepted
TRUE if host accepts parameter update, FALSE otherwise.
Definition: gap.h:928
bStatus_t GAP_SendSlaveSecurityRequest(uint16 connectionHandle, uint8 authReq)
Generate a Slave Requested Security message to the master.
uint16 connTimeout
Requested connection timeout.
Definition: gap.h:986
bStatus_t GAP_EndDiscoverable(uint8 taskID)
Stops advertising.
uint8 GAP_NumActiveConnections(void)
Returns the number of active connections.
Update Link Parameters Request Reply parameters.
Definition: gap.h:921
uint8 activeScan
TRUE for active scanning.
Definition: gap.h:809
Pairing Request fields - the parsed fields of the SMP Pairing Request command.
Definition: gap.h:1092
uint8 * pEvtData
Data field of advertisement or SCAN_RSP.
Definition: gap.h:795
Advertising Parameters.
Definition: gap.h:843
bStatus_t GAP_UpdateAdvertisingData(uint8 taskID, uint8 adType, uint8 dataLen, uint8 *pAdvertData)
Setup or change advertising and scan response data.
uint16 dataPktLen
HC_LE_Data_Packet_Length.
Definition: gap.h:756
uint16 intervalMin
Minimum Connection Interval.
Definition: gap.h:924
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:980
uint32 numComparison
Numeric Comparison value to be displayed.
Definition: gap.h:1021
uint8(* pfnGapDevPrivModeCB_t)(uint8 addrType, uint8 *pAddr)
GAP Device Privacy Mode Callback Function.
Definition: gap.h:1159
gapPairingReq_t pairReq
The Pairing Request fields received.
Definition: gap.h:1122
bStatus_t GAP_Authenticate(gapAuthParams_t *pParams, gapPairingReq_t *pPairReq)
Start Authentication.
bStatus_t GAP_DeviceInit(uint8 taskID, uint8 profileRole, uint8 maxScanResponses, uint8 *pIRK, uint8 *pSRK, uint32 *pSignCounter)
GAP Device Initialiation.
uint8 whiteList
Filer Policy: GAP Discovery Filter Scan Parameters.
Definition: gap.h:810
uint16 connectionHandle
Connection handle.
Definition: gap.h:1018
uint16 intervalMax
Maximum Connection Interval.
Definition: gap.h:915
GAP Advertisement/Scan Response Data Token.
Definition: gap.h:1134
gapAdvDataToken_t * GAP_RemoveAdvToken(uint8 adType)
Remove Advertising Token.
pfnGapDevPrivModeCB_t gapDevPrivModeCB
GAP Device Privacy Mode callback.
Definition: gap.h:1169
uint8 authReq
Pairing Request Auth Req field.
Definition: gap.h:1096
gapDevRec_t * pDevList
array of device records
Definition: gap.h:837
bStatus_t GAP_SetParamValue(gapParamIDs_t paramID, uint16 paramValue)
Set a GAP Parameter value.