Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 16.12.0
BIOS Version: bios_6_50_00_06_eng
XDCTools Version: xdctools_3_50_00_09_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 102 |
Hwi_restore() | 6 |
Hwi_disable() | 8 |
Hwi dispatcher prolog | 90 |
Hwi dispatcher epilog | 187 |
Hwi dispatcher | 267 |
Hardware Interrupt to Blocked Task | 440 |
Hardware Interrupt to Software Interrupt | 305 |
Swi_enable() | 60 |
Swi_disable() | 8 |
Post Software Interrupt Again | 30 |
Post Software Interrupt without Context Switch | 84 |
Post Software Interrupt with Context Switch | 161 |
Create a New Task without Context Switch | 1527 |
Set a Task Priority without a Context Switch | 133 |
Task_yield() | 168 |
Post Semaphore No Waiting Task | 42 |
Post Semaphore No Task Switch | 156 |
Post Semaphore with Task Switch | 213 |
Pend on Semaphore No Context Switch | 62 |
Pend on Semaphore with Task Switch | 225 |
Clock_getTicks() | 7 |
POSIX Create a New Task without Context Switch | 3021 |
POSIX Set a Task Priority without a Context Switch | 180 |
POSIX Post Semaphore No Waiting Task | 51 |
POSIX Post Semaphore No Task Switch | 167 |
POSIX Post Semaphore with Task Switch | 223 |
POSIX Pend on Semaphore No Context Switch | 74 |
POSIX Pend on Semaphore with Task Switch | 238 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.
To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.