|
|
Target Platform: ti.platforms.ezdsp28335
Tool Chain Version: 16.12.0
BIOS Version: bios_6_50_00_06_eng
XDCTools Version: xdctools_3_50_00_09_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 181 |
Hwi_restore() | 24 |
Hwi_disable() | 17 |
Hwi dispatcher prolog | 251 |
Hwi dispatcher epilog | 181 |
Hwi dispatcher | 432 |
Hardware Interrupt to Blocked Task | 683 |
Hardware Interrupt to Software Interrupt | 486 |
Swi_enable() | 99 |
Swi_disable() | 15 |
Post Software Interrupt Again | 36 |
Post Software Interrupt without Context Switch | 133 |
Post Software Interrupt with Context Switch | 262 |
Create a New Task without Context Switch | 4039 |
Set a Task Priority without a Context Switch | 207 |
Task_yield() | 269 |
Post Semaphore No Waiting Task | 54 |
Post Semaphore No Task Switch | 224 |
Post Semaphore with Task Switch | 320 |
Pend on Semaphore No Context Switch | 80 |
Pend on Semaphore with Task Switch | 370 |
Clock_getTicks() | 15 |
POSIX Create a New Task without Context Switch | 7375 |
POSIX Set a Task Priority without a Context Switch | 279 |
POSIX Post Semaphore No Waiting Task | 65 |
POSIX Post Semaphore No Task Switch | 235 |
POSIX Post Semaphore with Task Switch | 336 |
POSIX Pend on Semaphore No Context Switch | 91 |
POSIX Pend on Semaphore with Task Switch | 386 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.