52 #define GAP_DEVICE_INIT_DONE_EVENT 0x00 53 #define GAP_DEVICE_DISCOVERY_EVENT 0x01 54 #define GAP_ADV_DATA_UPDATE_DONE_EVENT 0x02 55 #define GAP_MAKE_DISCOVERABLE_DONE_EVENT 0x03 56 #define GAP_END_DISCOVERABLE_DONE_EVENT 0x04 57 #define GAP_LINK_ESTABLISHED_EVENT 0x05 58 #define GAP_LINK_TERMINATED_EVENT 0x06 59 #define GAP_LINK_PARAM_UPDATE_EVENT 0x07 60 #define GAP_RANDOM_ADDR_CHANGED_EVENT 0x08 61 #define GAP_SIGNATURE_UPDATED_EVENT 0x09 62 #define GAP_AUTHENTICATION_COMPLETE_EVENT 0x0A 63 #define GAP_PASSKEY_NEEDED_EVENT 0x0B 64 #define GAP_SLAVE_REQUESTED_SECURITY_EVENT 0x0C 65 #define GAP_DEVICE_INFO_EVENT 0x0D 66 #define GAP_BOND_COMPLETE_EVENT 0x0E 67 #define GAP_PAIRING_REQ_EVENT 0x0F 68 #define GAP_AUTHENTICATION_FAILURE_EVT 0x10 69 #define GAP_UPDATE_LINK_PARAM_REQ_EVENT 0x11 76 #define GAP_CONNHANDLE_INIT 0xFFFE 77 #define GAP_CONNHANDLE_ALL 0xFFFF 84 #define GAP_PROFILE_BROADCASTER 0x01 85 #define GAP_PROFILE_OBSERVER 0x02 86 #define GAP_PROFILE_PERIPHERAL 0x04 87 #define GAP_PROFILE_CENTRAL 0x08 105 #define TGAP_GEN_DISC_ADV_MIN 0 114 #define TGAP_LIM_ADV_TIMEOUT 1 123 #define TGAP_GEN_DISC_SCAN 2 132 #define TGAP_LIM_DISC_SCAN 3 141 #define TGAP_CONN_EST_ADV_TIMEOUT 4 151 #define TGAP_CONN_PARAM_TIMEOUT 5 160 #define TGAP_LIM_DISC_ADV_INT_MIN 6 169 #define TGAP_LIM_DISC_ADV_INT_MAX 7 178 #define TGAP_GEN_DISC_ADV_INT_MIN 8 187 #define TGAP_GEN_DISC_ADV_INT_MAX 9 196 #define TGAP_CONN_ADV_INT_MIN 10 205 #define TGAP_CONN_ADV_INT_MAX 11 214 #define TGAP_CONN_SCAN_INT 12 223 #define TGAP_CONN_SCAN_WIND 13 232 #define TGAP_CONN_HIGH_SCAN_INT 14 241 #define TGAP_CONN_HIGH_SCAN_WIND 15 250 #define TGAP_GEN_DISC_SCAN_INT 16 259 #define TGAP_GEN_DISC_SCAN_WIND 17 268 #define TGAP_LIM_DISC_SCAN_INT 18 277 #define TGAP_LIM_DISC_SCAN_WIND 19 285 #define TGAP_CONN_EST_ADV 20 295 #define TGAP_CONN_EST_INT_MIN 21 304 #define TGAP_CONN_EST_INT_MAX 22 313 #define TGAP_CONN_EST_SCAN_INT 23 322 #define TGAP_CONN_EST_SCAN_WIND 24 331 #define TGAP_CONN_EST_SUPERV_TIMEOUT 25 340 #define TGAP_CONN_EST_LATENCY 26 349 #define TGAP_CONN_EST_MIN_CE_LEN 27 358 #define TGAP_CONN_EST_MAX_CE_LEN 28 367 #define TGAP_PRIVATE_ADDR_INT 29 376 #define TGAP_CONN_PAUSE_CENTRAL 30 385 #define TGAP_CONN_PAUSE_PERIPHERAL 31 394 #define TGAP_SM_TIMEOUT 32 403 #define TGAP_SM_MIN_KEY_LEN 33 412 #define TGAP_SM_MAX_KEY_LEN 34 421 #define TGAP_FILTER_ADV_REPORTS 35 430 #define TGAP_SCAN_RSP_RSSI_MIN 36 439 #define TGAP_REJECT_CONN_PARAMS 37 442 #if !defined ( TESTMODES ) 443 #define TGAP_AUTH_TASK_ID 38 444 #define TGAP_VERIFY_CAR 39 445 #define TGAP_PARAMID_MAX 40 447 #define TGAP_GAP_TESTCODE 38 448 #define TGAP_SM_TESTCODE 39 449 #define TGAP_AUTH_TASK_ID 40 450 #define TGAP_VERIFY_CAR 41 451 #define TGAP_PARAMID_MAX 42 453 #define TGAP_GATT_TESTCODE 100 454 #define TGAP_ATT_TESTCODE 101 455 #define TGAP_GGS_TESTCODE 102 456 #define TGAP_L2CAP_TESTCODE 103 465 #define DEVDISC_MODE_NONDISCOVERABLE 0x00 466 #define DEVDISC_MODE_GENERAL 0x01 467 #define DEVDISC_MODE_LIMITED 0x02 468 #define DEVDISC_MODE_ALL 0x03 474 #define ADDRTYPE_PUBLIC 0x00 475 #define ADDRTYPE_RANDOM 0x01 476 #define ADDRTYPE_PUBLIC_ID 0x02 477 #define ADDRTYPE_RANDOM_ID 0x03 483 #define SET_ADDRTYPE_ID 0x02 484 #define MASK_ADDRTYPE_ID 0x01 490 #define RANDOM_ADDR_SUBTYPE_STATIC 0x00 491 #define RANDOM_ADDR_SUBTYPE_RPA 0x01 492 #define RANDOM_ADDR_SUBTYPE_NRPA 0x02 498 #define RANDOM_ADDR_HDR_MASK 0xC0 499 #define STATIC_ADDR_HDR 0xC0 500 #define PRIVATE_NON_RESOLVE_ADDR_HDR 0x80 501 #define PRIVATE_RESOLVE_ADDR_HDR 0x40 507 #define ADDRMODE_PUBLIC 0x00 508 #define ADDRMODE_STATIC 0x01 509 #define ADDRMODE_PRIVATE_NONRESOLVE 0x02 510 #define ADDRMODE_PRIVATE_RESOLVE 0x03 517 #define GAP_ADTYPE_ADV_IND 0x00 518 #define GAP_ADTYPE_ADV_HDC_DIRECT_IND 0x01 519 #define GAP_ADTYPE_ADV_SCAN_IND 0x02 520 #define GAP_ADTYPE_ADV_NONCONN_IND 0x03 521 #define GAP_ADTYPE_ADV_LDC_DIRECT_IND 0x04 528 #define GAP_ADRPT_ADV_IND 0x00 529 #define GAP_ADRPT_ADV_DIRECT_IND 0x01 530 #define GAP_ADRPT_ADV_SCAN_IND 0x02 531 #define GAP_ADRPT_ADV_NONCONN_IND 0x03 532 #define GAP_ADRPT_SCAN_RSP 0x04 538 #define GAP_FILTER_POLICY_ALL 0x00 539 #define GAP_FILTER_POLICY_WHITE_SCAN 0x01 540 #define GAP_FILTER_POLICY_WHITE_CON 0x02 541 #define GAP_FILTER_POLICY_WHITE 0x03 547 #define GAP_DISC_FILTER_POLICY_ALL 0x00 548 #define GAP_DISC_FILTER_POLICY_WHITE 0x01 549 #define GAP_DISC_FILTER_POLICY_ALL_DIRECT 0x02 550 #define GAP_DISC_FILTER_POLICY_WHITE_DIRECT 0x03 553 #define ADV_CHANMAP_SIZE 5 555 #define GAP_PASSCODE_MAX 999999 563 #define GAP_INIT_SIGN_COUNTER 0xFFFFFFFF 568 #define GAP_ADVCHAN_37 0x01 569 #define GAP_ADVCHAN_38 0x02 570 #define GAP_ADVCHAN_39 0x04 571 #define GAP_ADVCHAN_ALL (GAP_ADVCHAN_37 | GAP_ADVCHAN_38 | GAP_ADVCHAN_39) 577 #define WL_NOTUSED 0x00 585 #define GAP_ADTYPE_FLAGS 0x01 586 #define GAP_ADTYPE_16BIT_MORE 0x02 587 #define GAP_ADTYPE_16BIT_COMPLETE 0x03 588 #define GAP_ADTYPE_32BIT_MORE 0x04 589 #define GAP_ADTYPE_32BIT_COMPLETE 0x05 590 #define GAP_ADTYPE_128BIT_MORE 0x06 591 #define GAP_ADTYPE_128BIT_COMPLETE 0x07 592 #define GAP_ADTYPE_LOCAL_NAME_SHORT 0x08 593 #define GAP_ADTYPE_LOCAL_NAME_COMPLETE 0x09 594 #define GAP_ADTYPE_POWER_LEVEL 0x0A 595 #define GAP_ADTYPE_OOB_CLASS_OF_DEVICE 0x0D 596 #define GAP_ADTYPE_OOB_SIMPLE_PAIRING_HASHC 0x0E 597 #define GAP_ADTYPE_OOB_SIMPLE_PAIRING_RANDR 0x0F 598 #define GAP_ADTYPE_SM_TK 0x10 599 #define GAP_ADTYPE_SM_OOB_FLAG 0x11 600 #define GAP_ADTYPE_SLAVE_CONN_INTERVAL_RANGE 0x12 601 #define GAP_ADTYPE_SIGNED_DATA 0x13 602 #define GAP_ADTYPE_SERVICES_LIST_16BIT 0x14 603 #define GAP_ADTYPE_SERVICES_LIST_128BIT 0x15 604 #define GAP_ADTYPE_SERVICE_DATA 0x16 605 #define GAP_ADTYPE_PUBLIC_TARGET_ADDR 0x17 606 #define GAP_ADTYPE_RANDOM_TARGET_ADDR 0x18 607 #define GAP_ADTYPE_APPEARANCE 0x19 608 #define GAP_ADTYPE_ADV_INTERVAL 0x1A 609 #define GAP_ADTYPE_LE_BD_ADDR 0x1B 610 #define GAP_ADTYPE_LE_ROLE 0x1C 611 #define GAP_ADTYPE_SIMPLE_PAIRING_HASHC_256 0x1D 612 #define GAP_ADTYPE_SIMPLE_PAIRING_RANDR_256 0x1E 613 #define GAP_ADTYPE_SERVICE_DATA_32BIT 0x20 614 #define GAP_ADTYPE_SERVICE_DATA_128BIT 0x21 615 #define GAP_ADTYPE_3D_INFO_DATA 0x3D 616 #define GAP_ADTYPE_MANUFACTURER_SPECIFIC 0xFF 617 #define GAP_ADTYPE_FLAGS_LIMITED 0x01 618 #define GAP_ADTYPE_FLAGS_GENERAL 0x02 619 #define GAP_ADTYPE_FLAGS_BREDR_NOT_SUPPORTED 0x04 625 #define GAP_STATE_IDLE 0x00 626 #define GAP_STATE_ADV 0x01 627 #define GAP_STATE_SCAN 0x02 628 #define GAP_STATE_INIT 0x04 634 #define GAP_APPEARE_UNKNOWN 0x0000 635 #define GAP_APPEARE_GENERIC_PHONE 0x0040 636 #define GAP_APPEARE_GENERIC_COMPUTER 0x0080 637 #define GAP_APPEARE_GENERIC_WATCH 0x00C0 638 #define GAP_APPEARE_WATCH_SPORTS 0x00C1 639 #define GAP_APPEARE_GENERIC_CLOCK 0x0100 640 #define GAP_APPEARE_GENERIC_DISPLAY 0x0140 641 #define GAP_APPEARE_GENERIC_RC 0x0180 642 #define GAP_APPEARE_GENERIC_EYE_GALSSES 0x01C0 643 #define GAP_APPEARE_GENERIC_TAG 0x0200 644 #define GAP_APPEARE_GENERIC_KEYRING 0x0240 645 #define GAP_APPEARE_GENERIC_MEDIA_PLAYER 0x0280 646 #define GAP_APPEARE_GENERIC_BARCODE_SCANNER 0x02C0 647 #define GAP_APPEARE_GENERIC_THERMOMETER 0x0300 648 #define GAP_APPEARE_GENERIC_THERMO_EAR 0x0301 649 #define GAP_APPEARE_GENERIC_HR_SENSOR 0x0340 650 #define GAP_APPEARE_GENERIC_HRS_BELT 0x0341 651 #define GAP_APPEARE_GENERIC_BLOOD_PRESSURE 0x0380 652 #define GAP_APPEARE_GENERIC_BP_ARM 0x0381 653 #define GAP_APPEARE_GENERIC_BP_WRIST 0x0382 654 #define GAP_APPEARE_GENERIC_HID 0x03C0 655 #define GAP_APPEARE_HID_KEYBOARD 0x03C1 656 #define GAP_APPEARE_HID_MOUSE 0x03C2 657 #define GAP_APPEARE_HID_JOYSTIC 0x03C3 658 #define GAP_APPEARE_HID_GAMEPAD 0x03C4 659 #define GAP_APPEARE_HID_DIGITIZER_TYABLET 0x03C5 660 #define GAP_APPEARE_HID_DIGITAL_CARDREADER 0x03C6 661 #define GAP_APPEARE_HID_DIGITAL_PEN 0x03C7 662 #define GAP_APPEARE_HID_BARCODE_SCANNER 0x03C8 1190 uint8 maxScanResponses,
1193 uint32 *pSignCounter );
1386 uint8 dataLen, uint8 *pAdvertData );
1402 #if !defined (BLE_V42_FEATURES) || !(BLE_V42_FEATURES & PRIVACY_1_2_CFG) 1414 #endif // ! BLE_V42_FEATURES | ! PRIVACY_1_2_CFG 1655 uint8 startEncryption );
1673 extern bStatus_t GAP_ParamsInit( uint8 taskID, uint8 profileRole );
1682 extern void GAP_PrivacyInit( uint8 *pIRK );
1691 extern uint8 *GAP_GetIRK(
void );
1705 extern void GAP_SecParamsInit( uint8 *pSRK, uint32 *pSignCounter );
1714 extern bStatus_t GAP_PeriDevMgrInit(
void );
1722 extern void GAP_PeriConnRegister(
void );
1735 extern bStatus_t GAP_CentDevMgrInit( uint8 maxScanResponses );
1743 extern void GAP_CentConnRegister(
void );
1757 extern void GAP_Init( uint8 task_id );
1769 extern uint16 GAP_ProcessEvent( uint8 task_id, uint16 events );
bStatus_t GAP_ResolvePrivateAddr(uint8 *pIRK, uint8 *pAddr)
Resolves a private address against an IRK.
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:878
uint8 authState
TRUE if the pairing was authenticated (MITM)
Definition: gap.h:1024
uint8 opcode
GAP_MAKE_DISCOVERABLE_DONE_EVENT
Definition: gap.h:855
uint8 opcode
GAP_END_DISCOVERABLE_DONE_EVENT
Definition: gap.h:867
bStatus_t GAP_SetAdvToken(gapAdvDataToken_t *pToken)
Set Advertising Token.
uint8 opcode
GAP_SIGNATURE_UPDATED_EVENT
Definition: gap.h:762
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:761
uint8 eventType
Advertise Event Type: GAP Advertising Event Types.
Definition: gap.h:834
uint8 opcode
GAP_LINK_ESTABLISHED_EVENT
Definition: gap.h:950
This API allows the software components in the Z-Stack to be written independently of the specifics o...
uint16 connectionHandle
connection Handle
Definition: gap.h:1075
uint8 devAddrType
Device address type: Address Types.
Definition: gap.h:951
uint8 attrLen
Number of bytes in the attribute data.
Definition: gap.h:1126
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:701
uint8 authReq
Authentication Requirements: Bit 2: MITM, Bits 0-1: bonding (0 - no bonding, 1 - bonding) ...
Definition: gap.h:1062
This file contains the interface to the SM.
uint16 connectionHandle
Connection handle of the update.
Definition: gap.h:902
bStatus_t GAP_DeviceDiscoveryRequest(gapDevDiscReq_t *pParams)
Start a device discovery scan.
GAP_LINK_TERMINATED_EVENT message format.
Definition: gap.h:984
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:933
smSecurityInfo_t * pSecurityInfo
BOUND - security information from this device.
Definition: gap.h:1025
bStatus_t GAP_TerminateAuth(uint16 connectionHandle, uint8 reason)
Terminate Authnetication.
Authentication Parameters.
Definition: gap.h:1039
bStatus_t GAP_PasskeyUpdate(uint8 *pPasskey, uint16 connectionHandle)
Update the passkey in string format.
GAP_MAKE_DISCOVERABLE_DONE_EVENT message format.
Definition: gap.h:852
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1058
uint8 mode
Discovery Mode: GAP Device Discovery Modes.
Definition: gap.h:797
bStatus_t GAP_EstablishLinkReq(gapEstLinkReq_t *pParams)
Establish a link to a slave device.
uint8 adType
ADTYPE value: Address Types.
Definition: gap.h:1125
smSigningInfo_t * pSigningInfo
Signing information.
Definition: gap.h:1026
uint8 addrType
Device's address type for devAddr.
Definition: gap.h:763
uint16 connectionHandle
Connection Handle.
Definition: gap.h:1060
uint8 whiteList
Determines use of the white list: GAP White List Options.
Definition: gap.h:894
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:742
uint16 latency
Definition: gap.h:723
uint8 opcode
GAP_UPDATE_LINK_PARAM_REQ_EVENT
Definition: gap.h:934
uint8 dataLen
Length (in bytes) of the data field (evtData)
Definition: gap.h:783
uint8 status
status from link layer, defined in ll.h
Definition: gap.h:971
uint16 connTimeout
Connection Timeout.
Definition: gap.h:916
uint16 gapParamIDs_t
GAP Parameters IDs.
Definition: gap.h:680
uint8 adType
TRUE if advertising data, FALSE if SCAN_RSP.
Definition: gap.h:880
GAP_PASSKEY_NEEDED_EVENT message format.
Definition: gap.h:1002
uint16 intervalMin
Minimum Connection Interval.
Definition: gap.h:903
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:685
GAP_LINK_ESTABLISHED_EVENT message format.
Definition: gap.h:947
Connection parameters for the peripheral device.
Definition: gap.h:716
GAP_DEVICE_INIT_DONE_EVENT message format.
Definition: gap.h:740
uint8 taskID
Requesting App's Task ID, used to return results.
Definition: gap.h:796
GAP_SLAVE_REQUESTED_SECURITY_EVENT message format.
Definition: gap.h:1056
uint16 connLatency
Requested connection latency.
Definition: gap.h:974
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:854
bStatus_t GAP_TerminateLinkReq(uint8 taskID, uint16 connectionHandle, uint8 reason)
Terminate a link connection.
GAP event header format.
Definition: gap.h:683
uint16 connectionHandle
Connection Handle from controller used to ref the device.
Definition: gap.h:953
uint8 addrTypePeer
Address type of the advertiser: Address Types.
Definition: gap.h:895
GAP_BOND_COMPLETE_EVENT message format.
Definition: gap.h:1071
uint8 eventType
Indicates advertising event type used by the advertiser: GAP Advertising Report Event Types...
Definition: gap.h:805
uint16 connInterval
Connection Interval.
Definition: gap.h:955
uint8 highDutyCycle
TRUE to high duty cycle scan, FALSE if not.
Definition: gap.h:893
uint8 opcode
GAP_LINK_PARAM_UPDATE_EVENT
Definition: gap.h:970
bStatus_t GAP_Bond(uint16 connectionHandle, uint8 authenticated, uint8 secureConnections, smSecurityInfo_t *pParams, uint8 startEncryption)
Set up the connection's bound paramaters.
Establish Link Request parameters.
Definition: gap.h:890
uint16 connTimeout
Connection Timeout.
Definition: gap.h:906
uint16 connectionHandle
Connection Handle from controller,.
Definition: gap.h:1041
GAP_PAIRING_REQ_EVENT message format.
Definition: gap.h:1106
uint8 addrType
Address Type: Address Types.
Definition: gap.h:806
uint16 connLatency
Connection Latency.
Definition: gap.h:915
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1073
uint8 uiInputs
Pairing User Interface Inputs - Ask user to input passcode.
Definition: gap.h:1008
uint8 numDevs
Number of devices found during scan.
Definition: gap.h:825
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1004
bStatus_t GAP_UpdateLinkParamReq(gapUpdateLinkParamReq_t *pParams)
Update the link parameters to a Master or Slave device.
uint8 opcode
GAP type of command. GAP Event IDs.
Definition: gap.h:686
uint16 connectionHandle
connection Handle
Definition: gap.h:988
keyDist_t keyDist
Pairing Request Key Distribution field.
Definition: gap.h:1087
uint8(* pfnSuppEnhPrivCB_t)(uint8 *deviceAddr)
Enhanced Privacy Check Callback Function.
Definition: gap.h:1138
GAP_LINK_PARAM_UPDATE_EVENT message format.
Definition: gap.h:967
uint16 connInterval
Requested connection interval.
Definition: gap.h:973
uint8 maxEncKeySize
Pairing Request Maximum Encryption Key Size field.
Definition: gap.h:1086
bStatus_t GAP_Signable(uint16 connectionHandle, uint8 authenticated, smSigningInfo_t *pParams)
Set up the connection to accept signed data.
uint16 connLatency
Connection Latency.
Definition: gap.h:905
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:777
GAP_SIGNATURE_UPDATED_EVENT message format.
Definition: gap.h:759
uint8 numDataPkts
HC_Total_Num_LE_Data_Packets.
Definition: gap.h:746
uint8 opcode
GAP_PAIRING_REQ_EVENT
Definition: gap.h:1109
uint8 opcode
GAP_SLAVE_REQUESTED_SECURITY_EVENT
Definition: gap.h:1059
uint8 opcode
GAP_DEVICE_INFO_EVENT
Definition: gap.h:778
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:949
uint8 initiatorAddrType
Initiator's address type: Address Types.
Definition: gap.h:835
uint8 opcode
GAP_ADV_DATA_UPDATE_DONE_EVENT
Definition: gap.h:879
uint16 intervalMax
Definition: gap.h:721
Type of device discovery (Scan) to perform.
Definition: gap.h:803
uint16 GAP_GetParamValue(gapParamIDs_t paramID)
Get a GAP Parameter value.
uint8 opcode
GAP_DEVICE_INIT_DONE_EVENT
Definition: gap.h:743
uint8 connRole
Connection formed as Master or Slave.
Definition: gap.h:954
bStatus_t GAP_MakeDiscoverable(uint8 taskID, gapAdvertisingParams_t *pParams)
Setup or change advertising. Also starts advertising.
bStatus_t GAP_DeviceDiscoveryCancel(uint8 taskID)
Cancel an existing device discovery request.
smIdentityInfo_t * pIdentityInfo
BOUND - identity information.
Definition: gap.h:1028
uint8 opcode
GAP_LINK_TERMINATED_EVENT
Definition: gap.h:987
uint16 connLatency
Connection Latency.
Definition: gap.h:956
void GAP_RegisterBondMgrCBs(gapBondMgrCBs_t *pCBs)
Register bond manager call backs.
GAP_DEVICE_INFO_EVENT message format.
Definition: gap.h:775
uint8 uiOutputs
Pairing User Interface Outputs - Display passcode.
Definition: gap.h:1009
uint16 intervalMax
Maximum Connection Interval.
Definition: gap.h:914
bStatus_t GAP_ConfigDeviceAddr(uint8 addrMode, uint8 *pStaticAddr)
Configure Device Address.
uint16 connectionHandle
Connection Handle from controller used to ref the device.
Definition: gap.h:1023
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:866
uint8 opcode
GAP_DEVICE_DISCOVERY_EVENT
Definition: gap.h:824
GAP_ADV_DATA_UPDATE_DONE_EVENT message format.
Definition: gap.h:876
uint16 connectionHandle
connection Handle
Definition: gap.h:1110
GAP_UPDATE_LINK_PARAM_REQ_EVENT message format.
Definition: gap.h:931
uint32 signCounter
new Signed Counter
Definition: gap.h:765
smLinkSecurityReq_t secReqs
Pairing Control info.
Definition: gap.h:1042
uint8 addrType
address type: Address Types
Definition: gap.h:780
uint16 timeout
Definition: gap.h:725
uint16 connectionHandle
Connection handle of the update.
Definition: gap.h:912
bStatus_t GAP_UpdateAdvTokens(void)
Update Advertising Token.
gapAdvDataToken_t * GAP_GetAdvToken(uint8 adType)
Get Advertising Token.
uint16 intervalMin
Definition: gap.h:719
uint8 oobDataFlag
Pairing Request OOB Data Flag field.
Definition: gap.h:1084
int8 rssi
Advertisement or SCAN_RSP RSSI.
Definition: gap.h:782
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:823
Type of device discovery (Scan) to perform.
Definition: gap.h:794
uint8 opcode
GAP_AUTHENTICATION_COMPLETE_EVENT
Definition: gap.h:1022
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1021
Type definitions and macros for BLE stack.
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:1108
uint8 reason
termination reason from LL, defined in ll.h
Definition: gap.h:989
smSecurityInfo_t * pDevSecInfo
BOUND - security information from connected device.
Definition: gap.h:1027
uint8 taskID
Requesting App/Profile's Task ID.
Definition: gap.h:892
void(* pfnGapIdleCB_t)()
GAP Idle Callback Function.
Definition: gap.h:1143
uint8 channelMap
Channel Map: Bit mask GAP Advertisement Channel Map.
Definition: gap.h:837
uint8 addrMode
Address mode: GAP Addressing Modes.
Definition: gap.h:703
uint16 connTimeout
Connection Timeout.
Definition: gap.h:957
uint8 filterPolicy
Filer Policy: GAP Advertiser Filter Scan Parameters. Ignored when directed advertising is used...
Definition: gap.h:838
uint16 connectionHandle
Connection handle of the update.
Definition: gap.h:972
GAP_END_DISCOVERABLE_DONE_EVENT message format.
Definition: gap.h:864
uint8 opcode
GAP_PASSKEY_NEEDED_EVENT
Definition: gap.h:1005
bStatus_t GAP_PasscodeUpdate(uint32 passcode, uint16 connectionHandle)
Update the passkey in a numeric value (not string).
void GAP_RegisterForMsgs(uint8 taskID)
Register for GAP Messages.
OSAL Event Header.
Definition: osal.h:92
bStatus_t GAP_UpdateLinkParamReqReply(gapUpdateLinkParamReqReply_t *pParams)
Reply to a Connection Parameter Update Request sent from a remote device.
pfnSuppEnhPrivCB_t supportEnhPrivCB
Supports Enhanced Privacy callback.
Definition: gap.h:1148
gapUpdateLinkParamReq_t req
Remote device's requested parameters.
Definition: gap.h:935
uint8 opcode
GAP_RANDOM_ADDR_CHANGED_EVENT
Definition: gap.h:702
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:986
#define B_ADDR_LEN
Default Public and Random Address Length.
Definition: bcomdef.h:112
uint8 eventType
Advertisement Type: GAP Advertising Report Event Types.
Definition: gap.h:779
uint8 ioCap
Pairing Request ioCap field.
Definition: gap.h:1083
GAP_AUTHENTICATION_COMPLETE_EVENT message format.
Definition: gap.h:1019
Callback Registration Structure.
Definition: gap.h:1146
uint8 GAP_isPairing(void)
Check if GAP is currently pairing.
uint8 opcode
GAP_BOND_COMPLETE_EVENT
Definition: gap.h:1074
uint8 * pAttrData
pointer to Attribute data
Definition: gap.h:1127
pfnGapIdleCB_t gapIdleCB
GAP Idle callback.
Definition: gap.h:1149
Update Link Parameters Request parameters.
Definition: gap.h:900
uint8 clockAccuracy
Clock Accuracy.
Definition: gap.h:958
Status_t bStatus_t
BLE Generic Status return.
Definition: bcomdef.h:224
GAP_DEVICE_DISCOVERY_EVENT message format.
Definition: gap.h:821
GAP_RANDOM_ADDR_CHANGED_EVENT message format.
Definition: gap.h:699
uint8 accepted
TRUE if host accepts parameter update, FALSE otherwise.
Definition: gap.h:917
bStatus_t GAP_SendSlaveSecurityRequest(uint16 connectionHandle, uint8 authReq)
Generate a Slave Requested Security message to the master.
uint16 connTimeout
Requested connection timeout.
Definition: gap.h:975
bStatus_t GAP_EndDiscoverable(uint8 taskID)
Stops advertising.
uint8 GAP_NumActiveConnections(void)
Returns the number of active connections.
Update Link Parameters Request Reply parameters.
Definition: gap.h:910
uint8 activeScan
TRUE for active scanning.
Definition: gap.h:798
Pairing Request fields - the parsed fields of the SMP Pairing Request command.
Definition: gap.h:1081
uint8 * pEvtData
Data field of advertisement or SCAN_RSP.
Definition: gap.h:784
Advertising Parameters.
Definition: gap.h:832
bStatus_t GAP_UpdateAdvertisingData(uint8 taskID, uint8 adType, uint8 dataLen, uint8 *pAdvertData)
Setup or change advertising and scan response data.
uint16 dataPktLen
HC_LE_Data_Packet_Length.
Definition: gap.h:745
uint16 intervalMin
Minimum Connection Interval.
Definition: gap.h:913
osal_event_hdr_t hdr
GAP_MSG_EVENT and status
Definition: gap.h:969
uint32 numComparison
Numeric Comparison value to be displayed.
Definition: gap.h:1010
gapPairingReq_t pairReq
The Pairing Request fields received.
Definition: gap.h:1111
bStatus_t GAP_Authenticate(gapAuthParams_t *pParams, gapPairingReq_t *pPairReq)
Start Authentication.
bStatus_t GAP_DeviceInit(uint8 taskID, uint8 profileRole, uint8 maxScanResponses, uint8 *pIRK, uint8 *pSRK, uint32 *pSignCounter)
GAP Device Initialiation.
uint8 whiteList
Filer Policy: GAP Discovery Filter Scan Parameters.
Definition: gap.h:799
uint16 connectionHandle
Connection handle.
Definition: gap.h:1007
uint16 intervalMax
Maximum Connection Interval.
Definition: gap.h:904
GAP Advertisement/Scan Response Data Token.
Definition: gap.h:1123
gapAdvDataToken_t * GAP_RemoveAdvToken(uint8 adType)
Remove Advertising Token.
uint8 authReq
Pairing Request Auth Req field.
Definition: gap.h:1085
gapDevRec_t * pDevList
array of device records
Definition: gap.h:826
bStatus_t GAP_SetParamValue(gapParamIDs_t paramID, uint16 paramValue)
Set a GAP Parameter value.