Instance: SRAM
Component: SRAM
Base address: 0x20000000
General Purpose RAM
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0xXXXX XXXX |
0x0000 0000 - 0x0000 0FFC |
0x2000 0000 - 0x2000 0FFC |
|
|
RW |
32 |
0xXXXX XXXX |
0x0000 1000 - 0x0000 27FC |
0x2000 1000 - 0x2000 27FC |
|
|
RW |
32 |
0xXXXX XXXX |
0x0000 2800 - 0x0000 3FFC |
0x2000 2800 - 0x2000 3FFC |
|
|
RW |
32 |
0xXXXX XXXX |
0x0000 4000 - 0x0000 4FFC |
0x2000 4000 - 0x2000 4FFC |
| Address Offset | 0x0000 0000 - 0x0000 0FFC | ||
| Physical Address | 0x2000 0000 - 0x2000 0FFC | Instance | 0x2000 0000 - 0x2000 0FFC |
| Description | 4k SRAM | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | DATA | SRAM data | RW | 0xXXXX XXXX | ||
| Address Offset | 0x0000 1000 - 0x0000 27FC | ||
| Physical Address | 0x2000 1000 - 0x2000 27FC | Instance | 0x2000 1000 - 0x2000 27FC |
| Description | 6k SRAM | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | DATA | SRAM data | RW | 0xXXXX XXXX | ||
| Address Offset | 0x0000 2800 - 0x0000 3FFC | ||
| Physical Address | 0x2000 2800 - 0x2000 3FFC | Instance | 0x2000 2800 - 0x2000 3FFC |
| Description | 6k SRAM | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | DATA | SRAM data | RW | 0xXXXX XXXX | ||
| Address Offset | 0x0000 4000 - 0x0000 4FFC | ||
| Physical Address | 0x2000 4000 - 0x2000 4FFC | Instance | 0x2000 4000 - 0x2000 4FFC |
| Description | 4k SRAM | ||
| Type | RW | ||
| Bits | Field Name | Description | Type | Reset | ||
| 31:0 | DATA | SRAM data | RW | 0xXXXX XXXX | ||
| © 2015 - 2016. Texas Instruments | All Rights Reserved |