61 #ifndef SIMPLEBLEPROCESSOR_GAP_H    62 #define SIMPLEBLEPROCESSOR_GAP_H Parameter Structure for SNP_updateConnParam. 
Definition: snp.h:706
 
uint8_t SNP_setSecurityParams(snpSetSecParamReq_t *pReq)
SNP Set Security Parameters. 
 
Parameter Structure for SNP_setAuthenticationData / SNP_SET_AUTHENTICATION_DATA_REQ. 
Definition: snp.h:813
 
uint8_t SNP_stopAdv(void)
SNP Stop Advertisement. 
 
uint8_t SNP_startAdv(snpStartAdvReq_t *cmdStartAdv)
SNP Start Advertisement. 
 
uint8_t SNP_setAuthenticationData(snpSetAuthDataReq_t *pReq)
SNP Set Authentication Data. 
 
uint8_t SNP_updateConnParam(snpUpdateConnParamReq_t *cmdData)
SNP Update Connection Parameters. 
 
uint8_t SNP_setGapParam(snpSetGapParamReq_t *cmdStruct)
SNP Set GAP Parameter. 
 
Parameter Structure for SNP_setWhiteListFilterPolicy / SNP_SET_WHITE_LIST_POLICY_REQ. 
Definition: snp.h:1317
 
uint8_t SNP_terminateConn(snpTermConnReq_t *cmdStruct)
SNP Terminate Connection. 
 
uint8_t SNP_sendSecurityRequest(void)
SNP Send Security Request. 
 
uint8_t SNP_getGapParam(snpGetGapParamReq_t *cmdStruct)
SNP Get GAP Parameter. 
 
Parameter Structure for SNP_setGapParam / SNP_SET_GAP_PARAM_REQ. 
Definition: snp.h:780
 
Connection Termination Request Structure. 
Definition: snp.h:693
 
Parameter Structure for SNP_startAdv. 
Definition: snp.h:653
 
Parameter Structure for SNP_setAdvData. 
Definition: snp.h:678
 
uint8_t SNP_setAdvData(snpSetAdvDataReq_t *cmdData, uint8_t len)
SNP Set Advertisement Data. 
 
uint8_t SNP_setWhiteListFilterPolicy(snpSetWhiteListReq_t *pReq)
SNP Set White List Filter Policy.