Version 1.10.0
Release date: 2022-10-28
New Features and Enhancements
Added support for wireshark 4.0
Support for sniffer firmware on CC2652R7 similar to settings CC2652R
Added pipeline for jenkins job as the newer devices are updated with support latest version of SDK
Added sniffer support on CC1352P7 (SRFSNIFF-719)
Added sniffer support on CC1312R7 (SRFSNIFF-718)
15.4g 200kbps support for CC13X2 devices(SRFSNIFF-720)
Known issues
Device revision C (1.1) of CC13x2/CC26x2 is no longer supported. Download SmartRF Packet Sniffer 2 v1.6.0 if you use CC13x2/CC26x2 device revision C (1.1).
General: User Guide is not updated
Version 1.9.0
Release date: 2021-02-08
New Features and Enhancements
Support for TI WBMS (Wireless Battery Management System) protocol on the LAUNCHXL-CC26X2R platform
Support for Wi-SUN PHY modes #1a, #1b, #2a, #2b, #3, #4a and #4b on the LAUNCHXL-CC1312R, LAUNCHXL-CC1352R1 and LAUNCHXL-CC1352P LaunchPads
Support for ZigBee R23 sub-1 GHz 100kbps on LAUNCHXL-CC1352R, LAUNCHXL-CC1312R & LAUNCHXL-CC1352P1 (SRFSNIFF-646)
Support for ZigBee R23 sub-1 GHz 500kbps on LAUNCHXL-CC1352R, LAUNCHXL-CC1312R & LAUNCHXL-CC1352P1 (SRFSNIFF-645)
The IAR and CCS projects are compatible with SimpleLink CC13X2 and CC26X2 SDK 4.40
Wireshark official dissector used for IEEE 802.15.4g traffic (SRFSNIFF-629)
Known issues
Device revision C (1.1) of CC13x2/CC26x2 is no longer supported. Download SmartRF Packet Sniffer 2 v1.6.0 if you use CC13x2/CC26x2 device revision C (1.1).
Version 1.8.0
Release date: 2020-01-15
New Features and Enhancements
Support for LAUNCHXL-CC26X2RB (SRFSNIFF-519)
Support for Wireshark 3.0 (SRFSNIFF-516)
The IAR and CCS projects are compatible with SimpleLink CC13X2 and CC26X2 SDK 3.40 (SRFSNIFF-517)
The IAR and CCS projects are compatible with SimpleLink CC13X0 SDK 3.20 (SRFSNIFF-541)
Known issues
Device revision C (1.1) of CC13x2/CC26x2 is no longer supported. Download SmartRF Packet Sniffer 2 v1.6.0 if you use CC13x2/CC26x2 device revision C (1.1).
Version 1.7.0
Release date: 2019-03-08
New Features and Enhancements
Added support for device revision E (2.1) of CC13x2/CC26x2 (SRFSNIFF-457). Support for device revision C (1.1) of CC13x2/CC26x2 is removed. 
The IAR and CCS firmware projects are compatible with SimpleLink SDK 2.40 versions (SRFSNIFF-456). 
Known issues
Device revision C (1.1) of CC13x2/CC26x2 is no longer supported. Download SmartRF Packet Sniffer 2 v1.6.0 if you use CC13x2/CC26x2 device revision C (1.1).
Version 1.6.0
Release date: 2019-01-15
New Features and Enhancements
Updated the Wireshark dissectors for Wireshark version 2.6 (SRFSNIFF-368). 
Added support for Bluetooth Low Energy on the LAUNCHXL-CC2652R1, LAUNCHXL-CC1352R1 and LAUNCHXL-CC1352Px platforms.
Added new BLE packet information dissector
Added forwarding of BLE data to TI BLE Packet Info dissector from TI Radio Packet Info dissector (SRFSNIFF-375).
Sniffer Agent GUI improvements (SRFSNIFF-335)
Known issues
Version 1.6.0 and earlier versions supports device revision C (1.1) of CC13x2/CC26x2 only.
Version 1.5.0
Release date: 2018-07-06
New Features and Enhancements
Added support for 433 MHz settings on the LAUNCHXL-CC1352P-4 platform (SRFSNIFF-290).
TI Radio Packet Info dissector shows length of the payload (SRFSNIFF-292).
SimpleLink Long Range radio settings are updated with whitening enabled (SRFSNIFF-323).
Installer: The unknown publisher warning is removed.
Version 1.4.0
Release date: 2018-04-06
New Features and Enhancements
Multi-PHY support: All PHY settings are supported with a single firmware image for each target board (SRFSNIFF-238).
Added support for IEEE 802.15.4g and RF proprietary protocols on LAUNCHXL-CC1312R1 platform (SRFSNIFF-237).
Added support for IEEE 802.15.4 2.4 GHz, IEEE 802.15.4g and RF proprietary protocols on the LAUNCHXL-CC1352P1 and LAUNCHXL-CC1352P-2 platforms (SRFSNIFF-252).
Sniffer Agent: The unknown publisher warning is removed. 
Firmware: PHY settings updated for LAUNCHXL-CC26X2R1, LAUNCHXL-CC1312R1 and LAUNCHXL-CC1352R1.
Version 1.3.0
Release date: 2018-01-05
SmartRF Sniffer Sniffer Agent v1.03.00 changes:
Sniffer Agent now supports IEEE 802.15.4 2.4 GHz, IEEE 802.15.4g and RF proprietary protocols on the LAUNCHXL-CC1352R1 platform.
Menu option "About" was moved under a new menu option "Help" and includes an option to view the User Guide documentation.
Menu option "Data" has been moved under "Options".
Status bar information was improved.
A failed device scan no longer displays an error message.
A "Search For New Devices" successful scan now automatically brings up the "Device Configuration" window.
Packet Sniffer Firmware v1.3.0 changes:
Added support for IEEE 802.15.4 2.4 GHz on LAUNCHXL-CC1352R1 platform (SRFSNIFF-199)
Added support for IEEE 802.15.4g on LAUNCHXL-CC1352R1 platform (SRFSNIFF-133)
Added support for RF proprietary protocols on LAUNCHXL-CC1352R1 platform (SRFSNIFF-132)
Version 1.2.0
Release date: 2017-09-30
Initial version of SmartRF Packet Sniffer 2