40 #ifndef SENSORTAG_TEST_H 41 #define SENSORTAG_TEST_H 59 #define SENSOR_TMP_TEST_BM 0x01 60 #define SENSOR_HUM_TEST_BM 0x02 61 #define SENSOR_OPT_TEST_BM 0x04 62 #define SENSOR_BAR_TEST_BM 0x08 63 #define SENSOR_MOV_TEST_BM 0x10 64 #define SENSOR_MAG_TEST_BM 0x20 65 #define SENSOR_FLASH_TEST_BM 0x40 68 #define ST_TEST_MAP_SENSORS ( \ 69 SENSOR_TMP_TEST_BM | SENSOR_HUM_TEST_BM | SENSOR_OPT_TEST_BM | \ 70 SENSOR_BAR_TEST_BM | SENSOR_MOV_TEST_BM | SENSOR_MAG_TEST_BM ) 73 #define ST_TEST_MAP (ST_TEST_MAP_SENSORS | SENSOR_FLASH_TEST_BM) uint8_t SensorTag_testExecute(uint8_t testMap)