15. Performance Report

Performance statistics logging is turned on by setting a launch parameter, exportPerfStats to 1.

15.1. TDA4VM

Note: “A72 Load (%)” are for dual A72 cores in a scale of 100%. For example, 100% A72 loading means that two A72 cores are fully loaded.

15.1.1. ZED Camera, 15 FPS

Source: live ZED camera, 1280x720 on each of left and right image, at 15 FPS. “zed_capture” ROS node and a demo ROS node are running in the ROS 2 Docker container on the target SK board.

Demo

FPS

Total time (ms)

Preproc time (ms)

Inference time (ms)

A72 Load (%)

DDR Read BW (MB/s)

DDR Write BW (MB/s)

DDR Total BW (MB/s)

C71_1 Load (%)

C66_1 Load (%)

C66_2 Load (%)

MCU2_0 Load (%)

MCU2_1 Load (%)

MSC_0 (%)

MSC_1 (%)

VISS (%)

NF (%)

LDC (%)

SDE (%)

DOF (%)

ti_sde

14.04

71.2117

NA

NA

35.82

943

884

1827

1.0

1.0

0.0

2.0

1.0

0

0

0

0

3.16

12.7

0

ti_sde (w/ pcl)

15.03

66.5456

NA

NA

56.53

1565

1503

3068

0.0

17.0

1.0

4.0

3.0

6.65

0

0

0

4.54

21.17

0

ti_vision_cnn (semseg)

15.14

66.0599

5.0000

10.0000

24.37

1026

890

1916

14.0

1.0

0.0

2.0

1.0

3.21

0

0

0

2.14

0

0

ti_vision_cnn (objdet)

15.11

66.1995

4.0000

5.0146

22.55

801

664

1465

8.0

0.0

0.0

2.0

1.0

3.17

0

0

0

2.11

0

0

ti_estop

15.05

66.4585

5.0195

10.0049

42.85

1465

1213

2678

14.0

0.0

1.0

3.0

1.0

3.28

0

0

0

4.52

16.37

0

15.1.2. C920 USB Camera, 30 FPS

Source: live C920 USB camera, 1280x720 in MJPG mode, at 30 FPS. “gscam2” ROS node and a demo ROS node are running in the ROS 2 Docker container on the target SK board.

Demo

FPS

Total time (ms)

Preproc time (ms)

Inference time (ms)

A72 Load (%)

DDR Read BW (MB/s)

DDR Write BW (MB/s)

DDR Total BW (MB/s)

C71_1 Load (%)

C66_1 Load (%)

C66_2 Load (%)

MCU2_0 Load (%)

MCU2_1 Load (%)

MSC_0 (%)

MSC_1 (%)

VISS (%)

NF (%)

LDC (%)

SDE (%)

DOF (%)

ti_vision_cnn (semseg)

30.17

33.1460

5.0668

10.0111

56.4

1569

1111

2680

27.0

0.0

0.0

4.0

1.0

6.4

0

0

0

4.4

0

0

ti_vision_cnn (objdet)

30.30

33.0048

4.0538

5.0490

51.3

1189

709

1898

15.0

1.0

0.0

4.0

1.0

6.43

0

0

0

4.21

0

0

ti_vision_cnn (6dpose)

28.84

34.6721

3.2079

28.5254

49.87

1868

809

2677

78.0

0.0

0.0

2.0

1.0

6.16

0

0

0

0

0

0

15.2. AM68A

Note: “A72 Load (%)” are for dual A72 cores in a scale of 100%. For example, 100% A72 loading means that two A72 cores are fully loaded.

15.2.1. ZED Camera, 15 FPS

Source: live ZED camera, 1280x720 on each of left and right image, at 15 FPS. “zed_capture” ROS node and a demo ROS node are running in the ROS 2 Docker container on the target SK board.

Demo

FPS

Total time (ms)

Preproc time (ms)

Inference time (ms)

A72 Load (%)

DDR Read BW (MB/s)

DDR Write BW (MB/s)

DDR Total BW (MB/s)

C71_1 Load (%)

C71_2 Load (%)

MCU2_0 Load (%)

MCU2_1 Load (%)

MSC_0 (%)

MSC_1 (%)

VISS (%)

NF (%)

LDC (%)

SDE (%)

DOF (%)

ti_sde

14.99

66.6916

NA

NA

32.16

1085

978

2063

0.0

0.0

1.0

1.0

0

0

0

0

4.27

16.39

0

ti_sde (w/ pcl)

15.00

66.6619

NA

NA

49.11

1652

1516

3168

1.0

12.0

3.0

2.0

6.21

0

0

0

4.26

20.64

0

ti_vision_cnn (semseg)

15.13

66.1060

5.0211

13.0000

23.92

1766

1398

3164

19.0

0.0

1.0

0.0

3.14

0

0

0

2.9

0

0

ti_vision_cnn (objdet)

15.08

66.2920

4.0170

7.4393

23.13

1037

785

1822

12.0

1.0

1.0

1.0

3.10

0

0

0

2.7

0

0

ti_estop

15.09

66.2777

5.0098

13.0000

40.67

2233

1728

3961

19.0

1.0

2.0

1.0

3.12

0

0

0

4.29

16.13

0

15.2.2. C920 USB Camera, 30 FPS

Source: live C920 USB camera, 1280x720 in MJPG mode, at 30 FPS. “gscam2” ROS node and a demo ROS node are running in the ROS 2 Docker container on the target SK board.

Demo

FPS

Total time (ms)

Preproc time (ms)

Inference time (ms)

A72 Load (%)

DDR Read BW (MB/s)

DDR Write BW (MB/s)

DDR Total BW (MB/s)

C71_1 Load (%)

C71_2 Load (%)

MCU2_0 Load (%)

MCU2_1 Load (%)

MSC_0 (%)

MSC_1 (%)

VISS (%)

NF (%)

LDC (%)

SDE (%)

DOF (%)

ti_vision_cnn (semseg)

29.54

33.8578

5.2307

13.0228

56.72

3060

2138

5198

37.0

1.0

2.0

1.0

6.11

0

0

0

4.2

0

0

ti_vision_cnn (objdet)

30.18

33.1354

4.0749

7.0012

54.40

1595

920

2515

19.0

0.0

3.0

0.0

5.97

0

0

0

3.99

0

0

ti_vision_cnn (6dpose)

28.47

35.1237

3.0829

28.6362

49.48

4733

1698

6431

74.0

0.0

1.0

1.0

5.61

0

0

0

0

0

0

15.3. AM69A

Note: “A72 Load (%)” are for 8x A72 cores in a scale of 100%. For example, 100% A72 loading means that 8x A72 cores are fully loaded.

15.3.1. ZED Camera, 15 FPS

Source: live ZED camera, 1280x720 on each of left and right image, at 15 FPS. “zed_capture” ROS node and a demo ROS node are running in the ROS 2 Docker container on the target SK board.

Demo

FPS

Total time (ms)

Preproc time (ms)

Inference time (ms)

A72 Load (%)

DDR Read BW (MB/s)

DDR Write BW (MB/s)

DDR Total BW (MB/s)

C71_1 Load (%)

C71_2 Load (%)

C71_3 Load (%)

C71_4 Load (%)

MCU2_0 Load (%)

MCU2_1 Load (%)

MCU3_0 Load (%)

MCU3_1 Load (%)

MCU4_0 Load (%)

MCU4_1 Load (%)

MSC_0 (%)

MSC_1 (%)

VISS (%)

NF (%)

LDC (%)

SDE (%)

DOF (%)

ti_sde

15.12

66.1392

NA

NA

7.22

1397

930

2327

0.0

0.0

1.0

1.0

2.0

1.0

1.0

1.0

1.0

1.0

0

0

0

0

4.37

16.17

0

ti_sde (w/ pcl)

15.14

66.0615

NA

NA

12.0

1915

1450

3365

0.0

13.0

1.0

1.0

3.0

3.0

1.0

0.0

1.0

1.0

6.36

0

0

0

4.43

20.96

0

ti_vision_cnn (semseg)

15.15

66.0234

5.0000

9.0029

5.13

1913

1367

3280

13.0

0.0

0.0

1.0

2.0

1.0

1.0

0.0

1.0

1.0

3.13

0

0

0

2.13

0

0

ti_vision_cnn (objdet)

15.15

66.0049

4.0000

7.0000

4.50

1268

728

1996

10.0

0.0

0.0

0.0

1.0

1.0

1.0

1.0

1.0

1.0

3.10

0

0

0

2.10

0

0

ti_estop

15.14

66.0312

5.0024

9.0072

9.19

2298

1687

3985

13.0

0.0

0.0

0.0

3.0

1.0

1.0

1.0

1.0

1.0

3.11

0

0

0

4.35

16.45

0

15.3.2. C920 USB Camera, 30 FPS

Source: live C920 USB camera, 1280x720 in MJPG mode, at 30 FPS. “gscam2” ROS node and a demo ROS node are running in the ROS 2 Docker container on the target SK board.

Demo

FPS

Total time (ms)

Preproc time (ms)

Inference time (ms)

A72 Load (%)

DDR Read BW (MB/s)

DDR Write BW (MB/s)

DDR Total BW (MB/s)

C71_1 Load (%)

C71_2 Load (%)

C71_3 Load (%)

C71_4 Load (%)

MCU2_0 Load (%)

MCU2_1 Load (%)

MCU3_0 Load (%)

MCU3_1 Load (%)

MCU4_0 Load (%)

MCU4_1 Load (%)

MSC_0 (%)

MSC_1 (%)

VISS (%)

NF (%)

LDC (%)

SDE (%)

DOF (%)

ti_vision_cnn (semseg)

30.50

32.7913

4.9929

9.0012

13.55

2990

2137

5127

26.0

0.0

0.0

0.0

2.0

1.0

1.0

1.0

1.0

1.0

6.17

0

0

0

4.36

0

0

ti_vision_cnn (objdet)

30.47

32.8151

3.9918

5.0024

14.2

1717

878

2595

16.0

0.0

1.0

0.0

3.0

1.0

1.0

1.0

1.0

1.0

6.21

0

0

0

4.38

0

0

ti_vision_cnn (6dpose)

29.36

34.0610

3.0026

27.9881

11.8

4850

1772

6622

77.0

0.0

1.0

1.0

2.0

1.0

1.0

1.0

1.0

1.0

5.92

0

0

0

0

0

0