VXLIB Function Reference
Harris Corners
OpenVX Function Description
Computes the Harris Corners of an image.
OpenVX Function Reference Page
https://www.khronos.org/registry/vx/specs/1.1/html/d7/d5f/group__group__vision__function__harris.html
VXLIB API
VXLIB_sobel_3x3_i8u_o16s_o16s
: Input image is U8 format, output gradients are S16 format
VXLIB_sobel_5x5_i8u_o16s_o16s
: Input image is U8 format, output gradients are S16 format
VXLIB_sobel_7x7_i8u_o32s_o32s
: Input image is U8 format, output gradients are S32 format
VXLIB_harrisCornersScore_i16s_i16s_o32f
: Input images are S16 format
VXLIB_harrisCornersScore_i32s_i32s_o32f
: Input images are S32 format
VXLIB_harrisCornersDetect_i32f
: Input images are F32 format, output is a list of features
VXLIB_harrisCornersNMS_i32f
: Input and output is a list of features
Copyright 2024, Texas Instruments Incorporated